您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 619 - Hex socket set screws with dog point (ISO 4028; DIN 915), A2, stainless steel A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.40 Set screws
BN 619 Hex socket set screws with dog point
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_40/bn_619/bn_619.prj},{NB=BN 619 1237284 hexagon socket set screw M6x10},{CNSORDERNO=1237284},{BNARTNR=1237284},{BNNORM1=ISO 4028},{BNNORM2=DIN 915},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=6.000},{P=1.000},{L=10.000},{DP=4.000},{E=3.440},{S=3.000},{TX=3.500},{ZX=3.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DP
Diameter of the flat max.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
Z
Length of the pin max.
[mm]
BN 619 1711687 hexagon so...
1711687
ISO 4028
DIN 915
INOX A2
3.000
2.387
0.500
4.000
2.000
1.500
1.200
1.000
BN 619 1711695 hexagon so...
1711695
ISO 4028
DIN 915
INOX A2
3.000
2.387
0.500
5.000
2.000
1.500
1.200
1.000
BN 619 1711709 hexagon so...
1711709
ISO 4028
DIN 915
INOX A2
3.000
2.387
0.500
6.000
2.000
1.500
2.000
1.750
BN 619 1711717 hexagon so...
1711717
ISO 4028
DIN 915
INOX A2
3.000
2.387
0.500
8.000
2.000
1.500
2.000
1.750
BN 619 1711725 hexagon so...
1711725
ISO 4028
DIN 915
INOX A2
3.000
2.387
0.500
10.000
2.000
1.500
2.000
1.750
BN 619 5524707 hexagon so...
5524707
ISO 4028
DIN 915
INOX A2
3.000
2.387
0.500
12.000
2.000
1.500
2.000
1.750
BN 619 1237179 hexagon so...
1237179
ISO 4028
DIN 915
INOX A2
4.000
3.141
0.700
6.000
2.500
2.000
1.500
1.250
BN 619 1237187 hexagon so...
1237187
ISO 4028
DIN 915
INOX A2
4.000
3.141
0.700
8.000
2.500
2.000
2.500
2.250
BN 619 1237195 hexagon so...
1237195
ISO 4028
DIN 915
INOX A2
4.000
3.141
0.700
10.000
2.500
2.000
2.500
2.250
BN 619 1237209 hexagon so...
1237209
ISO 4028
DIN 915
INOX A2
4.000
3.141
0.700
12.000
2.500
2.000
2.500
2.250
BN 619 1711768 hexagon so...
1711768
ISO 4028
DIN 915
INOX A2
4.000
3.141
0.700
16.000
2.500
2.000
2.500
2.250
BN 619 1237217 hexagon so...
1237217
ISO 4028
DIN 915
INOX A2
5.000
4.019
0.800
6.000
3.500
2.500
2.000
1.500
BN 619 1237225 hexagon so...
1237225
ISO 4028
DIN 915
INOX A2
5.000
4.019
0.800
8.000
3.500
2.500
3.000
2.750
BN 619 1237233 hexagon so...
1237233
ISO 4028
DIN 915
INOX A2
5.000
4.019
0.800
10.000
3.500
2.500
3.000
2.750
BN 619 1237241 hexagon so...
1237241
ISO 4028
DIN 915
INOX A2
5.000
4.019
0.800
12.000
3.500
2.500
3.000
2.750
BN 619 1237268 hexagon so...
1237268
ISO 4028
DIN 915
INOX A2
5.000
4.019
0.800
16.000
3.500
2.500
3.000
2.750
BN 619 1711911 hexagon so...
1711911
ISO 4028
DIN 915
INOX A2
5.000
4.019
0.800
20.000
3.500
2.500
3.000
2.750
BN 619 1712020 hexagon so...
1712020
ISO 4028
DIN 915
INOX A2
6.000
4.773
1.000
6.000
4.000
3.000
2.000
1.750
BN 619 1237276 hexagon so...
1237276
ISO 4028
DIN 915
INOX A2
6.000
4.773
1.000
8.000
4.000
3.000
2.000
1.750
BN 619 1237284 hexagon so...
1237284
ISO 4028
DIN 915
INOX A2
6.000
4.773
1.000
10.000
4.000
3.000
3.500
3.250
BN 619 1237292 hexagon so...
1237292
ISO 4028
DIN 915
INOX A2
6.000
4.773
1.000
12.000
4.000
3.000
3.500
3.250
BN 619 1237306 hexagon so...
1237306
ISO 4028
DIN 915
INOX A2
6.000
4.773
1.000
16.000
4.000
3.000
3.500
3.250
BN 619 1114743 hexagon so...
1114743
ISO 4028
DIN 915
INOX A2
6.000
4.773
1.000
20.000
4.000
3.000
3.500
3.250
BN 619 1712144 hexagon so...
1712144
ISO 4028
DIN 915
INOX A2
6.000
4.773
1.000
25.000
4.000
3.000
3.500
3.250
BN 619 1712241 hexagon so...
1712241
ISO 4028
DIN 915
INOX A2
6.000
4.773
1.000
30.000
4.000
3.000
3.500
3.250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表