您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5946 - Pozi round head wood screws form Z (DIN 7996), steel case-hardened, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 5946 Pozi round head wood screws form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_5946/bn_5946.prj},{NB=BN 5946 1065998 cross recessed round head wood screw 4x40},{CNSORDERNO=1065998},{BNARTNR=1065998},{BNNORM1=DIN 7996},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-gelb},{D=4.0},{P=1.800},{L=40.0},{VERS=1.000},{DK=8.000},{DS=4.0},{K=2.800},{R=3.200},{RF=6.400},{MH=4.100},{MZ=4.100},{TH=2.120},{TZ=2.160},{DA=5.000},{FORM=Z},{KR=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Distance
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
K
Head height
[mm]
R
Transition radius under head ~
[mm]
RF
Radius of the raised portion of a head ~
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
BN 5946 1220446 cross rec...
1220446
DIN 7996
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
20.0
12.000
7.000
3.5
2.350
2.800
5.600
3.900
1.930
4.300
BN 5946 1065904 cross rec...
1065904
DIN 7996
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
25.0
15.000
7.000
3.5
2.350
2.800
5.600
3.900
1.930
4.300
BN 5946 1065912 cross rec...
1065912
DIN 7996
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
30.0
18.000
7.000
3.5
2.350
2.800
5.600
3.900
1.930
4.300
BN 5946 2095416 cross rec...
2095416
DIN 7996
Steel case-hardened
zinc plated yellow
3.5
2.400
1.600
40.0
24.000
7.000
3.5
2.350
2.800
5.600
3.900
1.930
4.300
BN 5946 1065939 cross rec...
1065939
DIN 7996
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
15.0
9.000
8.000
4.0
2.800
3.200
6.400
4.100
2.160
5.000
BN 5946 1065947 cross rec...
1065947
DIN 7996
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
20.0
12.000
8.000
4.0
2.800
3.200
6.400
4.100
2.160
5.000
BN 5946 1065955 cross rec...
1065955
DIN 7996
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
25.0
15.000
8.000
4.0
2.800
3.200
6.400
4.100
2.160
5.000
BN 5946 1065963 cross rec...
1065963
DIN 7996
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
30.0
18.000
8.000
4.0
2.800
3.200
6.400
4.100
2.160
5.000
BN 5946 1065998 cross rec...
1065998
DIN 7996
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
40.0
24.000
8.000
4.0
2.800
3.200
6.400
4.100
2.160
5.000
BN 5946 2095467 cross rec...
2095467
DIN 7996
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
50.0
30.000
8.000
4.0
2.800
3.200
6.400
4.100
2.160
5.000
BN 5946 2095475 cross rec...
2095475
DIN 7996
Steel case-hardened
zinc plated yellow
4.0
2.800
1.800
60.0
36.000
8.000
4.0
2.800
3.200
6.400
4.100
2.160
5.000
BN 5946 2095513 cross rec...
2095513
DIN 7996
Steel case-hardened
zinc plated yellow
4.5
3.100
2.000
30.0
18.000
9.000
4.5
3.100
3.600
7.200
4.300
2.340
5.500
BN 5946 2095548 cross rec...
2095548
DIN 7996
Steel case-hardened
zinc plated yellow
4.5
3.100
2.000
40.0
24.000
9.000
4.5
3.100
3.600
7.200
4.300
2.340
5.500
BN 5946 2095556 cross rec...
2095556
DIN 7996
Steel case-hardened
zinc plated yellow
4.5
3.100
2.000
50.0
30.000
9.000
4.5
3.100
3.600
7.200
4.300
2.340
5.500
BN 5946 2095572 cross rec...
2095572
DIN 7996
Steel case-hardened
zinc plated yellow
5.0
3.500
2.200
30.0
18.000
10.000
5.0
3.500
4.000
8.000
4.700
2.740
6.000
BN 5946 2095599 cross rec...
2095599
DIN 7996
Steel case-hardened
zinc plated yellow
5.0
3.500
2.200
40.0
24.000
10.000
5.0
3.500
4.000
8.000
4.700
2.740
6.000
BN 5946 2095602 cross rec...
2095602
DIN 7996
Steel case-hardened
zinc plated yellow
5.0
3.500
2.200
50.0
30.000
10.000
5.0
3.500
4.000
8.000
4.700
2.740
6.000
BN 5946 2095610 cross rec...
2095610
DIN 7996
Steel case-hardened
zinc plated yellow
5.0
3.500
2.200
60.0
36.000
10.000
5.0
3.500
4.000
8.000
4.700
2.740
6.000
BN 5946 2095629 cross rec...
2095629
DIN 7996
Steel case-hardened
zinc plated yellow
5.0
3.500
2.200
70.0
42.000
10.000
5.0
3.500
4.000
8.000
4.700
2.740
6.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20150 - Hexalobular (6 Lobe) socket pan head chipboard screws fully thre...
Bossard Catalog
26.01.2023
Reference 64305 - Countersunk flat head chipboard screw cross recess Pozidr...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Fabory
13.02.2023
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
BN 20001 - Hexalobular (6 Lobe) socket flat countersunk head screws for sol...
Bossard Catalog
31.10.2023
BN 31002 - One-way pozi flat countersunk head wood screws form Z, steel cas...
Bossard Catalog
31.10.2023
DIN 96 - Slotted half round head wood screws
Fabory
13.02.2023
DIN 7996 H - Cross recessed half round head wood screws, form H
Fabory
13.02.2023
BN 20361 - Pozi pan head wood screws form Z with slot, steel, zinc plated b...
Bossard Catalog
16.05.2024
Reference 64306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
BN 20220 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plu...
Bossard Catalog
10.01.2024
16 - Pan-head chipboard screws Z steel znb
SFS Group Schweiz AG
25.09.2023
BN 21237 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plu...
Bossard Catalog
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表