您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 5653 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread (~DIN 7500 C), A2, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 5653 Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_5653/bn_5653.prj},{NB=BN 5653 3061756 hexalobular socket pan head thread forming screw M5x20},{CNSORDERNO=3061756},{BNARTNR=3061756},{BNNORM1=~DIN 7500 C},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=mit Gleitschicht},{FORM=C},{D=5.000},{P=0.800},{L=20.000},{X=2.000},{DK=9.500},{K=3.700},{INNENSECHSRUN=X25},{A=4.500},{T=1.910},{A1=1.600},{R=0.200},{RF=8.000},{Y=7.000},{V=1.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
INNENSECHSRUN
ⁿ/ₐ
A
[mm]
T
[mm]
BN 5653 3061724 hexalobul...
3061724
~DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
4.000
5.000
2.100
X8
2.400
1.040
BN 5653 3061725 hexalobul...
3061725
~DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
5.000
5.000
2.100
X8
2.400
1.040
BN 5653 3061726 hexalobul...
3061726
~DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
6.000
5.000
2.100
X8
2.400
1.040
BN 5653 3061728 hexalobul...
3061728
~DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
8.000
5.000
2.100
X8
2.400
1.040
BN 5653 3061729 hexalobul...
3061729
~DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
10.000
5.000
2.100
X8
2.400
1.040
BN 5653 3061730 hexalobul...
3061730
~DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
12.000
5.000
2.100
X8
2.400
1.040
BN 5653 3271577 hexalobul...
3271577
~DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
5.000
5.600
2.400
X10
2.800
1.270
BN 5653 3061731 hexalobul...
3061731
~DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
6.000
5.600
2.400
X10
2.800
1.270
BN 5653 3061733 hexalobul...
3061733
~DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
8.000
5.600
2.400
X10
2.800
1.270
BN 5653 3061734 hexalobul...
3061734
~DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
10.000
5.600
2.400
X10
2.800
1.270
BN 5653 3061737 hexalobul...
3061737
~DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
12.000
5.600
2.400
X10
2.800
1.270
BN 5653 3061739 hexalobul...
3061739
~DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
16.000
5.600
2.400
X10
2.800
1.270
BN 5653 3146272 hexalobul...
3146272
~DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
20.000
5.600
2.400
X10
2.800
1.270
BN 5653 3146281 hexalobul...
3146281
~DIN 7500 C
Stainless steel A2
added lubricant
3.500
2.764
0.600
8.000
7.000
2.600
X15
3.400
1.330
BN 5653 3146275 hexalobul...
3146275
~DIN 7500 C
Stainless steel A2
added lubricant
3.500
2.764
0.600
10.000
7.000
2.600
X15
3.400
1.330
BN 5653 3146276 hexalobul...
3146276
~DIN 7500 C
Stainless steel A2
added lubricant
3.500
2.764
0.600
12.000
7.000
2.600
X15
3.400
1.330
BN 5653 3146277 hexalobul...
3146277
~DIN 7500 C
Stainless steel A2
added lubricant
3.500
2.764
0.600
16.000
7.000
2.600
X15
3.400
1.330
BN 5653 3146282 hexalobul...
3146282
~DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
6.000
8.000
3.100
X20
4.000
1.660
BN 5653 3061741 hexalobul...
3061741
~DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
8.000
8.000
3.100
X20
4.000
1.660
BN 5653 3061742 hexalobul...
3061742
~DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
10.000
8.000
3.100
X20
4.000
1.660
BN 5653 3061743 hexalobul...
3061743
~DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
12.000
8.000
3.100
X20
4.000
1.660
BN 5653 3061744 hexalobul...
3061744
~DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
16.000
8.000
3.100
X20
4.000
1.660
BN 5653 3061746 hexalobul...
3061746
~DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
20.000
8.000
3.100
X20
4.000
1.660
BN 5653 3146284 hexalobul...
3146284
~DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
25.000
8.000
3.100
X20
4.000
1.660
BN 5653 3271578 hexalobul...
3271578
~DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
30.000
8.000
3.100
X20
4.000
1.660
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 13278 - Hexalobular (6 Lobe) socket flat countersunk head thread forming...
Bossard Catalog
31.10.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 10812 - Hex head thread forming screws ~type D, metric thread, with flan...
Bossard Catalog
31.10.2023
BN 13265 - Pan head screws with hexalobular socket Torx plus® / Autosert®, ...
Bossard Catalog
31.10.2023
BN 2724 - Pozi pan head thread forming screws type C, form Z, metric thread...
Bossard Catalog
31.10.2023
BN 349 - Hexalobular (6 Lobe) socket pan head thread forming screws, metric...
Bossard Catalog
20.02.2024
BN 20097 - Pan head screws with hexalobular socket Torx®, fully threaded (E...
Bossard Catalog
31.10.2023
DIN 7500 C - Steel zinc-plated, Hexalobular drive
Böllhoff
26.10.2021
BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO...
Bossard Catalog
26.01.2023
BN 84402 - Hexalobular (6 Lobe) socket pan head thread forming screws with ...
Bossard Catalog
31.10.2023
BN 2111 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
Modèle 210222 - Pozidriv cross recessed raised cheese head thread forming s...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
BN 4908 - Pozi pan head thread forming screws type C, form Z, metric thread...
Bossard Catalog
31.10.2023
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表