您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 54008 - Hex flange head wood screws with hexalobular (6 Lobe) socket, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 54008 Hex flange head wood screws with hexalobular (6 Lobe) socket
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_54008/bn_54008.prj},{NB=BN 54008 3248811 hexagon flange head wood screw 8x50},{CNSORDERNO=3248811},{BNARTNR=3248811},{BNNORM1=},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{INNENSECHSRUN=X30},{D1=8.000},{P=3.600},{L=50.000},{D2=18-20},{S=13.000},{DS=8.000},{DA=10.200},{DD=10.200},{K=7.000},{E=14.200},{A1=5.600},{T=2.290}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
L
Nominal length
[mm]
D2
[mm]
S
Width across flat
[mm]
K
Head height
[mm]
BN 54008 3248810 hexagon ...
3248810
Steel
zinc plated blue
X30
8.000
40.000
18-20
13.000
7.000
BN 54008 3248811 hexagon ...
3248811
Steel
zinc plated blue
X30
8.000
50.000
18-20
13.000
7.000
BN 54008 3248813 hexagon ...
3248813
Steel
zinc plated blue
X30
8.000
60.000
18-20
13.000
7.000
BN 54008 3248815 hexagon ...
3248815
Steel
zinc plated blue
X30
8.000
70.000
18-20
13.000
7.000
BN 54008 3248816 hexagon ...
3248816
Steel
zinc plated blue
X30
8.000
80.000
18-20
13.000
7.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 8702 - Pozi flange head chipboard screws form Z, fully threaded (SPAX®),...
Bossard Catalog
20.02.2024
RAMPA®-Woodscrews type HFK
RAMPA
29.08.2023
BN 951 - Slotted round head wood screws (DIN 96), zinc plated blue
Bossard Catalog
31.10.2023
ISO 4017 - FN 2098 - rostfrei A2 - Hexagon bolts with thread to the head
SFS Group Schweiz AG
25.09.2023
BN 969 - Hex head wood screws (DIN 571), hot dip galvanized
Bossard Catalog
31.10.2023
Reference 64304 - Hexagon head woodscrew DIN 571 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
BN 20150 - Hexalobular (6 Lobe) socket pan head chipboard screws fully thre...
Bossard Catalog
26.01.2023
DIN 571 - Hexagon wood screws
Fabory
13.02.2023
ISO 4018 (DIN 601) - FN 995 - 4.6, verzinkt blau - Sechskantschrauben mit G...
SFS Group Schweiz AG
25.09.2023
Reference 20016 - Hexagon head screw half thread - ISO 4014 - 8.8 class - Z...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Hexagon Wood Screw SKH - Hexagon Wood Screw SKH
Sikla
08.04.2024
BN 20361 - Pozi pan head wood screws form Z with slot, steel, zinc plated b...
Bossard Catalog
16.05.2024
ISO 4018 (DIN 601) - FN 997 - 4.6, feuerverzinkt - Hexagon bolts with threa...
SFS Group Schweiz AG
25.09.2023
BN 704 - Hex head wood screws (DIN 571), stainless steel A2
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表