您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 54, BN 56, BN 20234, BN 58, BN 21200, BN 60, BN 20541, BN 20542 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_54_56_20234_58_21200_60_20541_20542/bn_54.prj},{NB=BN 54 1044508 hex head screw M12x140},{CNSORDERNO=1044508},{BNARTNR=1044508},{BNNORM1=DIN 933},{BNNORM2=ISO 4017},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=schwarz},{D=12.000},{P=1.750},{L=140.000},{PK=B},{C=0.600},{DA=13.700},{DW=17.200},{E=20.880},{K=7.500},{R=0.600},{S=19.000},{X=2.200},{Z0H=3.000},{Z0D2=20.000},{Z1H=3.000},{Z1D2=24.000},{Z2H=3.000},{Z2D2=37.000},{Z3H=0.000},{Z3D2=0.000},{Z3S=0.000},{SD1=3.200},{SLE=6.000},{SKD2=2.000},{FLDP=8.500},{CPDZ=8.000},{TCDT=3.000},{SDDP=8.500},{SDZ1=3.000},{LDDP=8.500},{LDZ2=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 54 1042122 hex head sc...
1042122
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
6.000
4.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042130 hex head sc...
1042130
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042149 hex head sc...
1042149
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042157 hex head sc...
1042157
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042165 hex head sc...
1042165
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
14.000
12.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042173 hex head sc...
1042173
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042181 hex head sc...
1042181
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
18.000
16.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042203 hex head sc...
1042203
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042238 hex head sc...
1042238
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
25.000
23.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1448560 hex head sc...
1448560
DIN 933
ISO 4017
Steel 8.8
black
3.000
2.387
0.500
30.000
28.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 54 1042246 hex head sc...
1042246
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042254 hex head sc...
1042254
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042262 hex head sc...
1042262
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042270 hex head sc...
1042270
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042289 hex head sc...
1042289
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
14.000
11.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042297 hex head sc...
1042297
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042300 hex head sc...
1042300
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
18.000
15.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042319 hex head sc...
1042319
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042327 hex head sc...
1042327
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
22.000
19.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042335 hex head sc...
1042335
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
25.000
22.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042351 hex head sc...
1042351
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
30.000
27.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042378 hex head sc...
1042378
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
35.000
32.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 1042386 hex head sc...
1042386
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
40.000
37.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 54 8087512 hex head sc...
8087512
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
45.000
42.900
2.100
0.400
4.700
5.700
7.500
2.800
0.200
7.000
0.900
BN 54 5519712 hex head sc...
5519712
DIN 933
ISO 4017
Steel 8.8
black
4.000
3.141
0.700
50.000
47.900
2.100
0.400
4.700
5.700
7.500
2.800
0.200
7.000
0.900
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bossard Catalog
31.10.2023
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 57 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, zin...
Bossard Catalog
31.10.2023
BN 116 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, black-oxidized
Bossard Catalog
31.10.2023
BN 14683 - Flat washers without chamfer (DIN 125 A; ~ISO 7089), steel, blac...
Bossard Catalog
31.10.2023
BN 121 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 10, black
Bossard Catalog
31.10.2023
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
31.10.2023
BN 670 - Flat washers without chamfer (DIN 125 A; ~ISO 7089; VSM 13904), st...
Bossard Catalog
26.01.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 55 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, bla...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表