目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 508 - Hex nuts ~0,5d (~DIN 439 B; ~ISO 4035), brass, nickel plated
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 507, BN 508 Hex nuts ~0,5d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_507_508/bn_508.prj},{NB=BN 508 1195867 hex nut B M5},{CNSORDERNO=1195867},{BNARTNR=1195867},{BNNORM1=~DIN 439 B},{BNNORM2=~ISO 4035},{BNMAT=Messing},{CNSMAT=Messing},{BNSURFACE=vernickelt},{D=5.000},{P=0.800},{DIN962OPT2=},{M=2.700},{S=8.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 508 1440004 hex nut B ...
1440004
~DIN 439 B
~ISO 4035
Brass
nickel plated
2.000
1.567
0.400
1.200
4.000
BN 508 1440012 hex nut B ...
1440012
~DIN 439 B
~ISO 4035
Brass
nickel plated
2.500
2.013
0.450
1.600
5.000
BN 508 1195832 hex nut B ...
1195832
~DIN 439 B
~ISO 4035
Brass
nickel plated
3.000
2.459
0.500
1.800
5.500
BN 508 1195859 hex nut B ...
1195859
~DIN 439 B
~ISO 4035
Brass
nickel plated
4.000
3.242
0.700
2.200
7.000
BN 508 1195867 hex nut B ...
1195867
~DIN 439 B
~ISO 4035
Brass
nickel plated
5.000
4.134
0.800
2.700
8.000
BN 508 1195875 hex nut B ...
1195875
~DIN 439 B
~ISO 4035
Brass
nickel plated
6.000
4.917
1.000
3.200
10.000
BN 508 1445391 hex nut B ...
1445391
~DIN 439 B
~ISO 4035
Brass
nickel plated
7.000
5.917
1.000
3.500
11.000
BN 508 1195883 hex nut B ...
1195883
~DIN 439 B
~ISO 4035
Brass
nickel plated
8.000
6.647
1.250
4.000
13.000
BN 508 1195891 hex nut B ...
1195891
~DIN 439 B
~ISO 4035
Brass
nickel plated
10.000
8.376
1.500
5.000
17.000
BN 508 1440020 hex nut B ...
1440020
~DIN 439 B
~ISO 4035
Brass
nickel plated
12.000
10.106
1.750
6.000
19.000
BN 508 1440047 hex nut B ...
1440047
~DIN 439 B
~ISO 4035
Brass
nickel plated
16.000
13.835
2.000
8.000
24.000
BN 508 1440063 hex nut B ...
1440063
~DIN 439 B
~ISO 4035
Brass
nickel plated
20.000
17.294
2.500
10.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表