您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 50046 - Hexalobular (6 Lobe) socket pan head chipboard screws, steel case-hardened, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 50046 Hexalobular (6 Lobe) socket pan head chipboard screws
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_50046/bn_50046.prj},{NB=BN 50046 3059115 hexalobular socket pan head chipboard screw 4x16},{CNSORDERNO=3059115},{BNARTNR=3059115},{BNNORM1=},{CNSMAT=Stahl einsatzgehärtet},{BNMAT=Stahl einsatzgehärtet},{BNSURFACE=verzinkt-blau mit Gleitschicht},{INNENSECHSRUN=X20},{D1=4.0},{P=1.800},{L=16.0},{A=2.800},{D2=8.000},{DS=2.950},{K=3.150},{D4=4.200},{R=0.500},{U=1.000},{RF=8.000},{Y=3.500},{A1=3.940},{T=1.800},{DA=4.400},{Z1H=0.800},{Z1D2=9.000},{Z2H=1.000},{Z2D2=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
INNENSECHSRUN
ⁿ/ₐ
D1
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
D2
Head diameter max.
[mm]
K
Head height max.
[mm]
BN 50046 3059103 hexalobu...
3059103
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
12.0
6.000
2.650
BN 50046 3059104 hexalobu...
3059104
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
16.0
6.000
2.650
BN 50046 3059105 hexalobu...
3059105
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
20.0
6.000
2.650
BN 50046 3059106 hexalobu...
3059106
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
25.0
6.000
2.650
BN 50046 3059107 hexalobu...
3059107
Steel case-hardened
zinc plated blue, added l...
X10
3.0
2.100
1.350
30.0
6.000
2.650
BN 50046 3059108 hexalobu...
3059108
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
12.0
7.000
2.900
BN 50046 3059109 hexalobu...
3059109
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
16.0
7.000
2.900
BN 50046 3059110 hexalobu...
3059110
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
20.0
7.000
2.900
BN 50046 3059111 hexalobu...
3059111
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
25.0
7.000
2.900
BN 50046 3059112 hexalobu...
3059112
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
30.0
7.000
2.900
BN 50046 3059113 hexalobu...
3059113
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
35.0
7.000
2.900
BN 50046 3059114 hexalobu...
3059114
Steel case-hardened
zinc plated blue, added l...
X15
3.5
2.400
1.600
40.0
7.000
2.900
BN 50046 3059115 hexalobu...
3059115
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
16.0
8.000
3.150
BN 50046 3059116 hexalobu...
3059116
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
20.0
8.000
3.150
BN 50046 3059195 hexalobu...
3059195
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
25.0
8.000
3.150
BN 50046 3059196 hexalobu...
3059196
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
30.0
8.000
3.150
BN 50046 3059197 hexalobu...
3059197
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
35.0
8.000
3.150
BN 50046 3059198 hexalobu...
3059198
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
40.0
8.000
3.150
BN 50046 3059199 hexalobu...
3059199
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
45.0
8.000
3.150
BN 50046 3059200 hexalobu...
3059200
Steel case-hardened
zinc plated blue, added l...
X20
4.0
2.800
1.800
50.0
8.000
3.150
BN 50046 3059201 hexalobu...
3059201
Steel case-hardened
zinc plated blue, added l...
X25
4.5
3.100
2.000
16.0
9.000
3.500
BN 50046 3059202 hexalobu...
3059202
Steel case-hardened
zinc plated blue, added l...
X25
4.5
3.100
2.000
20.0
9.000
3.500
BN 50046 3059203 hexalobu...
3059203
Steel case-hardened
zinc plated blue, added l...
X25
4.5
3.100
2.000
25.0
9.000
3.500
BN 50046 3059204 hexalobu...
3059204
Steel case-hardened
zinc plated blue, added l...
X25
4.5
3.100
2.000
30.0
9.000
3.500
BN 50046 3059205 hexalobu...
3059205
Steel case-hardened
zinc plated blue, added l...
X25
4.5
3.100
2.000
35.0
9.000
3.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20220 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plu...
Bossard Catalog
10.01.2024
ISO 7049 C-H (DIN 7981 C) - FN 362 - verzinkt blau - Cross recessed pan hea...
SFS Group Schweiz AG
24.05.2024
BN 50023 - Pozi pan head chipboard screws form Z, fully threaded, steel cas...
Bossard Catalog
31.10.2023
BN 20150 - Hexalobular (6 Lobe) socket pan head chipboard screws fully thre...
Bossard Catalog
26.01.2023
BN 33037 - Pozi pan head chipboard screws form Z, fully threaded, stainless...
Bossard Catalog
31.10.2023
BN 20183 - Hexalobular (6 Lobe) socket flat countersunk head chipboard scre...
Bossard Catalog
31.10.2023
Modèle 211318 - Six lobes cross recessed pan head chipboard screw - Stainle...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
ISO 7049 C-Z (DIN 7981 C) - FN 379 - verzinkt schwarz - Cross recessed pan ...
SFS Group Schweiz AG
24.05.2024
MF6S 6X16 - ISO 10642 M6x16 St 10.9
FlexLink
30.08.2022
Modèle 211309 - Chipboard screw countersunk head partial thread six lobes r...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
28.07.2022
BN 14063 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
26.01.2023
Reference 62306 - Pan head chipboard screw cross recess Pozidrive - Stainle...
Visserie - Boulonnerie - Acier Inoxydable
22.06.2018
4986 - fischer Universaldübel mit Rand Nylon UX R
SFS Group Schweiz AG
24.05.2024
4981 - fischer Spreizdübel mit Rand und Schraube SX S
SFS Group Schweiz AG
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表