您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48802 - Cotter pins, Stainless Steel, 18-8, Plain Finish (ASME B18.8.1)
Bossard Inch
Stainless steel fasteners
Split (cotter) pins
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/split_cotter_pins/bn_48802.prj},{NB=BN 48802 3464602 cotter pin 5/32x0.5},{CNSORDERNO=3464602},{BNARTNR=3464602},{BNNORM1=ASME B18.8.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=0.15625000},{SS=Preferred Size},{L=0.500},{SL1=Non-Preferred Length},{SD=.156 x 0.5},{SDNB=.156x0.5},{AMAX=0.150},{AMIN=0.146},{BMAX=0.150},{BMIN=0.116},{C=0.31},{D=0.07},{GHD=0.172},{LPT=0.030},{LMT=0.030},{HP=X156500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Pin Dia.
[Inch]
L
Pin Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
AMAX
Total Shank Diameter - Max.
[Inch]
AMIN
Total Shank Diameter - Min.
[Inch]
BMAX
Wire Width - Max.
[Inch]
BMIN
Wire Width - Min.
[Inch]
C
Head Diameter - Min.
[Inch]
D
Extended Prong Length - Min.
[Inch]
GHD
Gage Hole Diameter (± 0.001)
[Inch]
BN 48802 3458009 cotter p...
3458009
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/16
0.500
Standard
.063 x 0.5
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48802 3464520 cotter p...
3464520
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/16
0.750
Standard
.063 x 0.75
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48802 3464521 cotter p...
3464521
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/16
1.000
Standard
.063 x 1
0.060
0.056
0.060
0.044
0.12
0.03
0.078
BN 48802 3464522 cotter p...
3464522
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
3/32
0.500
Standard
.094 x 0.5
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48802 3464595 cotter p...
3464595
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
3/32
0.750
Standard
.094 x 0.75
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48802 3464596 cotter p...
3464596
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
3/32
1.000
Standard
.094 x 1
0.090
0.086
0.090
0.069
0.19
0.04
0.109
BN 48802 3464597 cotter p...
3464597
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/8
0.500
Standard
.125 x 0.5
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48802 3464598 cotter p...
3464598
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/8
0.750
Standard
.125 x 0.75
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48802 3464599 cotter p...
3464599
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/8
1.000
Standard
.125 x 1
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48802 3464600 cotter p...
3464600
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/8
1.500
Standard
.125 x 1.5
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48802 3464601 cotter p...
3464601
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/8
2.000
Standard
.125 x 2
0.120
0.116
0.120
0.093
0.25
0.06
0.141
BN 48802 3464602 cotter p...
3464602
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
5/32
0.500
Non-Standard
.156 x 0.5
0.150
0.146
0.150
0.116
0.31
0.07
0.172
BN 48802 3464603 cotter p...
3464603
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
5/32
0.750
Standard
.156 x 0.75
0.150
0.146
0.150
0.116
0.31
0.07
0.172
BN 48802 3464604 cotter p...
3464604
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
5/32
1.000
Standard
.156 x 1
0.150
0.146
0.150
0.116
0.31
0.07
0.172
BN 48802 3464605 cotter p...
3464605
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
5/32
1.500
Standard
.156 x 1.5
0.150
0.146
0.150
0.116
0.31
0.07
0.172
BN 48802 3464606 cotter p...
3464606
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
5/32
2.000
Standard
.156 x 2
0.150
0.146
0.150
0.116
0.31
0.07
0.172
BN 48802 3464607 cotter p...
3464607
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
3/16
0.750
Standard
.188 x 0.75
0.176
0.172
0.176
0.137
0.38
0.09
0.203
BN 48802 3464608 cotter p...
3464608
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
3/16
1.000
Standard
.188 x 1
0.176
0.172
0.176
0.137
0.38
0.09
0.203
BN 48802 3464609 cotter p...
3464609
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
3/16
1.500
Standard
.188 x 1.5
0.176
0.172
0.176
0.137
0.38
0.09
0.203
BN 48802 3464610 cotter p...
3464610
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
3/16
2.000
Standard
.188 x 2
0.176
0.172
0.176
0.137
0.38
0.09
0.203
BN 48802 3464611 cotter p...
3464611
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/4
1.000
Standard
.25 x 1
0.225
0.220
0.225
0.176
0.50
0.11
0.266
BN 48802 3464612 cotter p...
3464612
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/4
1.500
Standard
.25 x 1.5
0.225
0.220
0.225
0.176
0.50
0.11
0.266
BN 48802 3464613 cotter p...
3464613
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/4
2.000
Standard
.25 x 2
0.225
0.220
0.225
0.176
0.50
0.11
0.266
BN 48802 3464614 cotter p...
3464614
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/4
2.500
Standard
.25 x 2.5
0.225
0.220
0.225
0.176
0.50
0.11
0.266
BN 48802 3464615 cotter p...
3464615
ASME B18.8.1
Stainless Steel
18-8
Plain Finish
1/4
3.000
Standard
.25 x 3
0.225
0.220
0.225
0.176
0.50
0.11
0.266
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48314 - Cotter pins, Steel, Grade Not Designated, Zinc Clear Plated Chro...
Bossard Inch
29.11.2018
B1S - Guide bush with centering collar
CA-BE
03.11.2022
BN 48729 - Hex nuts with tooth lock washer, Coarse thread, Steel, 1008 - 10...
Bossard Inch
29.11.2018
BN 48733 - Regular heli-coil inserts, Coarse thread, Stainless Steel, 304 S...
Bossard Inch
29.11.2018
BN 48725 - Hex piloted weld nuts with 6 projections, Coarse thread, Steel, ...
Bossard Inch
29.11.2018
C1 - Guide pillar without centering collar
CA-BE
23.11.2011
BN 48621 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
C1S - Guide pillar with centering collar
CA-BE
03.11.2022
BN 48198 - Socket set screws cup point, Fine thread, Stainless Steel, 18-8,...
Bossard Inch
29.11.2018
BN 48722 - Hex piloted weld nuts with 3 projections, Coarse thread, Steel, ...
Bossard Inch
29.11.2018
BN 48730 - Hex nuts with tooth lock washer, Fine thread, Steel, 1008 - 1020...
Bossard Inch
29.11.2018
XE DEB TG4 - Composition
CA-BE
03.11.2022
BN 48286 - Hex jam nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated C...
Bossard Inch
29.11.2018
BN 48290 - Hex nylon insert lock nuts type NM, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表