您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48784 - Hex nylon insert lock nuts type NM, Coarse thread, Stainless Steel, 316 Stainless Steel, Plain Finish (IFI 100-107)
Bossard Inch
Stainless steel fasteners
Prevailing torque and lock nuts
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/preva_torque_a_lock_nuts/bn_48784.prj},{NB=BN 48784 3459035 hex nylon insert lock nut 0.138},{CNSORDERNO=3459035},{BNARTNR=3459035},{BNNORM1=IFI 100-107},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=316 Stainless Steel},{BNSURFACE=Plain Finish},{NS=6#},{NS1=0.13800000},{TT=.138-32},{TYPE=UNC},{F=0.31250000},{G=0.361},{H=0.188},{J=0.075},{K=0.313},{M=0.008}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
TYPE
Thread Type
ⁿ/ₐ
F
Width Across Flats
[Inch]
G
Width Across Corners - Max.
[Inch]
H
Thickness - Max.
[Inch]
K
Dia of Bearing Surface - Max.
[Inch]
BN 48784 3457883 hex nylo...
3457883
IFI 100-107
Stainless Steel
316 Stainless Steel
Plain Finish
4#
.1120-40
UNC
1/4
0.289
0.163
0.251
BN 48784 3459035 hex nylo...
3459035
IFI 100-107
Stainless Steel
316 Stainless Steel
Plain Finish
6#
.138-32
UNC
5/16
0.361
0.188
0.313
BN 48784 3459036 hex nylo...
3459036
IFI 100-107
Stainless Steel
316 Stainless Steel
Plain Finish
8#
.164-32
UNC
11/32
0.397
0.239
0.345
BN 48784 3459037 hex nylo...
3459037
IFI 100-107
Stainless Steel
316 Stainless Steel
Plain Finish
10#
.190-24
UNC
3/8
0.433
0.249
0.376
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48720 - Low crown nuts, Fine thread, Steel, Grade 2, Zinc Clear Plated C...
Bossard Inch
29.11.2018
BN 48207 - Phillips pan head machine screws, Full thread and fine thread, S...
Bossard Inch
29.11.2018
BN 48289 - Hex nylon insert lock nuts type NM, Fine thread, Steel, Grade No...
Bossard Inch
29.11.2018
BN 48623 - Hex top lock nuts, Coarse thread, Steel, Grade B, Zinc Clear Pla...
Bossard Inch
29.11.2018
BN 48723 - Hex piloted weld nuts with 3 projections, Fine thread, Steel, 10...
Bossard Inch
29.11.2018
BN 48652 - Hitch cotter pins, Stainless Steel, Grade Not Designated, Plain ...
Bossard Inch
29.11.2018
BN 48774 - Button socket head cap screws, Full thread and fine thread, Stai...
Bossard Inch
29.11.2018
BN 48731 - Hex nuts with conical washer, Type HN, Coarse thread, Steel, Gra...
Bossard Inch
29.11.2018
BN 48287 - Hex nuts, Coarse thread, Steel, Grade 8, Zinc Plated Yellow Chro...
Bossard Inch
29.11.2018
BN 48767 - Flat socket head cap screws, Full thread and fine thread, Stainl...
Bossard Inch
29.11.2018
BN 48808 - Phillips flat head taptite thread forming screws, Coarse thread,...
Bossard Inch
29.11.2018
BN 48197 - Socket head shoulder screws, Coarse thread, Stainless Steel, 18-...
Bossard Inch
29.11.2018
BN 48765 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
BN 48773 - Button socket head cap screws, Full thread and coarse thread, St...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表