您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48739 - Slot flat head countersunk machine screws, Full thread and coarse thread, Steel, Grade Not Designated, Zinc Clear Plated Chromated (ASME B18.6.3)
Bossard Inch
Machine screws
Slotted machine screws
Powered by
CAD模型選擇
{bossard_inch/machine_screws/slotted_mach_screws/bn_48739.prj},{NB=BN 48739 3477094 slot flat head countersunk machine screw 0.216x0.375},{CNSORDERNO=3477094},{BNARTNR=3477094},{BNNORM1=ASME B18.6.3},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade Not Designated},{BNSURFACE=Zinc Clear Plated Chromated},{NS=#12},{NS1=0.2160},{L=0.3750},{TT=.216-24 UNC-2A},{TYPE=UNC},{SD=.216-24 x 0.375},{LG=0.111},{LT=0.201},{SDNB=.216-24x0.375},{AMAX=0.412},{AMIN=0.380},{H=0.132},{JMAX=0.067},{JMIN=0.056},{TMAX=0.060},{TMIN=0.039},{FMAX=0.045},{FMIN=0.027},{G=0.362},{FN=AESC0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Screw Diameter
[Inch]
L
Length
[Inch]
TT
Thread Type
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
LT
Thread Length - Min
[Inch]
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
H
Head Height
[Inch]
JMAX
Slot Width - Max.
[Inch]
JMIN
Slot Width - Min.
[Inch]
TMAX
Slot Depth - Max.
[Inch]
TMIN
Slot Depth - Min.
[Inch]
FMAX
Protrusion Above Gaging Diameter - Max.
[Inch]
FMIN
Protrusion Above Gaging Diameter- Min.
[Inch]
G
Gaging Diameter
[Inch]
BN 48739 3476618 slot fla...
3476618
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#2
0.3750
.086-56 UNC-2A
.086-56 x 0.375
0.288
0.162
0.144
0.051
0.031
0.023
0.023
0.015
0.029
0.017
0.124
BN 48739 3476619 slot fla...
3476619
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#3
0.5000
.099-48 UNC-2A
.099-48 x 0.5
0.399
0.187
0.167
0.059
0.035
0.027
0.027
0.017
0.031
0.018
0.148
BN 48739 3476620 slot fla...
3476620
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#3
0.7500
.099-48 UNC-2A
.099-48 x 0.75
0.649
0.187
0.167
0.059
0.035
0.027
0.027
0.017
0.031
0.018
0.148
BN 48739 3456859 slot fla...
3456859
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
0.2500
.112-40 UNC-2A
.112-40 x 0.25
0.158
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3476621 slot fla...
3476621
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
0.3125
.112-40 UNC-2A
.112-40 x 0.312
0.220
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3465448 slot fla...
3465448
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
0.3750
.112-40 UNC-2A
.112-40 x 0.375
0.258
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3465449 slot fla...
3465449
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
0.5000
.112-40 UNC-2A
.112-40 x 0.5
0.383
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3465450 slot fla...
3465450
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
0.6250
.112-40 UNC-2A
.112-40 x 0.625
0.508
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3465451 slot fla...
3465451
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
0.7500
.112-40 UNC-2A
.112-40 x 0.75
0.633
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3465452 slot fla...
3465452
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
0.8750
.112-40 UNC-2A
.112-40 x 0.875
0.758
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3465453 slot fla...
3465453
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
1.0000
.112-40 UNC-2A
.112-40 x 1
0.883
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3476622 slot fla...
3476622
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
1.2500
.112-40 UNC-2A
.112-40 x 1.25
1.000
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3476815 slot fla...
3476815
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#4
1.5000
.112-40 UNC-2A
.112-40 x 1.5
1.000
0.212
0.191
0.067
0.039
0.031
0.030
0.020
0.032
0.019
0.172
BN 48739 3476816 slot fla...
3476816
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#5
1.2500
.125-40 UNC-2A
.125-40 x 1.25
1.000
0.237
0.215
0.075
0.043
0.035
0.034
0.022
0.034
0.020
0.196
BN 48739 3476818 slot fla...
3476818
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#5
2.0000
.125-40 UNC-2A
.125-40 x 2
1.000
0.237
0.215
0.075
0.043
0.035
0.034
0.022
0.034
0.020
0.196
BN 48739 3465454 slot fla...
3465454
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.2500
.138-32 UNC-2A
.138-32 x 0.25
0.136
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3465455 slot fla...
3465455
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.3750
.138-32 UNC-2A
.138-32 x 0.375
0.261
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3476842 slot fla...
3476842
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.4375
.138-32 UNC-2A
.138-32 x 0.438
0.292
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3465456 slot fla...
3465456
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.5000
.138-32 UNC-2A
.138-32 x 0.5
0.354
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3465457 slot fla...
3465457
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.6250
.138-32 UNC-2A
.138-32 x 0.625
0.479
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3465458 slot fla...
3465458
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.7500
.138-32 UNC-2A
.138-32 x 0.75
0.605
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3465459 slot fla...
3465459
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
0.8750
.138-32 UNC-2A
.138-32 x 0.875
0.730
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3465460 slot fla...
3465460
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
1.0000
.138-32 UNC-2A
.138-32 x 1
0.855
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3476843 slot fla...
3476843
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
1.2500
.138-32 UNC-2A
.138-32 x 1.25
1.105
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
BN 48739 3476844 slot fla...
3476844
ASME B18.6.3
Steel
Grade Not Designated
Zinc Clear Plated Chromat...
#6
1.5000
.138-32 UNC-2A
.138-32 x 1.5
1.355
0.262
0.238
0.083
0.048
0.039
0.038
0.024
0.036
0.021
0.220
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48246 - Slotted pan head machine screws, Full thread and coarse thread, ...
Bossard Inch
29.11.2018
BN 48255 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48201 - Slotted flat head machine screws, Full thread and coarse thread,...
Bossard Inch
29.11.2018
BN 44301 - Hex nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chrom...
Bossard Inch
29.11.2018
BN 49580 - Phillips flat head undercut machine screws, Full thread and coar...
Bossard Inch
29.11.2018
BN 48234 - Regular split lock washers, Stainless Steel, 18-8, Plain Finish ...
Bossard Inch
29.11.2018
BN 48804 - Phillips pan head tapping screws type AB, Stainless Steel, 18-8,...
Bossard Inch
29.11.2018
BN 48728 - Hex flange serrated nuts, Fine thread, Steel, Case Hardened, Pla...
Bossard Inch
29.11.2018
BN 48361 - Hex machine screw nuts, Coarse thread, Steel, Grade Not Designat...
Bossard Inch
29.11.2018
BN 49540 - Slotted round head machine screws, Partial thread and fine threa...
Bossard Inch
29.11.2018
BN 48254 - Phillips pan head machine screws, Full thread and fine thread, S...
Bossard Inch
29.11.2018
BN 48802 - Cotter pins, Stainless Steel, 18-8, Plain Finish (ASME B18.8.1)
Bossard Inch
29.11.2018
BN 48766 - Flat socket head cap screws, Full thread and coarse thread, Stai...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表