您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48650 - High collar split lock washers, Stainless Steel, 18-8, Plain Finish (ASME B18.21.1)
Bossard Inch
Stainless steel fasteners
ring lock washers, Serrated lock washers
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/spring_lock_wash_serr_lock_washers/bn_48650.prj},{NB=BN 48650 3447877 high collar split lock washer 5/16},{CNSORDERNO=3447877},{BNARTNR=3447877},{BNNORM1=ASME B18.21.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=5/16},{NS1=5/16},{SD=5/16 High-Collar Helical Spring},{AMAX=0.322},{AMIN=0.314},{B=0.457},{T=0.093},{W=0.062},{BW=0.043}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[Inch]
A
Inside Diameter - Nominal
[Inch]
B
Outside Diameter - Max.
[Inch]
T
Mean Section Thickness ((ti+to)/2) - Min.
[Inch]
W
Section Width - Min.
[Inch]
BW
Bearing Width - Min.
[Inch]
BN 48650 3447873 high col...
3447873
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#6
0.144
0.216
0.030
0.030
0.021
BN 48650 3447874 high col...
3447874
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#8
0.170
0.267
0.047
0.042
0.029
BN 48650 3447875 high col...
3447875
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
#10
0.197
0.294
0.047
0.042
0.029
BN 48650 3447876 high col...
3447876
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
1/4
0.256
0.363
0.078
0.047
0.033
BN 48650 3447877 high col...
3447877
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
5/16
0.318
0.457
0.093
0.062
0.043
BN 48650 3447878 high col...
3447878
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
3/8
0.381
0.550
0.125
0.076
0.053
BN 48650 3459173 high col...
3459173
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
7/16
0.445
0.644
0.140
0.090
0.063
BN 48650 3447879 high col...
3447879
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
1/2
0.507
0.733
0.172
0.103
0.072
BN 48650 3447880 high col...
3447880
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
5/8
0.635
0.917
0.203
0.125
0.087
BN 48650 3447881 high col...
3447881
ASME B18.21.1
Stainless Steel
18-8
Plain Finish
3/4
0.760
1.105
0.218
0.154
0.108
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 48763 - Socket head cap screws, Partial thread and coarse thread, Stainl...
Bossard Inch
29.11.2018
BN 48185 - Hex head cap screws, Partial thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48286 - Hex jam nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated C...
Bossard Inch
29.11.2018
BN 48803 - Cotter pins, Stainless Steel, 316 Stainless Steel, Plain Finish ...
Bossard Inch
29.11.2018
XE TG4 - Composition
CA-BE
03.11.2022
X - Composition
CA-BE
03.11.2022
BN 48785 - Hex nylon insert lock nuts type NM, Fine thread, Stainless Steel...
Bossard Inch
29.11.2018
BN 48733 - Regular heli-coil inserts, Coarse thread, Stainless Steel, 304 S...
Bossard Inch
29.11.2018
BN 48729 - Hex nuts with tooth lock washer, Coarse thread, Steel, 1008 - 10...
Bossard Inch
29.11.2018
BN 48728 - Hex flange serrated nuts, Fine thread, Steel, Case Hardened, Pla...
Bossard Inch
29.11.2018
BN 44301 - Hex nuts, Coarse thread, Steel, Grade 2, Zinc Clear Plated Chrom...
Bossard Inch
29.11.2018
BN 48193 - Flat socket head cap screws, Full thread and fine thread, Stainl...
Bossard Inch
29.11.2018
BN 48806 - Torx pan head tapping screws type AB, Stainless Steel, 18-8, Pla...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表