您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4850 - Hexalobular (6 Lobe) socket head cap screws with low head, fully threaded (ISO 14580), cl. 08.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 4850 Hexalobular (6 Lobe) socket head cap screws with low head
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_4850/bn_4850.prj},{NB=BN 4850 1146068 hexalobular socket head cap screw M5x12},{CNSORDERNO=1146068},{BNARTNR=1146068},{BNNORM1=ISO 14580},{BNNORM2=},{CNSMAT=Stahl 08.8},{BNMAT=Stahl 08.8},{BNSURFACE=verzinkt-blau},{D=5.000},{P=0.800},{L=12.000},{X=2.000},{A1=1.600},{DK=8.500},{DA=5.700},{K=3.650},{R=0.200},{W=1.300},{NR=25},{A=4.500},{T=1.910},{V=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Threaded pitch
[mm]
L
Length
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
A1
max.
[mm]
DK
Head diameter max.
[mm]
DA
Plant surface Diameter max.
[mm]
K
Head Height max.
[mm]
R
Clear stitch radius max.
[mm]
W
Residual head height min.
[mm]
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter ref.
[mm]
T
Torx-depth max.
[mm]
BN 4850 3645891 hexalobul...
3645891
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
4.000
3.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 3271425 hexalobul...
3271425
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
5.000
4.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 1145924 hexalobul...
1145924
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
6.000
5.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 1145932 hexalobul...
1145932
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
8.000
7.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 1145940 hexalobul...
1145940
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
10.000
9.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 1145959 hexalobul...
1145959
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
12.000
11.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 1145967 hexalobul...
1145967
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
16.000
15.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 3055575 hexalobul...
3055575
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
20.000
19.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 3271426 hexalobul...
3271426
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
25.000
24.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 3271428 hexalobul...
3271428
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
30.000
29.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 3645893 hexalobul...
3645893
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
40.000
39.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 3645892 hexalobul...
3645892
ISO 14580
Steel 08.8
zinc plated blue
3.000
2.387
0.500
45.000
44.000
1.250
1.000
5.500
3.600
2.400
0.100
0.750
10
2.800
1.270
BN 4850 3645894 hexalobul...
3645894
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
5.000
3.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 1145975 hexalobul...
1145975
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
6.000
4.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 1145983 hexalobul...
1145983
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
8.000
6.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 1145991 hexalobul...
1145991
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
10.000
8.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 1146009 hexalobul...
1146009
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
12.000
10.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 1146017 hexalobul...
1146017
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
16.000
14.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 1146025 hexalobul...
1146025
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
20.000
18.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 3055576 hexalobul...
3055576
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
25.000
23.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 3271429 hexalobul...
3271429
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
30.000
28.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 3645895 hexalobul...
3645895
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
35.000
33.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 3645896 hexalobul...
3645896
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
40.000
38.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 3645897 hexalobul...
3645897
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
45.000
43.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
BN 4850 3645898 hexalobul...
3645898
ISO 14580
Steel 08.8
zinc plated blue
4.000
3.141
0.700
50.000
48.600
1.750
1.400
7.000
4.700
3.100
0.200
1.100
20
3.950
1.660
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表