您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48346 - Flat washers, Stainless Steel, 18-8, Plain Finish (ASME B18.22.1)
Bossard Inch
Stainless steel fasteners
Washers
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/washers/bn_48346.prj},{NB=BN 48346 3401236 flat washer 0.39x0.875x0.062},{CNSORDERNO=3401236},{BNARTNR=3401236},{BNNORM1=ASME B18.22.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{A=0.390},{B=0.875},{C=0.062}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
A
Inside Diameter - Basic
[Inch]
B
Outside Diameter - Basic
[Inch]
C
Thickness - Basic
[Inch]
BN 48346 3603103 flat was...
3603103
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.078
0.188
0.020
BN 48346 3465923 flat was...
3465923
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.156
0.375
0.049
BN 48346 3401233 flat was...
3401233
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.172
0.375
0.031
BN 48346 3465924 flat was...
3465924
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.188
0.438
0.049
BN 48346 3401234 flat was...
3401234
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.203
0.438
0.031
BN 48346 3465925 flat was...
3465925
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.219
0.500
0.049
BN 48346 3464341 flat was...
3464341
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.250
0.562
0.049
BN 48346 3464342 flat was...
3464342
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.281
0.625
0.065
BN 48346 3447950 flat was...
3447950
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.312
0.734
0.065
BN 48346 3464343 flat was...
3464343
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.344
0.688
0.065
BN 48346 3401235 flat was...
3401235
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.345
0.750
0.050
BN 48346 3447951 flat was...
3447951
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.375
0.875
0.083
BN 48346 3401236 flat was...
3401236
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.390
0.875
0.062
BN 48346 3401237 flat was...
3401237
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.390
1.000
0.050
BN 48346 3464344 flat was...
3464344
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.406
0.812
0.065
BN 48346 3447954 flat was...
3447954
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.438
1.000
0.083
BN 48346 3464345 flat was...
3464345
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.469
1.000
0.065
BN 48346 3447956 flat was...
3447956
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.500
1.250
0.083
BN 48346 3464346 flat was...
3464346
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.531
1.062
0.095
BN 48346 3447958 flat was...
3447958
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.562
1.375
0.109
BN 48346 3401238 flat was...
3401238
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.563
1.250
0.073
BN 48346 3464347 flat was...
3464347
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.656
1.312
0.095
BN 48346 3401239 flat was...
3401239
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.688
1.500
0.078
BN 48346 3447960 flat was...
3447960
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.688
1.750
0.134
BN 48346 3464348 flat was...
3464348
ASME B18.22.1
Stainless Steel
18-8
Plain Finish
0.812
1.469
0.134
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48182 - Hex head cap screws, Full thread and coarse thread, Stainless St...
Bossard Inch
29.11.2018
BN 48207 - Phillips pan head machine screws, Full thread and fine thread, S...
Bossard Inch
29.11.2018
BN 48238 - External tooth lock washers, Stainless Steel, 410 Stainless Stee...
Bossard Inch
29.11.2018
BN 48219 - Hex nuts, Coarse thread, Stainless Steel, 316 Stainless Steel, P...
Bossard Inch
29.11.2018
BN 48764 - Socket head cap screws, Full thread and fine thread, Stainless S...
Bossard Inch
29.11.2018
BN 48765 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
BN 48720 - Low crown nuts, Fine thread, Steel, Grade 2, Zinc Clear Plated C...
Bossard Inch
29.11.2018
BN 48623 - Hex top lock nuts, Coarse thread, Steel, Grade B, Zinc Clear Pla...
Bossard Inch
29.11.2018
BN 48723 - Hex piloted weld nuts with 3 projections, Fine thread, Steel, 10...
Bossard Inch
29.11.2018
BN 48805 - Phillips flat head tapping screws type AB, Stainless Steel, 18-8...
Bossard Inch
29.11.2018
BN 48228 - Hex nylon insert lock nuts type NM, Fine thread, Stainless Steel...
Bossard Inch
29.11.2018
BN 48798 - Slotted pan head machine screws, Full thread and fine thread, St...
Bossard Inch
29.11.2018
BN 48652 - Hitch cotter pins, Stainless Steel, Grade Not Designated, Plain ...
Bossard Inch
29.11.2018
BN 48649 - Heavy split lock washers, Stainless Steell, 18-8, Plain Finish (...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表