您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48307 - Internal tooth lock washers, Steel, HRC 40 - 50, Zinc Clear Plated Chromated (ASME B18.21.1)
Bossard Inch
Washers
Serrated lock washers, Toothed lock washers
Powered by
CAD模型選擇
{bossard_inch/washers/serrated_lock_was_toot_lock_washers/bn_48307.prj},{NB=BN 48307 3476615 internal tooth lock washer 0.216},{CNSORDERNO=3476615},{BNARTNR=3476615},{BNNORM1=ASME B18.21.1},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=HRC 40 - 50},{BNSURFACE=Zinc Clear Plated Chromated},{NS=#12},{NS1=0.216},{AMAX=0.231},{AMIN=0.221},{BMAX=0.410},{BMIN=0.394},{CMAX=0.027},{CMIN=0.020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Washer Size
[Inch]
A
Inside Diameter - Nominal
[Inch]
B
Outside Diameter - Nominal
[Inch]
C
Thickness - Nominal
[Inch]
BN 48307 3476614 internal...
3476614
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#2
0.092
0.188
0.013
BN 48307 3401028 internal...
3401028
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#4
0.119
0.258
0.015
BN 48307 3401029 internal...
3401029
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#6
0.145
0.285
0.019
BN 48307 3401030 internal...
3401030
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#8
0.172
0.333
0.020
BN 48307 3401031 internal...
3401031
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#10
0.200
0.373
0.021
BN 48307 3476615 internal...
3476615
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
#12
0.226
0.402
0.024
BN 48307 3401032 internal...
3401032
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
1/4
0.262
0.469
0.026
BN 48307 3401033 internal...
3401033
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
5/16
0.326
0.602
0.031
BN 48307 3401034 internal...
3401034
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
3/8
0.391
0.681
0.036
BN 48307 3401035 internal...
3401035
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
7/16
0.456
0.764
0.036
BN 48307 3401036 internal...
3401036
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
1/2
0.521
0.883
0.041
BN 48307 3476616 internal...
3476616
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
5/8
0.651
1.058
0.046
BN 48307 3476617 internal...
3476617
ASME B18.21.1
Steel
HRC 40 - 50
Zinc Clear Plated Chromat...
3/4
0.782
1.232
0.051
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表