피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
품질보증 정보
카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4825 - Phillips pan washer head machine screws form H (ecosyn® fix SPH), steel 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.500 Securing and anti loosening screws
01.300.500.10 Securing and anti loosening screws with internal drive
BN 4825 Phillips pan washer head machine screws form H
Powered by
CAD모델 선택
{bossard/01/01_300/01_300_500/01_300_500_10/bn_4825/bn_4825.prj},{NB=BN 4825 3056347 cross recessed pan washer head machine screw M3x16},{CNSORDERNO=3056347},{BNARTNR=3056347},{BNNORM1=ecosyn® fix SPH},{BNNORM2=},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt-blau},{D=3.000},{P=0.500},{L=16.000},{A=0.500},{DC=8.000},{DK=5.600},{K=2.700},{E=0.800},{R=0.150},{R1=1.000},{RF=0.200},{H=2},{M=3.500},{T=0.900}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
DC
Diameter max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R1
Head radius
[mm]
T
Depth of the driving feature
[mm]
BN 4825 3787554 cross rec...
3787554
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.000
1.509
0.400
3.000
5.000
3.600
1.900
0.600
0.600
BN 4825 3787555 cross rec...
3787555
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.000
1.509
0.400
4.000
5.000
3.600
1.900
0.600
0.600
BN 4825 3787556 cross rec...
3787556
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.000
1.509
0.400
5.000
5.000
3.600
1.900
0.600
0.600
BN 4825 3787557 cross rec...
3787557
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.000
1.509
0.400
6.000
5.000
3.600
1.900
0.600
0.600
BN 4825 3787558 cross rec...
3787558
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.000
1.509
0.400
8.000
5.000
3.600
1.900
0.600
0.600
BN 4825 3787559 cross rec...
3787559
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.000
1.509
0.400
10.000
5.000
3.600
1.900
0.600
0.600
BN 4825 3787560 cross rec...
3787560
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.000
1.509
0.400
12.000
5.000
3.600
1.900
0.600
0.600
BN 4825 2095726 cross rec...
2095726
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.500
1.948
0.450
4.000
6.500
4.400
2.300
0.800
1.000
BN 4825 2095734 cross rec...
2095734
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.500
1.948
0.450
5.000
6.500
4.400
2.300
0.800
1.000
BN 4825 2095742 cross rec...
2095742
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.500
1.948
0.450
6.000
6.500
4.400
2.300
0.800
1.000
BN 4825 2095750 cross rec...
2095750
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.500
1.948
0.450
8.000
6.500
4.400
2.300
0.800
1.000
BN 4825 2095769 cross rec...
2095769
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.500
1.948
0.450
10.000
6.500
4.400
2.300
0.800
1.000
BN 4825 2095777 cross rec...
2095777
ecosyn® fix SPH
Steel 4.8
zinc plated blue
2.500
1.948
0.450
12.000
6.500
4.400
2.300
0.800
1.000
BN 4825 3056345 cross rec...
3056345
ecosyn® fix SPH
Steel 4.8
zinc plated blue
3.000
2.387
0.500
3.000
8.000
5.600
2.700
1.000
0.900
BN 4825 2095785 cross rec...
2095785
ecosyn® fix SPH
Steel 4.8
zinc plated blue
3.000
2.387
0.500
4.000
8.000
5.600
2.700
1.000
0.900
BN 4825 2095793 cross rec...
2095793
ecosyn® fix SPH
Steel 4.8
zinc plated blue
3.000
2.387
0.500
5.000
8.000
5.600
2.700
1.000
0.900
BN 4825 1070479 cross rec...
1070479
ecosyn® fix SPH
Steel 4.8
zinc plated blue
3.000
2.387
0.500
6.000
8.000
5.600
2.700
1.000
0.900
BN 4825 1198440 cross rec...
1198440
ecosyn® fix SPH
Steel 4.8
zinc plated blue
3.000
2.387
0.500
8.000
8.000
5.600
2.700
1.000
0.900
BN 4825 1070568 cross rec...
1070568
ecosyn® fix SPH
Steel 4.8
zinc plated blue
3.000
2.387
0.500
10.000
8.000
5.600
2.700
1.000
0.900
BN 4825 1198459 cross rec...
1198459
ecosyn® fix SPH
Steel 4.8
zinc plated blue
3.000
2.387
0.500
12.000
8.000
5.600
2.700
1.000
0.900
BN 4825 3056347 cross rec...
3056347
ecosyn® fix SPH
Steel 4.8
zinc plated blue
3.000
2.387
0.500
16.000
8.000
5.600
2.700
1.000
0.900
BN 4825 3056349 cross rec...
3056349
ecosyn® fix SPH
Steel 4.8
zinc plated blue
4.000
3.141
0.700
4.000
10.000
7.300
3.400
1.300
1.500
BN 4825 2095807 cross rec...
2095807
ecosyn® fix SPH
Steel 4.8
zinc plated blue
4.000
3.141
0.700
5.000
10.000
7.300
3.400
1.300
1.500
BN 4825 2095815 cross rec...
2095815
ecosyn® fix SPH
Steel 4.8
zinc plated blue
4.000
3.141
0.700
6.000
10.000
7.300
3.400
1.300
1.500
BN 4825 1198157 cross rec...
1198157
ecosyn® fix SPH
Steel 4.8
zinc plated blue
4.000
3.141
0.700
8.000
10.000
7.300
3.400
1.300
1.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BN 5128 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecosy...
Bossard Catalog
20.02.2024
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
BN 10649 - Hexalobular (6 Lobe) socket pan washer head machine screws (ecos...
Bossard Catalog
12.02.2024
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
16.05.2024
BN 5952 - Phillips pan washer head machine screws form H (ecosyn® fix IPH),...
Bossard Catalog
12.02.2024
BN 388 - Phillips flat countersunk head machine screws form H (DIN 965 A; ~...
Bossard Catalog
31.10.2023
BN 169 - Prevailing torque type hex lock nuts all-metal (DIN 980 V; ~ISO 70...
Bossard Catalog
31.10.2023
BN 11252 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 715 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, zinc...
Bossard Catalog
31.10.2023
BN 790 - Toothed lock washers type J, internal teeth (DIN 6797 J), spring s...
Bossard Catalog
31.10.2023
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, full...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 2041 - Hexalobular (6 Lobe) socket flat countersunk head screws (ecosyn®...
Bossard Catalog
20.02.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성