您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48240 - Slotted spring pins, Stainless Steel, 420 Stainless Steel, Plain Finish (ASME B18.8.2)
Bossard Inch
Stainless steel fasteners
Pins
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/pins/bn_48240.prj},{NB=BN 48240 3464496 slotted spring pin 1/4x0.625},{CNSORDERNO=3464496},{BNARTNR=3464496},{BNNORM1=ASME B18.8.2},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=420 Stainless Steel},{BNSURFACE=Plain Finish},{NS=0.25000000},{L=0.625},{SL1=Standard Length},{SD=.25 x 0.625},{SDNB=.25x0.625},{AMAX=0.264},{AMIN=0.258},{B=0.245},{CMAX=0.065},{CMIN=0.012},{F=0.048},{RHSMAX=0.256},{RHSMIN=0.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Pin Diameter
[Inch]
L
Length
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
AMAX
Pin Diameter - Max.
[Inch]
AMIN
Pin Diameter - Min.
[Inch]
B
Chamfer Diameter - Max.
[Inch]
CMAX
Chamfer Length - Max.
[Inch]
CMIN
Chamfer Length - Min.
[Inch]
F
Stock Thickness - Basic
[Inch]
RHSMAX
Recommended Hole Size - Max.
[Inch]
RHSMIN
Recommended Hole Size - Min.
[Inch]
BN 48240 3464476 slotted ...
3464476
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/8
0.375
Standard
.125 x 0.375
0.135
0.131
0.122
0.044
0.008
0.028
0.129
0.125
BN 48240 3464477 slotted ...
3464477
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/8
0.500
Standard
.125 x 0.5
0.135
0.131
0.122
0.044
0.008
0.028
0.129
0.125
BN 48240 3464478 slotted ...
3464478
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/8
0.625
Standard
.125 x 0.625
0.135
0.131
0.122
0.044
0.008
0.028
0.129
0.125
BN 48240 3464479 slotted ...
3464479
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/8
0.750
Standard
.125 x 0.75
0.135
0.131
0.122
0.044
0.008
0.028
0.129
0.125
BN 48240 3464480 slotted ...
3464480
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/8
0.875
Standard
.125 x 0.875
0.135
0.131
0.122
0.044
0.008
0.028
0.129
0.125
BN 48240 3400762 slotted ...
3400762
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/8
1.000
Standard
.125 x 1
0.135
0.131
0.122
0.044
0.008
0.028
0.129
0.125
BN 48240 3464481 slotted ...
3464481
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
5/32
0.500
Standard
.156 x 0.5
0.167
0.162
0.151
0.048
0.010
0.032
0.160
0.156
BN 48240 3464482 slotted ...
3464482
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
5/32
0.625
Standard
.156 x 0.625
0.167
0.162
0.151
0.048
0.010
0.032
0.160
0.156
BN 48240 3464483 slotted ...
3464483
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
5/32
0.750
Standard
.156 x 0.75
0.167
0.162
0.151
0.048
0.010
0.032
0.160
0.156
BN 48240 3464484 slotted ...
3464484
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
5/32
0.875
Standard
.156 x 0.875
0.167
0.162
0.151
0.048
0.010
0.032
0.160
0.156
BN 48240 3464485 slotted ...
3464485
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
5/32
1.000
Standard
.156 x 1
0.167
0.162
0.151
0.048
0.010
0.032
0.160
0.156
BN 48240 3464486 slotted ...
3464486
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
0.500
Standard
.188 x 0.5
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464487 slotted ...
3464487
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
0.625
Standard
.188 x 0.625
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464488 slotted ...
3464488
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
0.750
Standard
.188 x 0.75
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464489 slotted ...
3464489
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
0.875
Standard
.188 x 0.875
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464490 slotted ...
3464490
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
1.000
Standard
.188 x 1
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464491 slotted ...
3464491
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
1.250
Standard
.188 x 1.25
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464492 slotted ...
3464492
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
1.500
Standard
.188 x 1.5
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464493 slotted ...
3464493
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
1.750
Standard
.188 x 1.75
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464494 slotted ...
3464494
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
3/16
2.000
Standard
.188 x 2
0.199
0.194
0.182
0.055
0.011
0.040
0.192
0.187
BN 48240 3464495 slotted ...
3464495
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/4
0.500
Standard
.25 x 0.5
0.264
0.258
0.245
0.065
0.012
0.048
0.256
0.250
BN 48240 3464496 slotted ...
3464496
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/4
0.625
Standard
.25 x 0.625
0.264
0.258
0.245
0.065
0.012
0.048
0.256
0.250
BN 48240 3464497 slotted ...
3464497
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/4
0.750
Standard
.25 x 0.75
0.264
0.258
0.245
0.065
0.012
0.048
0.256
0.250
BN 48240 3464498 slotted ...
3464498
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/4
0.875
Standard
.25 x 0.875
0.264
0.258
0.245
0.065
0.012
0.048
0.256
0.250
BN 48240 3464499 slotted ...
3464499
ASME B18.8.2
Stainless Steel
420 Stainless Steel
Plain Finish
1/4
1.000
Standard
.25 x 1
0.264
0.258
0.245
0.065
0.012
0.048
0.256
0.250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48228 - Hex nylon insert lock nuts type NM, Fine thread, Stainless Steel...
Bossard Inch
29.11.2018
BN 48229 - Hex nylon insert lock nuts type NM, Coarse thread, Stainless Ste...
Bossard Inch
29.11.2018
BN 48798 - Slotted pan head machine screws, Full thread and fine thread, St...
Bossard Inch
29.11.2018
BN 48623 - Hex top lock nuts, Coarse thread, Steel, Grade B, Zinc Clear Pla...
Bossard Inch
29.11.2018
BN 48182 - Hex head cap screws, Full thread and coarse thread, Stainless St...
Bossard Inch
29.11.2018
BN 48202 - Slotted pan head machine screws, Full thread and coarse thread, ...
Bossard Inch
29.11.2018
BN 48774 - Button socket head cap screws, Full thread and fine thread, Stai...
Bossard Inch
29.11.2018
BN 48808 - Phillips flat head taptite thread forming screws, Coarse thread,...
Bossard Inch
29.11.2018
BN 48219 - Hex nuts, Coarse thread, Stainless Steel, 316 Stainless Steel, P...
Bossard Inch
29.11.2018
BN 48239 - Dowel pins, Stainless Steel, 18-8, Plain Finish (ASME B18.8.2)
Bossard Inch
29.11.2018
BN 48646 - Hex nylon insert lock nuts type NE, Coarse thread, Stainless Ste...
Bossard Inch
29.11.2018
BN 48773 - Button socket head cap screws, Full thread and coarse thread, St...
Bossard Inch
29.11.2018
BN 48197 - Socket head shoulder screws, Coarse thread, Stainless Steel, 18-...
Bossard Inch
29.11.2018
BN 48765 - Socket head cap screws, Partial thread and fine thread, Stainles...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表