您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48197 - Socket head shoulder screws, Coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.3)
Bossard Inch
Stainless steel fasteners
Socket head cap screws
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/socket_head_cap_screws/bn_48197.prj},{NB=BN 48197 3464435 socket head shoulder screw 3/8x0.625},{CNSORDERNO=3464435},{BNARTNR=3464435},{BNNORM1=ASME B18.3},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=0.37500000},{TT=.3125-18 UNC-3A},{L=0.625},{E=0.500},{SL=Standard},{SD=0.375 x 0.625},{SDNB=0.375x0.625},{DMAX=0.3730},{DMIN=0.3710},{AMAX=0.562},{AMIN=0.543},{HMAX=0.250},{HMIN=0.240},{C=0.031},{J=0.188},{T=0.141},{M=0.413},{R=0.015},{K=0.352},{F=0.093},{D1=0.3125},{GMAX=0.249},{GMIN=0.237},{I=0.111},{NMAX=0.031},{NMIN=0.025},{JMAX=0.1900},{JMIN=0.1875},{P1=0.056},{HP=U375625}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size (Basic Shoulder Diameter)
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
E
Thread Length - Basic
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
DMAX
Shoulder Diameter - Max.
[Inch]
DMIN
Shoulder Diameter - Min.
[Inch]
AMAX
Head Diameter - Max.
[Inch]
AMIN
Head Diameter - Min.
[Inch]
HMAX
Head Height - Max.
[Inch]
HMIN
Head Height - Min.
[Inch]
C
Chamfer or Radius - Max.
[Inch]
J
Hexagon Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
M
Fillet Transition Diameter - Max.
[Inch]
R
Head Fillet Radius - Min.
[Inch]
K
Shoulder Neck Diameter - Min.
[Inch]
F
Shoulder Neck Width - Max.
[Inch]
D1
Thread Diameter - Nom.
[Inch]
GMAX
Thread Neck Diameter - Max.
[Inch]
GMIN
Thread Neck Diameter - Min.
[Inch]
I
Thread Neck Width - Max.
[Inch]
NMAX
Thread Neck Fillet - Max.
[Inch]
NMIN
Thread Neck Fillet - Min.
[Inch]
P
Chamfer or Radius - Max.
[Inch]
BN 48197 3464419 socket h...
3464419
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.190-24 UNC-3A
0.375
0.375
Standard
0.25 x 0.375
0.2480
0.2460
0.375
0.357
0.188
0.177
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.142
0.133
0.083
0.023
0.017
0.010
BN 48197 3464420 socket h...
3464420
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.190-24 UNC-3A
0.500
0.375
Standard
0.25 x 0.5
0.2480
0.2460
0.375
0.357
0.188
0.177
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.142
0.133
0.083
0.023
0.017
0.010
BN 48197 3464421 socket h...
3464421
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.190-24 UNC-3A
0.625
0.375
Standard
0.25 x 0.625
0.2480
0.2460
0.375
0.357
0.188
0.177
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.142
0.133
0.083
0.023
0.017
0.010
BN 48197 3464422 socket h...
3464422
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.190-24 UNC-3A
0.750
0.375
Standard
0.25 x 0.75
0.2480
0.2460
0.375
0.357
0.188
0.177
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.142
0.133
0.083
0.023
0.017
0.010
BN 48197 3464423 socket h...
3464423
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.190-24 UNC-3A
1.000
0.375
Standard
0.25 x 1
0.2480
0.2460
0.375
0.357
0.188
0.177
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.142
0.133
0.083
0.023
0.017
0.010
BN 48197 3464424 socket h...
3464424
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.190-24 UNC-3A
1.250
0.375
Standard
0.25 x 1.25
0.2480
0.2460
0.375
0.357
0.188
0.177
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.142
0.133
0.083
0.023
0.017
0.010
BN 48197 3464425 socket h...
3464425
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/4
.190-24 UNC-3A
1.500
0.375
Standard
0.25 x 1.5
0.2480
0.2460
0.375
0.357
0.188
0.177
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.142
0.133
0.083
0.023
0.017
0.010
BN 48197 3464426 socket h...
3464426
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.250-20 UNC-3A
0.375
0.438
Standard
0.3125 x 0.375
0.3105
0.3085
0.438
0.419
0.219
0.209
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.193
0.182
0.100
0.028
0.022
0.010
BN 48197 3464427 socket h...
3464427
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.250-20 UNC-3A
0.500
0.438
Standard
0.3125 x 0.5
0.3105
0.3085
0.438
0.419
0.219
0.209
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.193
0.182
0.100
0.028
0.022
0.010
BN 48197 3464428 socket h...
3464428
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.250-20 UNC-3A
0.625
0.438
Standard
0.3125 x 0.625
0.3105
0.3085
0.438
0.419
0.219
0.209
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.193
0.182
0.100
0.028
0.022
0.010
BN 48197 3464429 socket h...
3464429
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.250-20 UNC-3A
0.750
0.438
Standard
0.3125 x 0.75
0.3105
0.3085
0.438
0.419
0.219
0.209
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.193
0.182
0.100
0.028
0.022
0.010
BN 48197 3464430 socket h...
3464430
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.250-20 UNC-3A
1.000
0.438
Standard
0.3125 x 1
0.3105
0.3085
0.438
0.419
0.219
0.209
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.193
0.182
0.100
0.028
0.022
0.010
BN 48197 3464431 socket h...
3464431
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.250-20 UNC-3A
1.250
0.438
Standard
0.3125 x 1.25
0.3105
0.3085
0.438
0.419
0.219
0.209
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.193
0.182
0.100
0.028
0.022
0.010
BN 48197 3464432 socket h...
3464432
ASME B18.3
Stainless Steel
18-8
Plain Finish
5/16
.250-20 UNC-3A
1.500
0.438
Standard
0.3125 x 1.5
0.3105
0.3085
0.438
0.419
0.219
0.209
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.193
0.182
0.100
0.028
0.022
0.010
BN 48197 3464433 socket h...
3464433
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
0.375
0.500
Standard
0.375 x 0.375
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3464434 socket h...
3464434
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
0.500
0.500
Standard
0.375 x 0.5
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3464435 socket h...
3464435
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
0.625
0.500
Standard
0.375 x 0.625
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3400634 socket h...
3400634
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
0.750
0.500
Standard
0.375 x 0.75
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3464436 socket h...
3464436
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
1.000
0.500
Standard
0.375 x 1
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3464437 socket h...
3464437
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
1.250
0.500
Standard
0.375 x 1.25
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3464438 socket h...
3464438
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
1.500
0.500
Standard
0.375 x 1.5
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3464439 socket h...
3464439
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
1.750
0.500
Standard
0.375 x 1.75
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3464440 socket h...
3464440
ASME B18.3
Stainless Steel
18-8
Plain Finish
3/8
.3125-18 UNC-3A
2.000
0.500
Standard
0.375 x 2
0.3730
0.3710
0.562
0.543
0.250
0.240
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.249
0.237
0.111
0.031
0.025
0.010
BN 48197 3464441 socket h...
3464441
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/2
.375-16 UNC-3A
0.500
0.625
Standard
0.5 x 0.5
0.4980
0.4960
0.750
0.729
0.312
0.302
0.040
0.250
0.188
0.550
0.020
0.477
0.093
0.3750
0.304
0.291
0.125
0.035
0.029
0.010
BN 48197 3464442 socket h...
3464442
ASME B18.3
Stainless Steel
18-8
Plain Finish
1/2
.375-16 UNC-3A
0.625
0.625
Standard
0.5 x 0.625
0.4980
0.4960
0.750
0.729
0.312
0.302
0.040
0.250
0.188
0.550
0.020
0.477
0.093
0.3750
0.304
0.291
0.125
0.035
0.029
0.010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48289 - Hex nylon insert lock nuts type NM, Fine thread, Steel, Grade No...
Bossard Inch
29.11.2018
STHWRB, STHWR, SSTHWR, ATHWR - Shaft Supports - Bracket Shaped Slit Clampin...
Misumi
18.02.2024
SHKWBT, SHKWMT, SHKWST - Shaft Supports - Casting, L-Shaped - Side Slit
Misumi
30.06.2021
SHWTB, SHWTM, SHWTS, SHWTA - Shaft Supports - T-Shaped (Machined Products) ...
Misumi
16.02.2024
STHIRB, STHIR, SSTHIR, STHIRA - Shaft Supports - Bracket Shaped - Inlay Typ...
Misumi
29.02.2024
SHHTB, SHHTM, SHHTS - Shaft Supports - Hinged Clamp - T-Shaped
Misumi
21.10.2021
SHSHB, SHSHM, SHSHS - Shaft Supports - Hinged Clamp - Bottom Mount
Misumi
21.10.2021
SHSTBK, SHSTMK, SHSTSK, SHSTAK - Shaft Supports - T-Shaped-Machined Product...
Misumi
16.02.2024
STHICB, STHIC, SSTHIC, STHICA - Shaft Supports - Bracket Shaped - Inlay Typ...
Misumi
29.02.2024
SHWTBN, SHWTMN, SHWTSN, SHWTAN - Shaft Supports - T-Shaped (Machined Produc...
Misumi
16.02.2024
BN 48723 - Hex piloted weld nuts with 3 projections, Fine thread, Steel, 10...
Bossard Inch
29.11.2018
STHXRB, STHXR, SSTHXR, ATHXR - Shaft Supports - Bracket Shaped - End Mount ...
Misumi
21.02.2024
STHCBNK, STHCNK, SSTHCNK, ATHCNK - Shaft Supports - Flange Mount, Thick Hol...
Misumi
20.02.2024
SHKSBT, SHKSMT, SHKSST - Shaft Supports - Casting, L-Shaped - Slit
Misumi
30.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表