您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48182 - Hex head cap screws, Full thread and coarse thread, Stainless Steel, 18-8, Plain Finish (ASME B18.2.1)
Bossard Inch
Stainless steel fasteners
Hex cap screws and bolts
Powered by
CAD模型選擇
{bossard_inch/stainless_steel_fasteners/hex_cap_screws_and_bolts/bn_48182.prj},{NB=BN 48182 3400480 hex head cap screw 3/8x0.875},{CNSORDERNO=3400480},{BNARTNR=3400480},{BNNORM1=ASME B18.2.1},{BNMAT=Stainless Steel},{CNSMAT=Stainless Steel},{BNQUALITY=18-8},{BNSURFACE=Plain Finish},{NS=0.37500000},{TT=.375-16 UNC-2A},{TYPE=UNC},{L=0.875},{LG=0.156},{LB=0.048},{SD=.375-16 x 0.875},{SDNB=.375-16x0.875},{EMAX=0.3750},{EMIN=0.3690},{F=0.56250000},{FMAX=0.562},{FMIN=0.551},{GMAX=0.650},{GMIN=0.628},{H=0.23437500},{HMAX=0.243},{HMIN=0.226},{J=0.160},{Y=0.312},{CR=0.012},{RMAX=0.025},{RMIN=0.015},{BST=0.020},{LMT=0.03},{P=0.063},{D2=0.334},{D1=0.297},{HP=C375875}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Product Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length - Max.
[Inch]
LB
Body Length - Min.
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
EMAX
Body Diameter - Max.
[Inch]
EMIN
Body Diameter - Min.
[Inch]
F
Width Across Flats - Basic
[Inch]
GMAX
Width Across Corners - Max.
[Inch]
GMIN
Width Across Corners - Min.
[Inch]
H
Head Height - Basic
[Inch]
J
Wrenching Height - Min.
[Inch]
NOMLT
Nominal Thread Length
[Inch]
Y
Transition Thread Length - Max.
[Inch]
CR
Circular Runout of Bearing Surface (FIM)
[Inch]
R
R - Average
[Inch]
P
Thread Pitch
[Inch]
BN 48182 3400467 hex head...
3400467
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-2A
0.375
0.075
0.043
0.300
.250-20 x 0.375
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48182 3400468 hex head...
3400468
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-2A
0.500
0.075
0.043
0.425
.250-20 x 0.5
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48182 3400469 hex head...
3400469
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-2A
0.625
0.125
0.043
0.500
.250-20 x 0.625
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48182 3400470 hex head...
3400470
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-2A
0.750
0.125
0.043
0.625
.250-20 x 0.75
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48182 3400471 hex head...
3400471
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-2A
0.875
0.125
0.043
0.750
.250-20 x 0.875
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48182 3400472 hex head...
3400472
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/4
.250-20 UNC-2A
1.000
0.125
0.043
0.875
.250-20 x 1
0.2500
0.2450
7/16
0.505
0.488
5/32
0.106
0.750
0.250
0.010
0.020
0.050
BN 48182 3447512 hex head...
3447512
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-2A
0.500
0.083
0.045
0.417
.3125-18 x 0.5
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48182 3400473 hex head...
3400473
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-2A
0.625
0.083
0.045
0.542
.3125-18 x 0.625
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48182 3400474 hex head...
3400474
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-2A
0.750
0.139
0.045
0.611
.3125-18 x 0.75
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48182 3400475 hex head...
3400475
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-2A
0.875
0.139
0.045
0.736
.3125-18 x 0.875
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48182 3400476 hex head...
3400476
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-2A
1.000
0.139
0.045
0.861
.3125-18 x 1
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48182 3400477 hex head...
3400477
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
5/16
.3125-18 UNC-2A
1.250
0.139
0.045
1.111
.3125-18 x 1.25
0.3125
0.3065
1/2
0.577
0.557
13/64
0.140
0.875
0.278
0.011
0.020
0.056
BN 48182 3400478 hex head...
3400478
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-2A
0.500
0.094
0.048
0.406
.375-16 x 0.5
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48182 3459029 hex head...
3459029
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-2A
0.625
0.094
0.048
0.531
.375-16 x 0.625
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48182 3400479 hex head...
3400479
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-2A
0.750
0.094
0.048
0.656
.375-16 x 0.75
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48182 3400480 hex head...
3400480
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-2A
0.875
0.156
0.048
0.719
.375-16 x 0.875
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48182 3400481 hex head...
3400481
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-2A
1.000
0.156
0.048
0.844
.375-16 x 1
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48182 3400482 hex head...
3400482
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
3/8
.375-16 UNC-2A
1.250
0.156
0.048
1.094
.375-16 x 1.25
0.3750
0.3690
9/16
0.650
0.628
15/64
0.160
1.000
0.312
0.012
0.020
0.063
BN 48182 3459030 hex head...
3459030
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
7/16
.4375-14 UNC-2A
0.750
0.107
0.052
0.643
.4375-14 x 0.75
0.4375
0.4305
5/8
0.722
0.698
9/32
0.195
1.125
0.357
0.013
0.020
0.071
BN 48182 3447513 hex head...
3447513
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
7/16
.4375-14 UNC-2A
1.000
0.179
0.052
0.821
.4375-14 x 1
0.4375
0.4305
5/8
0.722
0.698
9/32
0.195
1.125
0.357
0.013
0.020
0.071
BN 48182 3400483 hex head...
3400483
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/2
.500-13 UNC-2A
0.750
0.115
0.053
0.635
.500-13 x 0.75
0.5000
0.4930
3/4
0.866
0.840
5/16
0.215
1.250
0.385
0.014
0.020
0.077
BN 48182 3400484 hex head...
3400484
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/2
.500-13 UNC-2A
1.000
0.115
0.053
0.885
.500-13 x 1
0.5000
0.4930
3/4
0.866
0.840
5/16
0.215
1.250
0.385
0.014
0.020
0.077
BN 48182 3400485 hex head...
3400485
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/2
.500-13 UNC-2A
1.250
0.192
0.053
1.058
.500-13 x 1.25
0.5000
0.4930
3/4
0.866
0.840
5/16
0.215
1.250
0.385
0.014
0.020
0.077
BN 48182 3400486 hex head...
3400486
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/2
.500-13 UNC-2A
1.500
0.192
0.053
1.308
.500-13 x 1.5
0.5000
0.4930
3/4
0.866
0.840
5/16
0.215
1.250
0.385
0.014
0.020
0.077
BN 48182 3400487 hex head...
3400487
ASME B18.2.1
Stainless Steel
18-8
Plain Finish
1/2
.500-13 UNC-2A
1.750
0.192
0.053
1.558
.500-13 x 1.75
0.5000
0.4930
3/4
0.866
0.840
5/16
0.215
1.250
0.385
0.014
0.020
0.077
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表