您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48156 - Round head full square neck bolts, Full thread and coarse thread, Steel, Grade 2, Zinc Clear Plated Chromated (ASME B18.5)
Bossard Inch
Bolts, Plugs
Bolts
Powered by
CAD模型選擇
{bossard_inch/bolts_plugs/bolts/bn_48156.prj},{NB=BN 48156 3400273 round head full square neck bolt 0.3125x1},{CNSORDERNO=3400273},{BNARTNR=3400273},{BNNORM1=ASME B18.5},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Grade 2},{BNSURFACE=Zinc Clear Plated Chromated},{NS=5/16},{NS1=0.31250000},{TT=.3125-18 UNC-2A},{L=1.000},{SL=Standard},{LG=0.310},{BD=Standard},{SD=.3125-18 x 1 Standard Body},{SDNB=.3125-18x1},{EMAX=0.324},{EMIN=0.298},{AMAX=0.719},{AMIN=0.688},{HMAX=0.176},{HMIN=0.156},{OMAX=0.324},{OMIN=0.307},{PMAX=0.187},{PMIN=0.156},{QMAX=0.031},{RMAX=0.031},{TK=A1},{HDH=0.0625},{TP=0.0556},{D2=0.2752},{D1=0.2452},{HP=C312A00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size or Basic Bolt Diameter
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
LG
Grip Length - Max.
[Inch]
LT
Thread Length
[Inch]
SD
Size Description
ⁿ/ₐ
E
E - Average
[Inch]
A
A - Average
[Inch]
H
H - Average
[Inch]
O
O - Average
[Inch]
P
P - Average
[Inch]
QMAX
Corner Radius on Square - Max.
[Inch]
R
R - Average
[Inch]
BN 48156 3400271 round he...
3400271
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
#10
.190-24 UNC-2A
0.625
0.214
0.411
.190-24 x 0.625 Standard ...
0.19050
0.45250
0.10400
0.19200
0.10950
0.031
0.02325
BN 48156 3400272 round he...
3400272
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
0.625
0.266
0.359
.250-20 x 0.625 Standard ...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48156 3465286 round he...
3465286
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/4
.250-20 UNC-2A
0.750
0.266
0.484
.250-20 x 0.75 Standard B...
0.24850
0.57850
0.13500
0.25250
0.14050
0.031
0.02325
BN 48156 3465287 round he...
3465287
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
0.750
0.310
0.440
.3125-18 x 0.75 Standard ...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48156 3400273 round he...
3400273
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
5/16
.3125-18 UNC-2A
1.000
0.310
0.690
.3125-18 x 1 Standard Bod...
0.31100
0.70350
0.16600
0.31550
0.17150
0.031
0.02325
BN 48156 3465288 round he...
3465288
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
0.750
0.360
0.390
.375-16 x 0.75 Standard B...
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48156 3400274 round he...
3400274
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
3/8
.375-16 UNC-2A
1.000
0.360
0.640
.375-16 x 1 Standard Body
0.37400
0.81300
0.19800
0.37800
0.20350
0.047
0.02325
BN 48156 3465289 round he...
3465289
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
7/16
.4375-14 UNC-2A
1.000
0.413
0.587
.4375-14 x 1 Standard Bod...
0.43650
0.93800
0.22900
0.44150
0.23450
0.047
0.02325
BN 48156 3465290 round he...
3465290
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
1.000
0.458
0.542
.500-13 x 1 Standard Body
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
BN 48156 3465291 round he...
3465291
ASME B18.5
Steel
Grade 2
Zinc Clear Plated Chromat...
1/2
.500-13 UNC-2A
1.250
0.458
0.792
.500-13 x 1.25 Standard B...
0.49900
1.06300
0.26000
0.50350
0.26550
0.047
0.02325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48746 - Blind rivets dome head, Open end, Steel, 1006 - 1010 Steel, Zinc...
Bossard Inch
29.11.2018
BN 48975 - Round head full square neck bolts, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48741 - Phil ph mach screws w flat washer sems, Full thread and coarse t...
Bossard Inch
29.11.2018
BN 48149 - Hex head cap screws, Partial thread and coarse thread, Steel, Gr...
Bossard Inch
29.11.2018
BN 48202 - Slotted pan head machine screws, Full thread and coarse thread, ...
Bossard Inch
29.11.2018
BN 48239 - Dowel pins, Stainless Steel, 18-8, Plain Finish (ASME B18.8.2)
Bossard Inch
29.11.2018
BN 48229 - Hex nylon insert lock nuts type NM, Coarse thread, Stainless Ste...
Bossard Inch
29.11.2018
BN 48638 - Phillips flat head taptite thread forming screws, Coarse thread,...
Bossard Inch
29.11.2018
BN 49537 - Indented hex head machine screws, Full thread and fine thread, S...
Bossard Inch
29.11.2018
BN 48205 - Phil ph mach screws w ext tooth l/w sems, Full thread and coarse...
Bossard Inch
29.11.2018
BN 48238 - External tooth lock washers, Stainless Steel, 410 Stainless Stee...
Bossard Inch
29.11.2018
BN 48182 - Hex head cap screws, Full thread and coarse thread, Stainless St...
Bossard Inch
29.11.2018
BN 48228 - Hex nylon insert lock nuts type NM, Fine thread, Stainless Steel...
Bossard Inch
29.11.2018
BN 48755 - Phillips flat head tapping screws type AB, Steel, Case Hardened,...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表