您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 414 - Threaded rod with metric left-hand thread (DIN 975), 4.6 / 4.8, plain, 1 meter
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.30 Threaded rods and threaded studs
BN 414 Threaded rod
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_30/bn_414/bn_414.prj},{NB=BN 414 1172689 threaded rod M4Lx1000},{CNSORDERNO=1172689},{BNARTNR=1172689},{BNNORM1=DIN 975},{CNSMAT=Stahl 4.6 / 4.8},{BNMAT=Stahl 4.6 / 4.8},{BNSURFACE=blank},{D=4.000},{P=0.700},{L=1000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
BN 414 1172689 threaded r...
1172689
DIN 975
Steel 4.6 / 4.8
plain
4.000
3.141
0.700
BN 414 1172697 threaded r...
1172697
DIN 975
Steel 4.6 / 4.8
plain
5.000
4.019
0.800
BN 414 1172700 threaded r...
1172700
DIN 975
Steel 4.6 / 4.8
plain
6.000
4.773
1.000
BN 414 1172719 threaded r...
1172719
DIN 975
Steel 4.6 / 4.8
plain
8.000
6.466
1.250
BN 414 1172727 threaded r...
1172727
DIN 975
Steel 4.6 / 4.8
plain
10.000
8.160
1.500
BN 414 1172735 threaded r...
1172735
DIN 975
Steel 4.6 / 4.8
plain
12.000
9.853
1.750
BN 414 1172743 threaded r...
1172743
DIN 975
Steel 4.6 / 4.8
plain
14.000
11.546
2.000
BN 414 1172751 threaded r...
1172751
DIN 975
Steel 4.6 / 4.8
plain
16.000
13.546
2.000
BN 414 1172778 threaded r...
1172778
DIN 975
Steel 4.6 / 4.8
plain
18.000
14.933
2.500
BN 414 1172786 threaded r...
1172786
DIN 975
Steel 4.6 / 4.8
plain
20.000
16.933
2.500
BN 414 1172794 threaded r...
1172794
DIN 975
Steel 4.6 / 4.8
plain
24.000
20.319
3.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 413 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, plain, 1 meter
Bossard Catalog
31.10.2023
07680 - Ring bolts DIN 580 / stainless steel silimar to DIN 580
norelem
30.04.2024
BN 33063 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, hot dip galvani...
Bossard Catalog
31.10.2023
BN 20588 - Threaded rod metric thread (DIN 975), aluminum P60 / ~Al 6, natu...
Bossard Catalog
31.10.2023
B0099 - Hexagon head bolts with flange EN 1665
Blohm
08.05.2024
BN 5269 - Threaded rod metric thread (DIN 975), 8.8, zinc plated blue, 1 me...
Bossard Catalog
31.10.2023
PKLM - Adapter Bolts, Metric sizes, left-hand thread
igus
19.01.2021
FUN 901 - Special screws, right-hand thread screw for left-hand threads
Special Screws
27.04.2010
SAD-LC - Screw Adaptor, Left Thread
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
Model 10701 - Cup square neck head bolt DIN 603 / 555 - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN 976-1-A-8.8-FGW-RH-VZ - Metric Threaded Bars DIN 976-1 Shape A (ex DIN ...
MÄDLER
10.04.2024
BN 1203 - Threaded rod metric thread (DIN 975), 4.6 / 4.8, plain, 3 meter
Bossard Catalog
31.10.2023
BN 418 - Threaded rod metric thread (DIN 975), 8.8, plain, 1 meter
Bossard Catalog
31.10.2023
Reference 43761 - Threaded rod 2 meter - NFE 25136 - 4.6 class - Zinc plate...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表