您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3307 - Cage nuts, steel, zinc plated blue (nut)
Bossard Catalog
02 Specific Fastening Technologies
02.400 Clip fasteners
02.400.200 Clip-Threaded fasteners and retainers
02.400.200.30 Cage nuts
BN 3307 Cage nuts
Powered by
CAD模型選擇
{bossard/02/02_400/02_400_200/02_400_200_20/bn_3307/bn_3307.prj},{NB=BN 3307 1538292 cage nut M5x0.7-1.6-(1.6)},{CNSORDERNO=1538292},{BNARTNR=1538292},{BNMAT=Stahl (Käfig INOX)},{CNSMAT=Stahl (Käfig INOX)},{BNSURFACE=verzinkt-blau},{GW=M5},{D=5.000},{P=0.800},{F=1.6},{F1=0.7 - 1.6},{FMIN=0.7},{FMAX=1.6},{A=8.8},{B=11.0},{C=8.2},{DD=13.2},{S=0.45},{E=6.0},{N=9.500},{LK=4.000},{FF=13.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Threaded pitch
[mm]
F1
[mm]
A
±0.3
[mm]
B
±0.5
[mm]
C
±0.3
[mm]
DD
±0.5
[mm]
S
±0.03
[mm]
E
±0.3
[mm]
N
±0.1
[mm]
BN 3307 1538187 cage nut ...
1538187
Steel (cage stainless ste...
zinc plated blue
M3
3.000
2.459
0.500
0.3 - 0.9
5.2
8.0
4.8
9.5
0.30
3.6
5.300
BN 3307 1538195 cage nut ...
1538195
Steel (cage stainless ste...
zinc plated blue
M3
3.000
2.459
0.500
1.0 - 1.6
5.9
8.0
4.8
9.5
0.30
3.6
5.300
BN 3307 1538209 cage nut ...
1538209
Steel (cage stainless ste...
zinc plated blue
M4
4.000
3.242
0.700
0.3 - 0.9
5.2
8.0
4.8
9.5
0.30
3.6
5.300
BN 3307 1538217 cage nut ...
1538217
Steel (cage stainless ste...
zinc plated blue
M4
4.000
3.242
0.700
1.0 - 1.6
5.9
8.0
4.8
9.5
0.30
3.6
5.300
BN 3307 1538225 cage nut ...
1538225
Steel (cage stainless ste...
zinc plated blue
M4
4.000
3.242
0.700
0.3 - 1.1
8.0
10.0
7.2
12.0
0.45
6.0
8.300
BN 3307 1538233 cage nut ...
1538233
Steel (cage stainless ste...
zinc plated blue
M4
4.000
3.242
0.700
1.2 - 1.6
8.5
10.0
7.2
12.0
0.45
6.0
8.300
BN 3307 1538241 cage nut ...
1538241
Steel (cage stainless ste...
zinc plated blue
M4
4.000
3.242
0.700
0.7 - 1.6
8.8
11.0
8.2
13.2
0.45
6.0
9.500
BN 3307 1538268 cage nut ...
1538268
Steel (cage stainless ste...
zinc plated blue
M4
4.000
3.242
0.700
1.7 - 2.7
9.5
11.0
8.2
13.2
0.45
6.0
9.500
BN 3307 1538276 cage nut ...
1538276
Steel (cage stainless ste...
zinc plated blue
M5
5.000
4.134
0.800
0.3 - 1.1
8.0
10.0
7.2
12.0
0.45
6.0
8.300
BN 3307 1538284 cage nut ...
1538284
Steel (cage stainless ste...
zinc plated blue
M5
5.000
4.134
0.800
1.2 - 1.6
8.5
10.0
7.2
12.0
0.45
6.0
8.300
BN 3307 1538292 cage nut ...
1538292
Steel (cage stainless ste...
zinc plated blue
M5
5.000
4.134
0.800
0.7 - 1.6
8.8
11.0
8.2
13.2
0.45
6.0
9.500
BN 3307 1538306 cage nut ...
1538306
Steel (cage stainless ste...
zinc plated blue
M5
5.000
4.134
0.800
1.7 - 2.7
9.5
11.0
8.2
13.2
0.45
6.0
9.500
BN 3307 1538314 cage nut ...
1538314
Steel (cage stainless ste...
zinc plated blue
M6
6.000
4.917
1.000
0.3 - 1.1
8.0
10.0
7.2
12.0
0.45
6.0
8.300
BN 3307 1538322 cage nut ...
1538322
Steel (cage stainless ste...
zinc plated blue
M6
6.000
4.917
1.000
1.2 - 1.6
8.5
10.0
7.2
12.0
0.45
6.0
8.300
BN 3307 1538330 cage nut ...
1538330
Steel (cage stainless ste...
zinc plated blue
M6
6.000
4.917
1.000
0.7 - 1.6
8.8
11.0
8.2
13.2
0.45
6.0
9.500
BN 3307 1538349 cage nut ...
1538349
Steel (cage stainless ste...
zinc plated blue
M6
6.000
4.917
1.000
1.7 - 2.7
9.5
11.0
8.2
13.2
0.45
6.0
9.500
BN 3307 1538357 cage nut ...
1538357
Steel (cage stainless ste...
zinc plated blue
M8
8.000
6.647
1.250
1.0 - 1.7
10.4
13.5
10.6
16.0
0.50
7.8
12.300
BN 3307 1538365 cage nut ...
1538365
Steel (cage stainless ste...
zinc plated blue
M8
8.000
6.647
1.250
1.8 - 3.2
12.0
13.5
10.6
16.0
0.50
7.8
12.300
BN 3307 1538373 cage nut ...
1538373
Steel (cage stainless ste...
zinc plated blue
M10
10.000
8.376
1.500
1.0 - 1.7
10.4
13.5
10.6
16.0
0.50
7.8
12.300
BN 3307 1538381 cage nut ...
1538381
Steel (cage stainless ste...
zinc plated blue
M10
10.000
8.376
1.500
1.8 - 3.2
12.0
13.5
10.6
16.0
0.50
7.8
12.300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表