您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 31114 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1 / A2
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.20 Dowel pins
BN 31114 Parallel pins, A1 / A2
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_20/bn_31114/bn_31114.prj},{NB=BN 31114 9079304 parallel pin 5x20},{CNSORDERNO=9079304},{BNARTNR=9079304},{BNNORM1=ISO 2338},{BNNORM2=~DIN 7},{BNNORM3=},{CNSMAT=INOX A1 / A2},{BNMAT=INOX A1 / A2},{BNSURFACE=},{D=5.0},{TOL=m6},{L=20},{A=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal diameter
[mm]
TOL
Tolerance
ⁿ/ₐ
L
Nominal length
[mm]
A
Point height ~
[mm]
BN 31114 9079230 parallel...
9079230
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
4
0.200
BN 31114 9079231 parallel...
9079231
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
5
0.200
BN 31114 9079232 parallel...
9079232
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
6
0.200
BN 31114 9079233 parallel...
9079233
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
8
0.200
BN 31114 9079234 parallel...
9079234
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
10
0.200
BN 31114 9079235 parallel...
9079235
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.0
m6
12
0.200
BN 31114 9079236 parallel...
9079236
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
4
0.300
BN 31114 9079237 parallel...
9079237
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
5
0.300
BN 31114 9079238 parallel...
9079238
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
6
0.300
BN 31114 9079239 parallel...
9079239
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
8
0.300
BN 31114 9079240 parallel...
9079240
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
10
0.300
BN 31114 9079241 parallel...
9079241
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
12
0.300
BN 31114 9079242 parallel...
9079242
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
14
0.300
BN 31114 9079243 parallel...
9079243
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
16
0.300
BN 31114 9079244 parallel...
9079244
ISO 2338
~DIN 7
Stainless steel A1 / A2
1.5
m6
20
0.300
BN 31114 9079245 parallel...
9079245
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
4
0.350
BN 31114 9079246 parallel...
9079246
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
5
0.350
BN 31114 9079247 parallel...
9079247
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
6
0.350
BN 31114 9079248 parallel...
9079248
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
8
0.350
BN 31114 9079249 parallel...
9079249
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
10
0.350
BN 31114 9079250 parallel...
9079250
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
12
0.350
BN 31114 9079251 parallel...
9079251
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
14
0.350
BN 31114 9079252 parallel...
9079252
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
16
0.350
BN 31114 9079253 parallel...
9079253
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
20
0.350
BN 31114 9079254 parallel...
9079254
ISO 2338
~DIN 7
Stainless steel A1 / A2
2.0
m6
24
0.350
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 684 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1/A2
Bossard Catalog
26.01.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 33002 - Parallel pins (DIN 7), stainless steel A1
Bossard Catalog
31.10.2023
BN 855 - Parallel pins unhardened (ISO 2338; ~DIN 7; ~VSM 12771 B), free-cu...
Bossard Catalog
13.11.2023
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 31113 - Parallel pins (ISO 2338), stainless steel A4
Bossard Catalog
26.01.2023
BN 1208 - Parallel pins unhardened (ISO 2338; ~VSM 12771 A), free-cutting s...
Bossard Catalog
31.10.2023
BN 858 - Parallel pins hardened, ground (DIN 6325), steel hardened, plain
Bossard Catalog
31.10.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 24 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 26171 - Sealing plugs
Bossard Catalog
12.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表