您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3003 - Crank handles with fold-away cylindrical handle and fit bushing (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.50 Handwheels and crank handles
BN 3003 Crank handles with fold-away cylindrical handle and fit bushing
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_50/bn_3003/bn_3003_asmtab.prj},{NB=BN 3003 3834180 crank handle with fold-away cylindrical handle and fit bushing 65(1)},{BNARTNR=3834180},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{L=88},{R=65},{H=30},{HT=54.0},{POS=1},{D=26},{KLEIND=22.0},{M=17},{C=13.0},{A=18.0},{B=9.5},{KLEINH=8.0},{D3=15.0},{H3=3.0},{DMSTERN=12},{D1H10=5},{Q1=20},{DL=20},{L1=54},{NENN=65},{X1=5.000},{PPATH=bn_3003_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
L
[mm]
R
[mm]
H
[mm]
HT
Ht
[mm]
D
[mm]
KLEIND
d
[mm]
M
m
[mm]
C
c
[mm]
A
[mm]
B
[mm]
KLEINH
h
[mm]
D3
d3
[mm]
H3
h3
[mm]
DMSTERN
dm*
[mm]
D1H10
Hole d1(H10)
[mm]
Q1
[mm]
DL
dl
[mm]
L1
[mm]
BN 3003 3834180 crank han...
3834180
FASTEKS® FAL
Reinforced polyamide
black
88
65
30
54.0
26
22.0
17
13.0
18.0
9.5
8.0
15.0
3.0
12
5
20
20
54
BN 3003 3834181 crank han...
3834181
FASTEKS® FAL
Reinforced polyamide
black
88
65
30
54.0
26
22.0
17
13.0
18.0
9.5
8.0
15.0
3.0
12
10
20
20
54
BN 3003 3834183 crank han...
3834183
FASTEKS® FAL
Reinforced polyamide
black
106
80
33
57.0
30
26.0
19
13.0
21.5
11.0
9.0
17.0
3.0
14
5
20
20
54
BN 3003 3834184 crank han...
3834184
FASTEKS® FAL
Reinforced polyamide
black
106
80
33
57.0
30
26.0
19
13.0
21.5
11.0
9.0
17.0
3.0
14
10
20
20
54
BN 3003 3834185 crank han...
3834185
FASTEKS® FAL
Reinforced polyamide
black
138
110
39
67.5
33
28.5
22
14.0
22.0
12.0
11.0
21.0
3.5
14
8
22
25
75
BN 3003 3834186 crank han...
3834186
FASTEKS® FAL
Reinforced polyamide
black
138
110
39
67.5
33
28.5
22
14.0
22.0
12.0
11.0
21.0
3.5
14
12
22
25
75
BN 3003 3834187 crank han...
3834187
FASTEKS® FAL
Reinforced polyamide
black
173
140
49
82.0
43
35.0
34
16.0
25.5
13.5
15.0
27.0
3.0
20
8
22
26
89
BN 3003 3834188 crank han...
3834188
FASTEKS® FAL
Reinforced polyamide
black
173
140
49
82.0
43
35.0
34
16.0
25.5
13.5
15.0
27.0
3.0
20
14
22
26
89
BN 3003 3834189 crank han...
3834189
FASTEKS® FAL
Reinforced polyamide
black
219
185
54
88.0
46
39.0
40
16.5
26.5
14.0
16.5
27.5
4.0
24
8
26
26
97
BN 3003 3834190 crank han...
3834190
FASTEKS® FAL
Reinforced polyamide
black
219
185
54
88.0
46
39.0
40
16.5
26.5
14.0
16.5
27.5
4.0
24
16
26
26
97
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表