您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 259 - Lifting eye nuts (DIN 582), C15E, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.70 Lifting eye nuts
BN 259, BN 260 Lifting eye nuts
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_70/bn_259_260/bn_259.prj},{NB=BN 259 1107259 lifting eye nut M20},{CNSORDERNO=1107259},{BNARTNR=1107259},{BNNORM1=DIN 582},{BNMAT=Stahl C15E},{CNSMAT=Stahl C15E},{BNSURFACE=blank},{D=20.000},{P=2.500},{DW=40.000},{D2=72.000},{D3=40.000},{E=16.000},{M=71.000},{K=16.000},{B=19.000},{R1=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DW
Outer diameter of bearing face
[mm]
D2
Outer diameter ring
[mm]
D3
Inner diameter ring
[mm]
E
Collar thickness
[mm]
M
Overall height
[mm]
K
Ring diameter
[mm]
B
Ring width bottom
[mm]
R1
Radius
[mm]
BN 259 9016240 lifting ey...
9016240
DIN 582
Steel C15E
plain
6.000
4.917
1.000
20.000
36.000
20.000
8.500
36.000
8.000
10.000
4.000
BN 259 3457971 lifting ey...
3457971
DIN 582
Steel C15E
plain
6.000
4.917
1.000
16.000
27.000
14.000
6.000
27.500
6.500
8.500
4.000
BN 259 1107208 lifting ey...
1107208
DIN 582
Steel C15E
plain
8.000
6.647
1.250
20.000
36.000
20.000
8.500
36.000
8.000
10.000
4.000
BN 259 1107216 lifting ey...
1107216
DIN 582
Steel C15E
plain
10.000
8.376
1.500
25.000
45.000
25.000
10.000
45.000
10.000
12.000
4.000
BN 259 1107224 lifting ey...
1107224
DIN 582
Steel C15E
plain
12.000
10.106
1.750
30.000
54.000
30.000
11.000
53.000
12.000
14.000
6.000
BN 259 5504851 lifting ey...
5504851
DIN 582
Steel C15E
plain
14.000
11.835
2.000
35.000
63.000
35.000
13.000
62.000
14.000
16.000
6.000
BN 259 1107240 lifting ey...
1107240
DIN 582
Steel C15E
plain
16.000
13.835
2.000
35.000
63.000
35.000
13.000
62.000
14.000
16.000
6.000
BN 259 5504852 lifting ey...
5504852
DIN 582
Steel C15E
plain
18.000
15.294
2.500
40.000
72.000
40.000
16.000
71.000
16.000
19.000
8.000
BN 259 1107259 lifting ey...
1107259
DIN 582
Steel C15E
plain
20.000
17.294
2.500
40.000
72.000
40.000
16.000
71.000
16.000
19.000
8.000
BN 259 5504853 lifting ey...
5504853
DIN 582
Steel C15E
plain
22.000
19.294
2.500
50.000
90.000
50.000
20.000
90.000
20.000
24.000
12.000
BN 259 1107267 lifting ey...
1107267
DIN 582
Steel C15E
plain
24.000
20.752
3.000
50.000
90.000
50.000
20.000
90.000
20.000
24.000
12.000
BN 259 5504854 lifting ey...
5504854
DIN 582
Steel C15E
plain
27.000
23.752
3.000
65.000
108.000
60.000
25.000
109.000
24.000
28.000
15.000
BN 259 1107275 lifting ey...
1107275
DIN 582
Steel C15E
plain
30.000
26.211
3.500
65.000
108.000
60.000
25.000
109.000
24.000
28.000
15.000
BN 259 1107283 lifting ey...
1107283
DIN 582
Steel C15E
plain
36.000
31.670
4.000
75.000
126.000
70.000
30.000
128.000
28.000
32.000
18.000
BN 259 1107291 lifting ey...
1107291
DIN 582
Steel C15E
plain
42.000
37.129
4.500
85.000
144.000
80.000
35.000
147.000
32.000
38.000
20.000
BN 259 1107305 lifting ey...
1107305
DIN 582
Steel C15E
plain
48.000
42.587
5.000
100.000
166.000
90.000
40.000
168.000
38.000
46.000
22.000
BN 259 1107313 lifting ey...
1107313
DIN 582
Steel C15E
plain
56.000
50.046
5.500
110.000
184.000
100.000
45.000
187.000
42.000
50.000
25.000
BN 259 1107321 lifting ey...
1107321
DIN 582
Steel C15E
plain
64.000
57.505
6.000
120.000
206.000
110.000
50.000
208.000
48.000
58.000
25.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表