您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 248 - Round head square neck bolts with hex nut (DIN 603 Mu; DIN 555 / DIN 934), 4.6 / 4.8, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 248 Round head square neck bolts with hex nut
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_248/bn_248_asm_tab.prj},{NB=BN 248 1102672 round head square neck bolt M10x50},{CNSORDERNO=1102672},{BNARTNR=1102672},{BNNORM1=DIN 603},{BNNORM2=DIN 555 / DIN 934},{BNMAT=Stahl 4.6 / 4.8},{CNSMAT=Stahl 4.6 / 4.8},{BNSURFACE=verzinkt-blau},{D=10.000},{P=1.500},{L=50.000},{BX1=26.000},{BX2=32.000},{BX3=45.000},{DK=24.650},{DS=10.000},{C=6.600},{K=5.380},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580},{PPATH=bn_248_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
K
Head height max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
R
Transition radius under head max.
[mm]
R1
max.
[mm]
V
max.
[mm]
BN 248 3055972 round head...
3055972
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
12.000
4.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087622 round head...
1087622
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
16.000
8.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087630 round head...
1087630
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
20.000
12.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087649 round head...
1087649
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
25.000
17.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087657 round head...
1087657
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
30.000
22.000
16.000
22.000
0.000
0.000
8.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087665 round head...
1087665
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
35.000
16.000
16.000
22.000
0.000
15.000
19.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087673 round head...
1087673
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
40.000
16.000
16.000
22.000
0.000
20.000
24.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087681 round head...
1087681
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
45.000
16.000
16.000
22.000
0.000
25.000
29.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087703 round head...
1087703
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
50.000
16.000
16.000
22.000
0.000
30.000
34.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087711 round head...
1087711
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
60.000
16.000
16.000
22.000
0.000
40.000
44.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087738 round head...
1087738
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
70.000
16.000
16.000
22.000
0.000
50.000
54.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 1087746 round head...
1087746
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
5.000
4.019
0.800
80.000
16.000
16.000
22.000
0.000
60.000
64.000
13.550
5.000
4.100
3.300
10.700
0.500
0.750
5.480
BN 248 3055979 round head...
3055979
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
12.000
2.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1087754 round head...
1087754
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
16.000
6.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1087762 round head...
1087762
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
20.000
10.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1087770 round head...
1087770
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
25.000
15.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1087789 round head...
1087789
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
30.000
20.000
18.000
24.000
0.000
0.000
10.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1087797 round head...
1087797
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
35.000
18.000
18.000
24.000
0.000
12.000
17.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1102265 round head...
1102265
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
40.000
18.000
18.000
24.000
0.000
17.000
22.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1102273 round head...
1102273
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
45.000
18.000
18.000
24.000
0.000
22.000
27.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1102281 round head...
1102281
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
50.000
18.000
18.000
24.000
0.000
27.000
32.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1102303 round head...
1102303
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
55.000
18.000
18.000
24.000
0.000
32.000
37.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1102311 round head...
1102311
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
60.000
18.000
18.000
24.000
0.000
37.000
42.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1102338 round head...
1102338
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
65.000
18.000
18.000
24.000
0.000
42.000
47.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
BN 248 1102346 round head...
1102346
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
zinc plated blue
6.000
4.773
1.000
70.000
18.000
18.000
24.000
0.000
47.000
52.000
16.550
6.000
4.600
3.880
12.600
0.500
0.900
6.480
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
CAA050 - Cover bolt cross pass
YDFA
26.02.2024
BN 732 - Flat washers without chamfer, large outside diameter, steel, zinc ...
Bossard Catalog
31.10.2023
BN 150 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, zinc plated blu...
Bossard Catalog
31.10.2023
BN 645 - Round head square neck bolts without hex nuts (DIN 603), stainless...
Bossard Catalog
26.01.2023
DIN 315 F - Wing nuts, rounded wings
Fabory
13.02.2023
BN 31107 - Round head square neck bolts without hex nuts (DIN 603), stainle...
Bossard Catalog
26.01.2023
BVP Tubing Clamp - Pipe/Conduit Clamps & Hangers
Eaton B-Line
17.10.2023
SPL - U-Bolts
SAMLO
24.03.2023
BN 48796 - Round head full square neck bolts, Full thread and coarse thread...
Bossard Inch
29.11.2018
Reference 10701 - Cup square neck head bolt DIN 603 / 555 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
BN 20147 - Round head square neck bolts with hex nut (DIN 603 Mu; DIN 555 /...
Bossard Catalog
31.10.2023
V.ACCAERP - Marine hardware, closing fittings ROUND HOOKS Inox A2 / S.S 304
FG INOX
16.02.2017
LB12Q - Square handle - rounded with cover type - exterior type
HEFA
01.06.2024
BN 208 - Wing nuts (DIN 315), Malleable cast iron / steel, zinc plated blue
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表