您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 23100 - Power Tower External thread, massive Press-Fit Technology, pin across entire base
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.1100 Power elements
BN 23100 Power Tower External thread, massive Press-Fit Technology, pin across entire base
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_1100/bn_23100/bn_23100.prj},{NB=BN 23100 9072890 Power Tower External thread 01.1.0012 M5/7/9},{BNARTNR=9072890},{BNNORM1=MTCONNECTIVITY},{CODE=01.1.0012},{A=M5},{NDM=5.000},{B=8},{C=15.5},{D=4.0},{E=3.5},{F=7},{N=9},{DP=B1},{BNMAT=Brass CuZn39Pb3},{BNSURFACE=tin-plated},{VERS=1},{D11=4.200},{N1=2},{N2=1.0},{E1=1.10},{E2=0.75},{D12=7.000},{D13=7.650},{D14=8.675},{L1=0.531},{L2=0.885},{L3=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BNARTNR
Article no.
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
DESG
Designation
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
A
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
N
No. of pins
ⁿ/ₐ
DP
Drilling pattern
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface protection
ⁿ/ₐ
BN 23100 9072877 Power To...
9072877
MTCONNECTIVITY
01.1.0001 M3/7/9
01.1.0001
M3
5
11.5
3.0
3.5
7
9
B1
Brass CuZn39Pb3
tin-plated
BN 23100 9072878 Power To...
9072878
MTCONNECTIVITY
01.1.0018 M4/7/9
01.1.0018
M4
6
12.5
3.0
3.5
7
9
B1
Brass CuZn39Pb3
tin-plated
BN 23100 9072879 Power To...
9072879
MTCONNECTIVITY
01.1.0002 M4/9/16
01.1.0002
M4
6
13.0
3.5
3.5
9
16
B2
Brass CuZn39Pb3
tin-plated
BN 23100 9072890 Power To...
9072890
MTCONNECTIVITY
01.1.0012 M5/7/9
01.1.0012
M5
8
15.5
4.0
3.5
7
9
B1
Brass CuZn39Pb3
tin-plated
BN 23100 9072891 Power To...
9072891
MTCONNECTIVITY
01.1.0003 M5/9/16
01.1.0003
M5
8
16.0
4.5
3.5
9
16
B2
Brass CuZn39Pb3
tin-plated
BN 23100 9072892 Power To...
9072892
MTCONNECTIVITY
01.1.0004 M6/13/25
01.1.0004
M6
10
19.0
5.5
3.5
13
25
B3
Brass CuZn39Pb3
tin-plated
BN 23100 9072893 Power To...
9072893
MTCONNECTIVITY
01.1.0005 M8/13/25
01.1.0005
M8
13
24.0
7.5
3.5
13
25
B3
Brass CuZn39Pb3
tin-plated
BN 23100 9072894 Power To...
9072894
MTCONNECTIVITY
01.1.0006 M10/16/36
01.1.0006
M10
16
27.5
8.0
3.5
16
36
B4
Brass CuZn39Pb3
tin-plated
BN 23100 9072900 Power To...
9072900
MTCONNECTIVITY
01.1.0028 M12/18/49
01.1.0028
M12
30
41.5
8.0
3.5
18
49
B5
Brass CuZn39Pb3
tin-plated
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3687520 - Housings TK PS flat, transparent
Bossard Catalog
31.10.2023
Insulation tube - Insulated Joints Tube Ends
COSMOTEC
02.12.2020
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM),...
Bossard Catalog
31.10.2023
BN 23107 - Power Edge Angeled with through hole massive press-fit technolog...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表