您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21213 - Lever arms non-removable handle (Elesa® BL.668), black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.20 Handles
03.200.100.20.50 Cylindrical handles
BN 21213 Lever arms non-removable handle
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_20/03_200_100_20_50/bn_21213/bn_21213.prj},{NB=BN 21213 3619681 lever arm 5023},{CNSORDERNO=3619681},{BNARTNR=3619681},{BNNORM1=Elesa® BL.668},{CNSMAT=Thermoplast - Arm Stahl verzinkt},{BNMAT=Thermoplast - Arm Stahl verzinkt},{BNSURFACE=schwarz},{CODE=5023},{DESCRIPTION=BL.668/12x142},{DIM02=26},{DIM03=42},{DIM05=12},{DIM06=M10},{DIM07=14},{DIM04=100},{DIM01=142},{DIM08=122},{NDM=10},{KDM=8.160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM02
D
[mm]
DIM03
L
[mm]
DIM05
b
[mm]
DIM06
d6g
ⁿ/ₐ
DIM07
h
[mm]
DIM04
b
[mm]
DIM01
A
[mm]
DIM08
Weight
[g]
BN 21213 3619674 lever ar...
3619674
Elesa® BL.668
Technopolymer - Arm steel...
black
5011
BL.668/10x57
20
32
10
M8
9
25
57
31
BN 21213 3619675 lever ar...
3619675
Elesa® BL.668
Technopolymer - Arm steel...
black
5012
BL.668/10x67
20
32
10
M8
9
35
67
37
BN 21213 3619676 lever ar...
3619676
Elesa® BL.668
Technopolymer - Arm steel...
black
5013
BL.668/10x77
20
32
10
M8
9
45
77
43
BN 21213 3619677 lever ar...
3619677
Elesa® BL.668
Technopolymer - Arm steel...
black
5015
BL.668/10x107
20
32
10
M8
9
75
107
62
BN 21213 3619678 lever ar...
3619678
Elesa® BL.668
Technopolymer - Arm steel...
black
5016
BL.668/10x137
20
32
10
M8
11
105
137
81
BN 21213 3619679 lever ar...
3619679
Elesa® BL.668
Technopolymer - Arm steel...
black
5021
BL.668/12x79
26
42
12
M10
14
37
79
65
BN 21213 3619680 lever ar...
3619680
Elesa® BL.668
Technopolymer - Arm steel...
black
5022
BL.668/12x95
26
42
12
M10
14
53
95
79
BN 21213 3619681 lever ar...
3619681
Elesa® BL.668
Technopolymer - Arm steel...
black
5023
BL.668/12x142
26
42
12
M10
14
100
142
122
BN 21213 3619682 lever ar...
3619682
Elesa® BL.668
Technopolymer - Arm steel...
black
5024
BL.668/12x180
26
42
12
M10
14
138
180
154
BN 21213 3619684 lever ar...
3619684
Elesa® BL.668
Technopolymer - Arm steel...
black
5031
BL.668/14x100
33
55
14
M12
15
45
100
120
BN 21213 3619685 lever ar...
3619685
Elesa® BL.668
Technopolymer - Arm steel...
black
5032
BL.668/14x135
33
55
14
M12
15
80
135
156
BN 21213 3619686 lever ar...
3619686
Elesa® BL.668
Technopolymer - Arm steel...
black
5033
BL.668/14x175
33
55
14
M12
15
120
175
216
BN 21213 3619688 lever ar...
3619688
Elesa® BL.668
Technopolymer - Arm steel...
black
5041
BL.668/16x70
33
55
16
M14
15
15
70
96
BN 21213 3619689 lever ar...
3619689
Elesa® BL.668
Technopolymer - Arm steel...
black
5042
BL.668/16x108
33
55
16
M14
15
53
108
154
BN 21213 3619690 lever ar...
3619690
Elesa® BL.668
Technopolymer - Arm steel...
black
5043
BL.668/16x129
33
55
16
M14
15
74
129
186
BN 21213 3619691 lever ar...
3619691
Elesa® BL.668
Technopolymer - Arm steel...
black
5044
BL.668/16x155
33
55
16
M14
15
100
155
228
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表