您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 21200 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc flake coated GEOMET® 500 A
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 54, BN 56, BN 20234, BN 58, BN 21200, BN 60, BN 20541, BN 20542 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_54_56_20234_58_21200_60_20541_20542/bn_21200.prj},{NB=BN 21200 3639934 hex head screw M12x40},{CNSORDERNO=3639934},{BNARTNR=3639934},{BNNORM1=DIN 933},{BNNORM2=ISO 4017},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A},{D=12.000},{P=1.750},{L=40.000},{PK=A},{C=0.600},{DA=13.700},{DW=17.400},{E=21.100},{K=7.500},{R=0.600},{S=19.000},{X=2.200},{Z0H=3.000},{Z0D2=20.000},{Z1H=3.000},{Z1D2=24.000},{Z2H=3.000},{Z2D2=37.000},{Z3H=0.000},{Z3D2=0.000},{Z3S=0.000},{SD1=3.200},{SLE=6.000},{SKD2=2.000},{FLDP=8.500},{CPDZ=8.000},{TCDT=3.000},{SDDP=8.500},{SDZ1=3.000},{LDDP=8.500},{LDZ2=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 21200 3639894 hex head...
3639894
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
6.000
4.773
1.000
20.000
17.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 21200 3639895 hex head...
3639895
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
6.000
4.773
1.000
25.000
22.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 21200 3639896 hex head...
3639896
DIN 933
ISO 4017
Steel 8.8
6.000
4.773
1.000
30.000
27.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 21200 3639897 hex head...
3639897
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
6.000
4.773
1.000
35.000
32.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 21200 3639898 hex head...
3639898
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
6.000
4.773
1.000
40.000
37.000
3.000
0.500
6.800
8.900
11.050
4.000
0.250
10.000
1.250
BN 21200 3639899 hex head...
3639899
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
8.000
6.466
1.250
20.000
16.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 21200 3639900 hex head...
3639900
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
8.000
6.466
1.250
25.000
21.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 21200 3639901 hex head...
3639901
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
8.000
6.466
1.250
30.000
26.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 21200 3639902 hex head...
3639902
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
8.000
6.466
1.250
35.000
31.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 21200 3639903 hex head...
3639903
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
8.000
6.466
1.250
40.000
36.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 21200 3639904 hex head...
3639904
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
8.000
6.466
1.250
45.000
41.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 21200 3639905 hex head...
3639905
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
8.000
6.466
1.250
50.000
46.250
3.750
0.600
9.200
11.600
14.380
5.300
0.400
13.000
1.600
BN 21200 3639913 hex head...
3639913
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
20.000
15.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639914 hex head...
3639914
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
25.000
20.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639915 hex head...
3639915
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
30.000
25.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639917 hex head...
3639917
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
35.000
30.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639918 hex head...
3639918
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
40.000
35.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639919 hex head...
3639919
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
45.000
40.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639920 hex head...
3639920
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
50.000
45.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639921 hex head...
3639921
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
55.000
50.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639922 hex head...
3639922
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
60.000
55.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639927 hex head...
3639927
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
65.000
60.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639928 hex head...
3639928
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
70.000
65.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639929 hex head...
3639929
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
80.000
75.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
BN 21200 3639930 hex head...
3639930
DIN 933
ISO 4017
Steel 8.8
zinc flake coated GEOMET®...
10.000
8.160
1.500
100.000
95.500
4.500
0.600
11.200
15.600
18.900
6.400
0.400
17.000
1.900
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 21201 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, ...
Bossard Catalog
31.10.2023
BN 1593 - Hex socket button head cap screws partially / fully threaded (ISO...
Bossard Catalog
26.01.2023
BN 622 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 60 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8 U, hot ...
Bossard Catalog
31.10.2023
BN 40072 - Hex head screws fully threaded, with metric fine thread (DIN 961...
Bossard Catalog
31.10.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 40079 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 10, zinc plated blue
Bossard Catalog
31.10.2023
EBLBR,EBKTR,EBLBL,EBKTL - nut
SRD-FA
04.04.2023
DIN 125-1 B - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 117 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue
Bossard Catalog
31.10.2023
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表