您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2101 - Hex socket flat countersunk head screws fully threaded (ISO 10642; ~DIN 7991), cl. 010.9 / 10.9, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2101, BN 2102, BN 2103 Hex socket flat countersunk head screws fully threaded, 010.9 / 10.9
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2101_2102_2103/bn_2101.prj},{NB=BN 2101 3809027 hex socket flat countersunk head screw M5x20},{CNSORDERNO=3809027},{BNARTNR=3809027},{BNNORM1=ISO 10642},{BNNORM2=~DIN 7991},{CNSMAT=Stahl 10.9},{BNMAT=Stahl 010.9 / 10.9},{BNSURFACE=schwarz},{D=5.000},{P=0.800},{L=20.000},{BX1=16.000},{BX2=0.000},{BX3=0.000},{AL=90.000},{DK=10.070},{DS=5.000},{K=3.100},{R=0.200},{S=3.000},{E=3.440},{T=1.900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
AL
Countersunk head angle +2 / 0
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Keys wide nominal
[mm]
T
Depth of the driving feature max.
[mm]
BN 2101 3809001 hex socke...
3809001
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
3.000
2.387
0.500
8.000
5.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2101 3809002 hex socke...
3809002
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
3.000
2.387
0.500
10.000
7.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2101 3809003 hex socke...
3809003
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
3.000
2.387
0.500
12.000
9.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2101 3809004 hex socke...
3809004
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
3.000
2.387
0.500
16.000
13.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2101 3809005 hex socke...
3809005
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
3.000
2.387
0.500
20.000
17.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2101 3809006 hex socke...
3809006
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
3.000
2.387
0.500
25.000
22.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2101 3809007 hex socke...
3809007
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
3.000
2.387
0.500
30.000
27.140
12.000
0.000
0.000
1.860
2.860
90.000
5.810
3.000
1.860
0.100
2.000
1.100
BN 2101 3809008 hex socke...
3809008
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
8.000
4.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809009 hex socke...
3809009
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
10.000
6.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809010 hex socke...
3809010
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
12.000
8.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809012 hex socke...
3809012
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
16.000
12.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809013 hex socke...
3809013
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
20.000
16.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809014 hex socke...
3809014
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
25.000
21.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809015 hex socke...
3809015
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
30.000
26.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809016 hex socke...
3809016
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
35.000
31.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809017 hex socke...
3809017
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
4.000
3.141
0.700
40.000
36.120
14.000
0.000
0.000
2.480
3.880
90.000
7.960
4.000
2.480
0.200
2.500
1.500
BN 2101 3809018 hex socke...
3809018
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
8.000
3.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
BN 2101 3809023 hex socke...
3809023
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
10.000
5.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
BN 2101 3809025 hex socke...
3809025
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
12.000
7.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
BN 2101 3809026 hex socke...
3809026
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
16.000
11.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
BN 2101 3809027 hex socke...
3809027
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
20.000
15.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
BN 2101 3809028 hex socke...
3809028
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
25.000
20.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
BN 2101 3809029 hex socke...
3809029
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
30.000
25.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
BN 2101 3809030 hex socke...
3809030
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
35.000
30.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
BN 2101 3809031 hex socke...
3809031
ISO 10642
~DIN 7991
Steel 010.9 / 10.9
black
5.000
4.019
0.800
40.000
35.300
16.000
0.000
0.000
3.100
4.700
90.000
10.070
5.000
3.100
0.200
3.000
1.900
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 500 - Slotted truss head machine screws, A2
Bossard Catalog
26.01.2023
BN 55 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 8.8, bla...
Bossard Catalog
31.10.2023
BN 20737 - Hex socket head cap screws with low head and pilot recess, parti...
Bossard Catalog
31.10.2023
BN 2100 - Hex socket flat countersunk head screws fully threaded (ISO 10642...
Bossard Catalog
31.10.2023
BN 21 - Hex socket flat countersunk head screws fully threaded (DIN 7991; ~...
Bossard Catalog
16.05.2024
BN 2068 - Hex socket head cap screws fully threaded (DIN 912; ISO 4762), cl...
Bossard Catalog
31.10.2023
BN 1422 - Hex socket flat countersunk head screws fully threaded (DIN 7991;...
Bossard Catalog
23.11.2023
BN 30105 - Hex socket flat countersunk head screws fully threaded (DIN 7991...
Bossard Catalog
31.10.2023
BN 20146 - Hexalobular (6 Lobe) socket head cap screws with extremely low h...
Bossard Catalog
26.01.2023
DIN 1587 - Hexagon cap nuts, high form
Fabory
13.02.2023
BN 4719 - Hex socket flat countersunk head screws, fully threaded (DIN 7991...
Bossard Catalog
26.01.2023
DIN ≈965 A - Counter sunk screws with torx
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表