您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2068 - Hex socket head cap screws fully threaded (DIN 912; ISO 4762), cl. 10.9, zinc flake coated GEOMET® 500 A
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 2068 Hex socket head cap screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_2068/bn_2068.prj},{NB=BN 2068 9001787 hex socket head cap screw M10x25},{CNSORDERNO=9001787},{BNARTNR=9001787},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=},{BNMAT=Stahl 10.9},{BNSURFACE=Zinklamellen beschichtet GEOMET® 500 A},{GEWINDE=0},{D=10.0},{P=1.500},{L=25.0},{BX=32},{DK=16.000},{DA=11.200},{DS=10.000},{E=9.150},{F=1.020},{K=10.000},{R=0.400},{S=8.000},{T=5.000},{V=1.000},{DW=15.330},{W=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 2068 9001755 hex socke...
9001755
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
5.0
3.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001756 hex socke...
9001756
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
6.0
4.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001757 hex socke...
9001757
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
8.0
6.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001758 hex socke...
9001758
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
10.0
8.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001759 hex socke...
9001759
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
12.0
10.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001760 hex socke...
9001760
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
16.0
14.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001761 hex socke...
9001761
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
20.0
18.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001762 hex socke...
9001762
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
25.0
23.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001763 hex socke...
9001763
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
4.0
3.141
0.700
30.0
28.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 2068 9001764 hex socke...
9001764
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
6.0
4.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2068 9001765 hex socke...
9001765
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
8.0
6.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2068 9001766 hex socke...
9001766
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
10.0
8.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2068 9001767 hex socke...
9001767
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
12.0
10.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2068 9001768 hex socke...
9001768
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
16.0
14.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2068 9001769 hex socke...
9001769
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
20.0
18.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2068 9001770 hex socke...
9001770
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
25.0
23.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2068 9001771 hex socke...
9001771
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
5.0
4.019
0.800
30.0
28.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 2068 9001775 hex socke...
9001775
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
8.0
6.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2068 9000635 hex socke...
9000635
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
10.0
8.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2068 9001776 hex socke...
9001776
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
12.0
10.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2068 9000636 hex socke...
9000636
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
16.0
14.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2068 9000637 hex socke...
9000637
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
20.0
18.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2068 9001777 hex socke...
9001777
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
25.0
23.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2068 9000638 hex socke...
9000638
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
30.0
28.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
BN 2068 9001778 hex socke...
9001778
DIN 912
ISO 4762
Steel 10.9
zinc flake coated GEOMET®...
6.0
4.773
1.000
35.0
33.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 2069 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762)...
Bossard Catalog
31.10.2023
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
SCHNORR Safety Washer "VS" - Metric
Schnorr
23.11.2021
BN 1419 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), st...
Bossard Catalog
23.11.2023
SPA-C - Plastic Screw (RENY / Socket Head Cap Screw)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
BN 40079 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 10, zinc plated blue
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 20238 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
BN 31101 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), s...
Bossard Catalog
26.01.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表