您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM), copper, tin-plated
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.400 Contact parts
03.100.400.100 Compression cable lugs
BN 20395 Compression cable lugs, Standard type with inspection hole Standard type, with inspection hole
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_400/03_100_400_100/bn_20395/bn_20395.prj},{NB=BN 20395 3443487 compression cable lug BM 03143},{CNSORDERNO=3443487},{BNARTNR=3443487},{BNNORM1=BM},{CNSMAT=Kupfer},{BNMAT=Kupfer},{BNSURFACE=verzinnt},{NRCODE=BM 03143},{KB=95 mm2},{FSCH=M10},{F=10.500},{A=13.800},{B=25.000},{L=60.000},{H=23.000},{C=12.500},{D=12.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
KB
Cable range
ⁿ/ₐ
FSCH
for screws
ⁿ/ₐ
F
[mm]
A
[mm]
B
[mm]
L
[mm]
H
[mm]
C
[mm]
D
[mm]
BN 20395 3443438 compress...
3443438
BM
Copper
tin-plated
BM 01419
10 mm2
M5
5.200
5.000
10.000
26.500
9.500
5.000
6.300
BN 20395 3443439 compress...
3443439
BM
Copper
tin-plated
BM 01431
10 mm2
M6
6.300
5.000
11.000
28.000
9.500
5.500
6.500
BN 20395 3443441 compress...
3443441
BM
Copper
tin-plated
BM 01437
10 mm2
M8
8.500
5.000
13.600
31.500
9.500
6.200
8.800
BN 20395 3443444 compress...
3443444
BM
Copper
tin-plated
BM 01443
10 mm2
M10
10.500
5.000
17.200
34.000
9.500
9.500
9.600
BN 20395 3443447 compress...
3443447
BM
Copper
tin-plated
BM 01449
10 mm2
M12
12.200
5.000
17.000
34.100
9.500
9.300
9.300
BN 20395 3443449 compress...
3443449
BM
Copper
tin-plated
BM 01525
16 mm2
M5
5.300
6.000
11.500
30.500
11.000
6.300
8.700
BN 20395 3443450 compress...
3443450
BM
Copper
tin-plated
BM 01531
16 mm2
M6
6.500
6.000
11.500
31.000
11.000
6.000
8.500
BN 20395 3443452 compress...
3443452
BM
Copper
tin-plated
BM 01537
16 mm2
M8
8.500
6.000
15.000
36.000
12.000
8.000
9.000
BN 20395 3443453 compress...
3443453
BM
Copper
tin-plated
BM 01543
16 mm2
M10
10.500
6.000
17.500
38.500
12.000
10.000
10.500
BN 20395 3443455 compress...
3443455
BM
Copper
tin-plated
BM 01549
16 mm2
M12
13.000
6.000
17.500
39.000
12.000
10.000
10.500
BN 20395 3443456 compress...
3443456
BM
Copper
tin-plated
BM 01625
25 mm2
M5
5.200
7.000
14.000
37.500
13.500
7.000
10.000
BN 20395 3443457 compress...
3443457
BM
Copper
tin-plated
BM 01631
25 mm2
M6
6.300
7.000
14.000
37.500
13.500
7.000
10.000
BN 20395 3443458 compress...
3443458
BM
Copper
tin-plated
BM 01637
25 mm2
M8
8.400
7.000
14.000
37.500
13.500
8.000
10.000
BN 20395 3443459 compress...
3443459
BM
Copper
tin-plated
BM 01643
25 mm2
M10
10.500
7.000
17.000
39.500
14.000
9.500
10.500
BN 20395 3443460 compress...
3443460
BM
Copper
tin-plated
BM 01649
25 mm2
M12
13.000
7.000
18.500
39.500
14.000
9.500
11.000
BN 20395 3443462 compress...
3443462
BM
Copper
tin-plated
BM 01731
35 mm2
M6
6.400
8.500
17.000
37.000
15.000
6.000
9.500
BN 20395 3443463 compress...
3443463
BM
Copper
tin-plated
BM 01737
35 mm2
M8
8.500
8.500
17.000
41.500
15.000
10.000
10.500
BN 20395 3443464 compress...
3443464
BM
Copper
tin-plated
BM 01743
35 mm2
M10
10.500
8.500
17.000
45.000
15.000
9.500
12.000
BN 20395 3443466 compress...
3443466
BM
Copper
tin-plated
BM 01749
35 mm2
M12
13.000
8.500
20.000
46.000
15.000
11.500
14.000
BN 20395 3443467 compress...
3443467
BM
Copper
tin-plated
BM 01831
50 mm2
M6
6.400
10.000
18.700
45.500
18.000
9.000
9.000
BN 20395 3443468 compress...
3443468
BM
Copper
tin-plated
BM 01837
50 mm2
M8
8.500
10.000
18.700
47.500
18.000
10.000
10.000
BN 20395 3443470 compress...
3443470
BM
Copper
tin-plated
BM 01843
50 mm2
M10
10.500
10.000
18.700
49.500
18.000
11.000
11.000
BN 20395 3443471 compress...
3443471
BM
Copper
tin-plated
BM 01849
50 mm2
M12
12.500
10.000
21.000
53.000
18.000
12.000
15.300
BN 20395 3443472 compress...
3443472
BM
Copper
tin-plated
BM 01855
50 mm2
M14
14.500
10.000
22.000
53.000
17.000
12.000
15.300
BN 20395 3443474 compress...
3443474
BM
Copper
tin-plated
BM 01931
70 mm2
M6
6.500
12.000
21.800
51.000
20.500
10.000
11.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20397 - Compression cable lugs (DIN 46235; BM), copper, tin-plated
Bossard Catalog
31.10.2023
BN 22378 - Compression cable lugs, standard type, without inspection hole (...
Bossard Catalog
31.10.2023
BN 20396 - Compression cable lugs with small tab for switchgear connections...
Bossard Catalog
31.10.2023
BN 22379 - Compression cable lugs, standard type, with inspection hole (Nex...
Bossard Catalog
31.10.2023
BN 20372 - Solderless terminals ring type with PVC insulation (BM), copper,...
Bossard Catalog
13.11.2023
Compression Connectors
TE Connectivity
26.05.2020
BN 20374 - Solderless terminals ring type non insulated (DIN 46234; BM), co...
Bossard Catalog
13.11.2023
BN 37901 - Press-in threaded Inserts with small head, for thermoplastics
Bossard Catalog
12.10.2023
19221
Molex
08.04.2022
BN 20325 - Solderless terminals ring type with PVC insulation (Panduit® Pan...
Bossard Catalog
13.11.2023
Cable lug DIN 46235 - 70mm²
HARTING
16.05.2022
19082
Molex
08.04.2022
Cable lug DIN 46235 - 120mm²
HARTING
16.05.2022
1495440000 - KRN-M12/-185
Weidmüller
22.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表