您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20239 - Slotted cheese head machine screws (DIN 84 A, ~ISO 1207), 4.8, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 328, BN 330, BN 20239, BN 332 Slotted cheese head machine screws
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_328_330_20239_332/bn_20239.prj},{NB=BN 20239 3370849 slotted cheese head machine screw M4x8},{BNARTNR=3370849},{CNSORDERNO=3370849},{BNNORM1=DIN 84 A},{BNNORM2=~ISO 1207},{CNSMAT=Stahl 4.8},{BNMAT=Stahl 4.8},{BNSURFACE=verzinkt dickschichtpassiviert},{D=4.000},{P=0.700},{L=8.000},{A=1.400},{BX=38.000},{DK=7.000},{DA=4.700},{K=2.600},{N=1.200},{R=0.200},{T=1.100},{W=1.000},{X=1.750},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
DK
Head diameter
[mm]
DA
max.
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature min.
[mm]
W
min.
[mm]
X
max.
[mm]
BN 20239 3370776 slotted ...
3370776
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
2.000
0.800
1.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370779 slotted ...
3370779
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
3.000
0.800
2.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370780 slotted ...
3370780
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
4.000
0.800
3.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370781 slotted ...
3370781
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
5.000
0.800
4.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370782 slotted ...
3370782
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
6.000
0.800
5.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370783 slotted ...
3370783
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
8.000
0.800
7.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370773 slotted ...
3370773
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
10.000
0.800
9.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370774 slotted ...
3370774
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
12.000
0.800
11.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370775 slotted ...
3370775
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
16.000
0.800
15.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370777 slotted ...
3370777
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
20.000
0.800
19.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370778 slotted ...
3370778
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.000
1.509
0.400
28.000
0.800
27.200
3.800
2.600
1.300
0.500
0.100
0.600
0.500
1.000
BN 20239 3370794 slotted ...
3370794
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
4.000
0.900
3.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370795 slotted ...
3370795
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
5.000
0.900
4.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370796 slotted ...
3370796
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
6.000
0.900
5.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370797 slotted ...
3370797
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
8.000
0.900
7.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370784 slotted ...
3370784
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
10.000
0.900
9.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370785 slotted ...
3370785
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
12.000
0.900
11.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370786 slotted ...
3370786
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
14.000
0.900
13.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370787 slotted ...
3370787
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
16.000
0.900
15.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370788 slotted ...
3370788
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
18.000
0.900
17.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370789 slotted ...
3370789
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
20.000
0.900
19.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370790 slotted ...
3370790
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
22.000
0.900
21.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370791 slotted ...
3370791
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
25.000
0.900
24.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370792 slotted ...
3370792
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
30.000
0.900
29.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
BN 20239 3370793 slotted ...
3370793
DIN 84 A
~ISO 1207
Steel 4.8
zinc plated with thicklay...
2.500
1.948
0.450
35.000
0.900
34.100
4.500
3.100
1.600
0.600
0.100
0.700
0.650
1.100
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 330 - Slotted cheese head machine screws (DIN 84 A; ~ISO 1207), 4.8, zin...
Bossard Catalog
31.10.2023
BN 368 - Slotted oval countersunk head machine screws (DIN 964 A, ~ISO 2010...
Bossard Catalog
31.10.2023
BN 20244 - Slotted flat countersunk head machine screws (DIN 963 A; ~ISO 20...
Bossard Catalog
31.10.2023
BN 11252 - Hex socket button head cap screws with collar partially / fully ...
Bossard Catalog
10.01.2024
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 651 - Slotted cheese head machine screws (DIN 84 A; ISO 1207), A4, stain...
Bossard Catalog
26.01.2023
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Fabory
13.02.2023
BN 124 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated blu...
Bossard Catalog
31.10.2023
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, full...
Bossard Catalog
31.10.2023
BN 809 - Circlips for shafts, bulk (DIN 6799), spring steel, black
Bossard Catalog
31.10.2023
DIN 7985 H - Cross recessed raised cheese head screws H
Fabory
13.02.2023
BN 857 - Parallel pins hardened, ground (DIN 6325; ~ISO 8734), steel harden...
Bossard Catalog
31.10.2023
BN 720 - Flat washers with chamfer (DIN 125-1 B; ~ISO 7090), steel, plain
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表