您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20192 - Toothed contact washers (Rip-Lock™), spring steel, mechanical plated, thick layer passivation
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 20192 Toothed contact washers
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_20192/bn_20192.prj},{NB=BN 20192 3353162 toothed contact washer M5},{CNSORDERNO=3353162},{BNARTNR=3353162},{BNNORM1=Rip-Lock™},{BNNORM2=},{BNMAT=Federstahl},{CNSMAT=Federstahl},{BNSURFACE=mechanical plated, thick passivation layer},{FUERSCHRAUBEN=M5},{D1=5.100},{D2=10.000},{S=1.000},{H=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
Inner diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
H
[mm]
BN 20192 3353160 toothed ...
3353160
Rip-Lock™
Spring steel
mechanical plated, thick ...
M3
3.100
6.000
0.600
0.950
BN 20192 3353161 toothed ...
3353161
Rip-Lock™
Spring steel
mechanical plated, thick ...
M4
4.100
8.000
0.800
1.150
BN 20192 3353162 toothed ...
3353162
Rip-Lock™
Spring steel
mechanical plated, thick ...
M5
5.100
10.000
1.000
1.500
BN 20192 3353163 toothed ...
3353163
Rip-Lock™
Spring steel
mechanical plated, thick ...
M6
6.100
12.000
1.200
1.800
BN 20192 3353164 toothed ...
3353164
Rip-Lock™
Spring steel
mechanical plated, thick ...
M8
8.200
16.000
1.400
2.400
BN 20192 3353165 toothed ...
3353165
Rip-Lock™
Spring steel
mechanical plated, thick ...
M10
10.200
20.000
1.600
2.600
BN 20192 3353166 toothed ...
3353166
Rip-Lock™
Spring steel
mechanical plated, thick ...
M12
12.400
24.000
1.600
2.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表