您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20092 - Pan head screws with pressed washer with Pozidriv cross recess form Z, fully threaded (EJOT PT®; WN 1411), steel heat-treated 380 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.300 Direct assembly screws for plastics
BN 20092 Pan head screws with pressed washer with Pozidriv cross recess form Z
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_300/bn_20092/bn_20092.prj},{NB=BN 20092 3205331 pan head screw KB30 x 12 WN 1411},{CNSORDERNO=3205331},{BNARTNR=3205331},{BNNORM1=WN 1411},{BNNORM2=EJOT PT®},{BNMAT=Stahl vergütet 380 HV},{CNSMAT=Stahl vergütet 380 HV},{BNSURFACE=verzinkt-blau},{NENND=KB30},{D=3.0},{P=1.34},{D2=1.66},{L=12},{DK=6.00},{K=2.10},{C=0.70},{POZI=1},{M=2.83},{T=1.260},{T1=1.510},{DKA=5.00},{A=3.00},{R=3.05},{R1=0.40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Thread
[mm]
P
[mm]
L
Nominal length
[mm]
DK
[mm]
K
[mm]
C
[mm]
POZI
Pozidriv
ⁿ/ₐ
M
~
[mm]
T
min.
[mm]
T1
max.
[mm]
BN 20092 3205320 pan head...
3205320
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.12
5
5.00
1.80
0.60
1
2.61
1.010
1.260
BN 20092 3205321 pan head...
3205321
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.12
6
5.00
1.80
0.60
1
2.61
1.010
1.260
BN 20092 3205322 pan head...
3205322
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.12
8
5.00
1.80
0.60
1
2.61
1.010
1.260
BN 20092 3205323 pan head...
3205323
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.12
10
5.00
1.80
0.60
1
2.61
1.010
1.260
BN 20092 3205324 pan head...
3205324
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.12
12
5.00
1.80
0.60
1
2.61
1.010
1.260
BN 20092 3205325 pan head...
3205325
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB25
2.5
1.12
16
5.00
1.80
0.60
1
2.61
1.010
1.260
BN 20092 3205326 pan head...
3205326
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
5
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205328 pan head...
3205328
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
6
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205329 pan head...
3205329
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
8
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205330 pan head...
3205330
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
10
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205331 pan head...
3205331
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
12
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205332 pan head...
3205332
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
14
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205333 pan head...
3205333
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
16
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205334 pan head...
3205334
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
18
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205335 pan head...
3205335
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB30
3.0
1.34
20
6.00
2.10
0.70
1
2.83
1.260
1.510
BN 20092 3205336 pan head...
3205336
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.57
8
7.00
2.40
0.80
2
3.84
1.080
1.540
BN 20092 3205337 pan head...
3205337
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.57
10
7.00
2.40
0.80
2
3.84
1.080
1.540
BN 20092 3205338 pan head...
3205338
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.57
12
7.00
2.40
0.80
2
3.84
1.080
1.540
BN 20092 3205339 pan head...
3205339
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.57
14
7.00
2.40
0.80
2
3.84
1.080
1.540
BN 20092 3205340 pan head...
3205340
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.57
16
7.00
2.40
0.80
2
3.84
1.080
1.540
BN 20092 3205341 pan head...
3205341
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.57
18
7.00
2.40
0.80
2
3.84
1.080
1.540
BN 20092 3205342 pan head...
3205342
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.57
20
7.00
2.40
0.80
2
3.84
1.080
1.540
BN 20092 3205344 pan head...
3205344
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB35
3.5
1.57
25
7.00
2.40
0.80
2
3.84
1.080
1.540
BN 20092 3205345 pan head...
3205345
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB40
4.0
1.79
8
8.00
2.50
0.90
2
4.13
1.400
1.860
BN 20092 3205346 pan head...
3205346
WN 1411
EJOT PT®
Steel heat-treated 380 HV
zinc plated blue
KB40
4.0
1.79
10
8.00
2.50
0.90
2
4.13
1.400
1.860
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 13576 - Flat countersunk head screws with Phillips cross recess form H, ...
Bossard Catalog
31.10.2023
BN 20093 - Pan head screws with Pozidriv cross recess form Z, fully threade...
Bossard Catalog
31.10.2023
BN 20095 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
31.10.2023
BN 20165 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
15.05.2023
BN 349 - Hexalobular (6 Lobe) socket pan head thread forming screws, metric...
Bossard Catalog
20.02.2024
BN 20128 - Pan head screws with pressed washer with Pozidriv cross recess f...
Bossard Catalog
31.10.2023
BN 13265 - Pan head screws with hexalobular socket Torx plus® / Autosert®, ...
Bossard Catalog
31.10.2023
BN 20040 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
31.10.2023
BN 13578 - Pan head screws with pressed washer with Phillips cross recess f...
Bossard Catalog
31.10.2023
BN 19 - Hex socket button head cap screws, partially / fully threaded (ISO ...
Bossard Catalog
31.10.2023
BN 13577 - Pan head screws with Phillips cross recess form H, fully threade...
Bossard Catalog
31.10.2023
BN 20094 - Flat countersunk head screws with Pozidriv cross recess form Z, ...
Bossard Catalog
31.10.2023
BN 20097 - Pan head screws with hexalobular socket Torx®, fully threaded (E...
Bossard Catalog
31.10.2023
BN 4825 - Phillips pan washer head machine screws form H (ecosyn® fix SPH),...
Bossard Catalog
20.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表