您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20041 - Ribbed lock washers type S, stainless steel A2
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.40 Ribbed lock washers
BN 20041 Ribbed lock washers type S
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_40/bn_20041/bn_20041.prj},{NB=BN 20041 3185421 ribbed lock washer type S M5},{CNSORDERNO=3185421},{BNARTNR=3185421},{BNNORM1=},{BNNORM2=},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{FUERSCHRAUBEN=M5},{D1=5.300},{D2=9.000},{H=1.200},{S=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
FUERSCHRAUBEN
ⁿ/ₐ
D1
[mm]
D2
[mm]
H
max.
[mm]
S
[mm]
BN 20041 3185415 ribbed l...
3185415
Stainless steel A2
M1,6
1.700
3.200
0.750
0.500
BN 20041 3185417 ribbed l...
3185417
Stainless steel A2
M2
2.200
4.000
0.750
0.500
BN 20041 3185418 ribbed l...
3185418
Stainless steel A2
M2,5
2.700
4.800
0.950
0.500
BN 20041 3185419 ribbed l...
3185419
Stainless steel A2
M3
3.200
5.500
0.950
0.500
BN 20041 3185420 ribbed l...
3185420
Stainless steel A2
M4
4.300
7.000
1.200
0.700
BN 20041 3185421 ribbed l...
3185421
Stainless steel A2
M5
5.300
9.000
1.200
0.700
BN 20041 3185422 ribbed l...
3185422
Stainless steel A2
M6
6.400
10.000
1.200
0.700
BN 20041 3185423 ribbed l...
3185423
Stainless steel A2
M8
8.400
13.000
1.600
1.000
BN 20041 3185424 ribbed l...
3185424
Stainless steel A2
M10
10.500
16.000
1.600
1.000
BN 20041 3185425 ribbed l...
3185425
Stainless steel A2
M12
13.000
18.000
1.850
1.300
BN 20041 3185426 ribbed l...
3185426
Stainless steel A2
M16
17.000
24.000
2.300
1.500
BN 20041 3185427 ribbed l...
3185427
Stainless steel A2
M20
21.000
30.000
2.800
1.800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 677 - Curved spring washers (DIN 137 A), stainless steel A2 / 1.4310
Bossard Catalog
26.01.2023
BN 792 - Ribbed lock washers, for screws property classes ≤ 8.8, mechanical...
Bossard Catalog
31.10.2023
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
BN 2842 - External tooth lock washers type A (DIN 6797 A), stainless steel ...
Bossard Catalog
26.01.2023
BN 15857 - Hexalobular (6 Lobe) socket head cap screws with low head, fully...
Bossard Catalog
26.01.2023
BN 3803 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
26.01.2023
BN 20730 - Flat washers without chamfer (ISO 7089, DIN 125 A), stainless st...
Bossard Catalog
31.10.2023
BN 2844 - Hex socket head cap screws with low head, partially / fully threa...
Bossard Catalog
26.01.2023
BN 20015 - Hex jam nuts ~0,5d metric fine thread (DIN 439 B; ~ISO 8675), A2...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 2332 - Lock washers medium series (NFE 25-511M; Rip-Lock™), stainless st...
Bossard Catalog
26.01.2023
BN 613 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762),...
Bossard Catalog
26.01.2023
BN 791 - Ribbed lock washers, for screws property classes ≤ 8.8, spring ste...
Bossard Catalog
31.10.2023
BN 20141 - Wedge lock washers adhered in pairs (NORD-LOCK® NLss/NLspss), st...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表