您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide insert (DIN 985), cl. 6, zinc plated blue
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.600 Locking nuts
01.300.600.30 Locking nuts with polyamide insert
BN 161, BN 20227, BN 80035 Prevailing torque type hex lock nuts thin type with polyamide insert
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_600/01_300_600_30/bn_161_20227_80035/bn_161.prj},{NB=BN 161 2049058 prevailing torque type hex lock nut M7},{CNSORDERNO=2049058},{BNARTNR=2049058},{BNNORM1=DIN 985},{BNMAT=Stahl 6},{CNSMAT=Stahl 6},{BNSURFACE=verzinkt-blau},{D=7.000},{P=1.000},{DA=7.750},{M=7.500},{M1=4.700},{S=11.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Pitch
[mm]
DA
Inner diameter of countersink max.
[mm]
M
Overall height max.
[mm]
M1
Wrenching height min.
[mm]
S
Width across flat max.
[mm]
BN 161 1952935 prevailing...
1952935
DIN 985
Steel 6
zinc plated blue
2.000
1.567
0.400
2.450
2.800
1.600
4.000
BN 161 1094882 prevailing...
1094882
DIN 985
Steel 6
zinc plated blue
2.500
2.013
0.450
2.950
3.700
2.000
5.000
BN 161 1094904 prevailing...
1094904
DIN 985
Steel 6
zinc plated blue
3.000
2.459
0.500
3.450
4.000
2.400
5.500
BN 161 1094912 prevailing...
1094912
DIN 985
Steel 6
zinc plated blue
3.500
2.850
0.600
3.950
4.500
2.600
6.000
BN 161 1094920 prevailing...
1094920
DIN 985
Steel 6
zinc plated blue
4.000
3.242
0.700
4.600
5.000
2.900
7.000
BN 161 1094939 prevailing...
1094939
DIN 985
Steel 6
zinc plated blue
5.000
4.134
0.800
5.750
5.000
3.200
8.000
BN 161 1444921 prevailing...
1444921
DIN 985
Steel 6
zinc plated blue
6.000
4.917
1.000
6.750
6.000
4.000
10.000
BN 161 2049058 prevailing...
2049058
DIN 985
Steel 6
zinc plated blue
7.000
5.917
1.000
7.750
7.500
4.700
11.000
BN 161 1055550 prevailing...
1055550
DIN 985
Steel 6
zinc plated blue
8.000
6.647
1.250
8.750
8.000
5.500
13.000
BN 161 1055569 prevailing...
1055569
DIN 985
Steel 6
zinc plated blue
10.000
8.376
1.500
10.800
10.000
6.500
17.000
BN 161 1055577 prevailing...
1055577
DIN 985
Steel 6
zinc plated blue
12.000
10.106
1.750
13.000
12.000
8.000
19.000
BN 161 1055585 prevailing...
1055585
DIN 985
Steel 6
zinc plated blue
14.000
11.835
2.000
15.100
14.000
9.500
22.000
BN 161 1055593 prevailing...
1055593
DIN 985
Steel 6
zinc plated blue
16.000
13.835
2.000
17.300
16.000
10.500
24.000
BN 161 1118730 prevailing...
1118730
DIN 985
Steel 6
zinc plated blue
18.000
15.294
2.500
19.500
18.500
13.000
27.000
BN 161 1118811 prevailing...
1118811
DIN 985
Steel 6
zinc plated blue
20.000
17.294
2.500
21.600
20.000
14.000
30.000
BN 161 1118862 prevailing...
1118862
DIN 985
Steel 6
zinc plated blue
22.000
19.294
2.500
23.700
22.000
15.000
32.000
BN 161 1118900 prevailing...
1118900
DIN 985
Steel 6
zinc plated blue
24.000
20.752
3.000
25.900
24.000
15.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表