您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 15856 - Hexalobular (6 Lobe) socket flat countersunk head tapping screws with cone end type C (ISO 14586 C), A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 15856 Hexalobular (6 Lobe) socket flat countersunk head tapping screws with cone end type C, A2
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_15856/bn_15856.prj},{NB=BN 15856 3108371 hexalobular socket flat countersunk head tapping screw ST3.5x16},{CNSORDERNO=3108371},{BNARTNR=3108371},{BNNORM1=ISO 14586 C},{CNSMAT=INOX A2},{BNMAT=INOX A2},{ST=ST3.5},{D=3.500},{P=1.300},{L=16.000},{A1=1.300},{DK=8.200},{DK1=7.300},{K=2.350},{R=1.400},{Y=3.200},{INNENSECHSRUN=X15},{NR=15},{A=3.350},{T=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Ident number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
ST
Thread size
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Core diameter
[mm]
P
Threaded pitch
[mm]
L
Length
[mm]
A1
Thread rudiment
[mm]
DK
Head diameter theor. max.
[mm]
DK1
Head diameter effective max.
[mm]
K
Head height max.
[mm]
R
Clear stitch radius max.
[mm]
Y
Auxiliary dimensions
[mm]
INNENSECHSRUN
ⁿ/ₐ
NR
Hexalobular socket
ⁿ/ₐ
A
Torx outer diameter
[mm]
T
Torx-depth max.
[mm]
BN 15856 3108311 hexalobu...
3108311
ISO 14586 C
Stainless steel A2
ST2.9
2.900
2.180
1.100
6.500
1.100
6.300
5.500
1.700
1.200
2.600
X10
10
2.800
0.910
BN 15856 3108321 hexalobu...
3108321
ISO 14586 C
Stainless steel A2
ST2.9
2.900
2.180
1.100
9.500
1.100
6.300
5.500
1.700
1.200
2.600
X10
10
2.800
0.910
BN 15856 3108324 hexalobu...
3108324
ISO 14586 C
Stainless steel A2
ST2.9
2.900
2.180
1.100
13.000
1.100
6.300
5.500
1.700
1.200
2.600
X10
10
2.800
0.910
BN 15856 3108350 hexalobu...
3108350
ISO 14586 C
Stainless steel A2
ST2.9
2.900
2.180
1.100
16.000
1.100
6.300
5.500
1.700
1.200
2.600
X10
10
2.800
0.910
BN 15856 3108356 hexalobu...
3108356
ISO 14586 C
Stainless steel A2
ST2.9
2.900
2.180
1.100
19.000
1.100
6.300
5.500
1.700
1.200
2.600
X10
10
2.800
0.910
BN 15856 3108364 hexalobu...
3108364
ISO 14586 C
Stainless steel A2
ST2.9
2.900
2.180
1.100
22.000
1.100
6.300
5.500
1.700
1.200
2.600
X10
10
2.800
0.910
BN 15856 3271493 hexalobu...
3271493
ISO 14586 C
Stainless steel A2
ST2.9
2.900
2.180
1.100
25.000
1.100
6.300
5.500
1.700
1.200
2.600
X10
10
2.800
0.910
BN 15856 3271494 hexalobu...
3271494
ISO 14586 C
Stainless steel A2
ST2.9
2.900
2.180
1.100
32.000
1.100
6.300
5.500
1.700
1.200
2.600
X10
10
2.800
0.910
BN 15856 3108368 hexalobu...
3108368
ISO 14586 C
Stainless steel A2
ST3.5
3.500
2.640
1.300
9.500
1.300
8.200
7.300
2.350
1.400
3.200
X15
15
3.350
1.300
BN 15856 3108370 hexalobu...
3108370
ISO 14586 C
Stainless steel A2
ST3.5
3.500
2.640
1.300
13.000
1.300
8.200
7.300
2.350
1.400
3.200
X15
15
3.350
1.300
BN 15856 3108371 hexalobu...
3108371
ISO 14586 C
Stainless steel A2
ST3.5
3.500
2.640
1.300
16.000
1.300
8.200
7.300
2.350
1.400
3.200
X15
15
3.350
1.300
BN 15856 3108373 hexalobu...
3108373
ISO 14586 C
Stainless steel A2
ST3.5
3.500
2.640
1.300
19.000
1.300
8.200
7.300
2.350
1.400
3.200
X15
15
3.350
1.300
BN 15856 3108374 hexalobu...
3108374
ISO 14586 C
Stainless steel A2
ST3.5
3.500
2.640
1.300
22.000
1.300
8.200
7.300
2.350
1.400
3.200
X15
15
3.350
1.300
BN 15856 3108375 hexalobu...
3108375
ISO 14586 C
Stainless steel A2
ST3.5
3.500
2.640
1.300
25.000
1.300
8.200
7.300
2.350
1.400
3.200
X15
15
3.350
1.300
BN 15856 3271496 hexalobu...
3271496
ISO 14586 C
Stainless steel A2
ST3.5
3.500
2.640
1.300
32.000
1.300
8.200
7.300
2.350
1.400
3.200
X15
15
3.350
1.300
BN 15856 3271497 hexalobu...
3271497
ISO 14586 C
Stainless steel A2
ST3.5
3.500
2.640
1.300
38.000
1.300
8.200
7.300
2.350
1.400
3.200
X15
15
3.350
1.300
BN 15856 3108376 hexalobu...
3108376
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
9.500
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
BN 15856 3108378 hexalobu...
3108378
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
13.000
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
BN 15856 3108380 hexalobu...
3108380
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
16.000
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
BN 15856 3108381 hexalobu...
3108381
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
19.000
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
BN 15856 3108382 hexalobu...
3108382
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
22.000
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
BN 15856 3108384 hexalobu...
3108384
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
25.000
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
BN 15856 3108385 hexalobu...
3108385
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
32.000
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
BN 15856 3271498 hexalobu...
3271498
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
38.000
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
BN 15856 3271499 hexalobu...
3271499
ISO 14586 C
Stainless steel A2
ST3.9
3.900
2.920
1.300
45.000
1.300
8.400
7.500
2.550
1.400
3.500
X15
15
3.350
1.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 9995 - Hexalobular (6 Lobe) socket pan head tapping screws with cone end...
Bossard Catalog
26.01.2023
BN 24028 - Blind rivet nuts Micro knurled shank, small countersunk head, op...
Bossard Catalog
19.02.2024
BN 13278 - Hexalobular (6 Lobe) socket flat countersunk head thread forming...
Bossard Catalog
31.10.2023
ISO 14586 C - Hexalobular socket countersunk head tapping screws
Fabory
13.02.2023
BN 696 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
26.01.2023
BN 13579 - Pan head screws with Phillips cross recess form H, fully threade...
Bossard Catalog
11.05.2023
BN 33011 - Pozidriv pan head tapping screws form Z, with flat end type F (D...
Bossard Catalog
26.01.2023
ISO 14586 C - FN 372 - verzinkt blau - Hexalobular socket countersunk head ...
SFS Group Schweiz AG
24.05.2024
DIN 7982 - Steel zinc-plated
Böllhoff
26.10.2021
BN 30105 - Hex socket flat countersunk head screws fully threaded (DIN 7991...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 13259 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
26.01.2023
BN 30905 - Pozi pan head tapping screws with collar, form Z and flat end ty...
Bossard Catalog
31.10.2023
ISO 7093 BUMAX 88 - Plain Washer ISO 7093
BUMAX
28.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表