您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 15018 - Hanger bolts, stainless steel A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.100 Direct assembly screws for wood
BN 15018 Hanger bolts
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_100/bn_15018/bn_15018.prj},{NB=BN 15018 3063141 hanger bolt M6x60},{CNSORDERNO=3063141},{BNARTNR=3063141},{CNSMAT=INOX A2},{BNMAT=INOX A2},{BNSURFACE=},{INNENSECHSRUN=X15},{D1=6.000},{P=1.000},{D3=4.773},{D2=5.500},{L1=20.000},{L2=37.000},{L=60.000},{SW=6.000},{A1=3.400},{T=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L
[mm]
BN 15018 3063136 hanger b...
3063136
Stainless steel A2
6.000
5.500
11.000
37.000
50.000
BN 15018 3063141 hanger b...
3063141
Stainless steel A2
6.000
5.500
20.000
37.000
60.000
BN 15018 3063142 hanger b...
3063142
Stainless steel A2
6.000
5.500
30.000
47.000
80.000
BN 15018 3063143 hanger b...
3063143
Stainless steel A2
6.000
5.500
40.000
47.000
100.000
BN 15018 3063145 hanger b...
3063145
Stainless steel A2
6.000
5.500
50.000
47.000
120.000
BN 15018 3063147 hanger b...
3063147
Stainless steel A2
8.000
8.000
20.000
27.000
50.000
BN 15018 3063149 hanger b...
3063149
Stainless steel A2
8.000
8.000
20.000
37.000
60.000
BN 15018 3063151 hanger b...
3063151
Stainless steel A2
8.000
8.000
30.000
37.000
80.000
BN 15018 3063157 hanger b...
3063157
Stainless steel A2
8.000
8.000
40.000
47.000
100.000
BN 15018 3063163 hanger b...
3063163
Stainless steel A2
8.000
8.000
50.000
47.000
120.000
BN 15018 3063164 hanger b...
3063164
Stainless steel A2
8.000
8.000
50.000
47.000
140.000
BN 15018 3063165 hanger b...
3063165
Stainless steel A2
8.000
8.000
50.000
47.000
160.000
BN 15018 3063168 hanger b...
3063168
Stainless steel A2
10.000
9.500
20.000
37.000
60.000
BN 15018 3063172 hanger b...
3063172
Stainless steel A2
10.000
9.500
20.000
47.000
80.000
BN 15018 3063175 hanger b...
3063175
Stainless steel A2
10.000
9.500
30.000
57.000
100.000
BN 15018 3063180 hanger b...
3063180
Stainless steel A2
10.000
9.500
40.000
57.000
120.000
BN 15018 3063174 hanger b...
3063174
Stainless steel A2
10.000
9.500
40.000
57.000
140.000
BN 15018 3063177 hanger b...
3063177
Stainless steel A2
10.000
9.500
40.000
57.000
160.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20215 - Hanger bolts with hexalobular (6 Lobe) socket, steel, zinc plate...
Bossard Catalog
31.10.2023
RAMPA®-Hanger bolts type N
RAMPA
24.05.2024
Hanger bolts - Assembly material
NORO
05.04.2019
DIN 938 - Studs - Metal end=1d
Fabory
13.02.2023
BN 21205 - Lock washers small series (NFE 25-511 Z; Rip-Lock™), stainless s...
Bossard Catalog
31.10.2023
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
DIN 835 - Studs - Metal end=2d
Fabory
13.02.2023
BN 1218 - Pozi flat countersunk head chipboard screws form Z, fully threade...
Bossard Catalog
31.10.2023
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
BN 21060 - Wedge anchors with internal thread (Mungo® m2-l), zinc plated
Bossard Catalog
31.10.2023
BN 149 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, plain
Bossard Catalog
31.10.2023
Bolt Screw BSCR without collar - Bolt Screw BSCR without collar
Sikla
08.04.2024
DIN 938 BUMAX 88 - Stud And Stud Bolt DIN 938
BUMAX
28.04.2023
DIN 976 A - Steel 10.9
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表