您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14190 - Adjustable handles with threaded stud, steel black-oxide (Elesa® MR.p), orange RAL 2004
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.60 Clamping levers
03.200.100.60.40 Lever handles with threaded stud, adjustable
BN-14189-14190-14192 Adjustable handles
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_60/03_200_100_60_40/bn_14189_14190_14192/bn_14190.prj},{NB=BN 14190 1655787 adjustable handle 42202},{CNSORDERNO=1655787},{BNARTNR=1655787},{BNNORM1=Elesa® MR.p},{CNSMAT=Thermoplast mit Glasfasern verstärkt},{BNMAT=Thermoplast mit Glasfasern verstärkt},{BNSURFACE=orange RAL 2004},{CODE=42202},{DESCRIPTION=MR.80 p-M10x20-Arancio},{TYP=MR.80 p-M10x20},{DIM01=80},{DIM02=92},{DIM03=28},{DIM04=54},{DIM05=59.5},{DIM06=45},{DIM07=10},{DIM08=22},{DIM09=19},{DIM10=M10},{DIM11=20},{DIM12=24},{WEIGHT=72},{NDM=10.000},{KDM=8.160},{DX=10.000},{HX=4.000},{TRAVEL=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYP
ⁿ/ₐ
DIM01
R
[mm]
DIM02
L
[mm]
DIM03
D
[mm]
DIM04
H
[mm]
DIM05
H1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
d1
[mm]
DIM10
d6g
ⁿ/ₐ
DIM11
l
[mm]
DIM12
z
ⁿ/ₐ
WEIGHT
Weight [grams]
ⁿ/ₐ
BN 14190 1184547 adjustab...
1184547
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41202
MR.40 p-M5x10
42
50
18
32
36.5
29
6
14
12
M5
10
18
15
BN 14190 1511912 adjustab...
1511912
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41212
MR.40 p-M5x16
42
50
18
32
36.5
29
6
14
12
M5
16
18
16
BN 14190 1389750 adjustab...
1389750
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41222
MR.40 p-M5x20
42
50
18
32
36.5
29
6
14
12
M5
20
18
17
BN 14190 1861867 adjustab...
1861867
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41302
MR.40 p-M6x10
42
50
18
32
36.5
29
6
14
12
M6
10
18
16
BN 14190 1932217 adjustab...
1932217
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41312
MR.40 p-M6x16
42
50
18
32
36.5
29
6
14
12
M6
16
18
17
BN 14190 1913948 adjustab...
1913948
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41322
MR.40 p-M6x20
42
50
18
32
36.5
29
6
14
12
M6
20
18
18
BN 14190 1913956 adjustab...
1913956
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41332
MR.40 p-M6x25
42
50
18
32
36.5
29
6
14
12
M6
25
18
19
BN 14190 1913964 adjustab...
1913964
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41336
MR.40 p-M6x30
42
50
18
32
36.5
29
6
14
12
M6
30
18
20
BN 14190 1932292 adjustab...
1932292
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41342
MR.40 p-M6x40
42
50
18
32
36.5
29
6
14
12
M6
40
18
21
BN 14190 1932314 adjustab...
1932314
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41358
MR.40 p-M8x20
42
50
18
32
36.5
29
6
14
12
M8
20
18
20
BN 14190 1932365 adjustab...
1932365
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41432
MR.63 p-M6x10
63
73
23
43
47.0
36
8
17
15
M6
10
20
31
BN 14190 1932403 adjustab...
1932403
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41442
MR.63 p-M6x16
63
73
23
43
47.0
36
8
17
15
M6
16
20
32
BN 14190 1232061 adjustab...
1232061
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41452
MR.63 p-M6x20
63
73
23
43
47.0
36
8
17
15
M6
20
20
33
BN 14190 1232088 adjustab...
1232088
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41462
MR.63 p-M6x25
63
73
23
43
47.0
36
8
17
15
M6
25
20
34
BN 14190 1628011 adjustab...
1628011
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41467
MR.63 p-M6x30
63
73
23
43
47.0
36
8
17
15
M6
30
20
35
BN 14190 1914030 adjustab...
1914030
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41472
MR.63 p-M6x40
63
73
23
43
47.0
36
8
17
15
M6
40
20
36
BN 14190 1914065 adjustab...
1914065
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41502
MR.63 p-M8x16
63
73
23
43
47.0
36
8
17
15
M8
16
20
34
BN 14190 1932462 adjustab...
1932462
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41512
MR.63 p-M8x20
63
73
23
43
47.0
36
8
17
15
M8
20
20
35
BN 14190 1476637 adjustab...
1476637
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41522
MR.63 p-M8x25
63
73
23
43
47.0
36
8
17
15
M8
25
20
37
BN 14190 1476645 adjustab...
1476645
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41532
MR.63 p-M8x30
63
73
23
43
47.0
36
8
17
15
M8
30
20
39
BN 14190 1919598 adjustab...
1919598
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41536
MR.63 p-M8x35
63
73
23
43
47.0
36
8
17
15
M8
35
20
41
BN 14190 1932489 adjustab...
1932489
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41542
MR.63 p-M8x40
63
73
23
43
47.0
36
8
17
15
M8
40
20
43
BN 14190 1919601 adjustab...
1919601
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41552
MR.63 p-M8x45
63
73
23
43
47.0
36
8
17
15
M8
45
20
45
BN 14190 1633910 adjustab...
1633910
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41562
MR.63 p-M8x50
63
73
23
43
47.0
36
8
17
15
M8
50
20
47
BN 14190 1668587 adjustab...
1668587
Elesa® MR.p
Thermoplastic reinforced ...
orange RAL 2004
41570
MR.63 p-M8x60
63
73
23
43
47.0
36
8
17
15
M8
60
20
51
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表