您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14134 - Lobe knobs with threaded stud, steel zinc plated (Elesa® VCT.p), black, matte finish
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14134 Lobe knobs with threaded stud, steel zinc plated
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14134/bn_14134.prj},{NB=BN 14134 1452363 lobe knob 69917},{CNSORDERNO=1452363},{BNARTNR=1452363},{BNNORM1=Elesa® VCT.p},{CNSMAT=Thermoplast},{BNMAT=Thermoplast},{BNSURFACE=schwarz matt},{CODE=69917},{DESCRIPTION=VCT.40_p-M8x45},{DIM01=40},{DIM02=27.0},{DIM03=17},{DIM04=12},{DIM05=M8},{DIM06=45},{WEIGHT=32},{DA=8.000},{DB=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
l2
[mm]
DIM05
d6g
ⁿ/ₐ
DIM06
l
[mm]
WEIGHT
Weight [grams]
[g]
BN 14134 1950053 lobe kno...
1950053
Elesa® VCT.p
Thermoplastic
black matt
69851
VCT.32_p-M6x16
32
23.0
15
10
M6
16
13
BN 14134 1528572 lobe kno...
1528572
Elesa® VCT.p
Thermoplastic
black matt
69852
VCT.32_p-M6x20
32
23.0
15
10
M6
20
14
BN 14134 1924818 lobe kno...
1924818
Elesa® VCT.p
Thermoplastic
black matt
69854
VCT.32_p-M6x30
32
23.0
15
10
M6
30
16
BN 14134 1631918 lobe kno...
1631918
Elesa® VCT.p
Thermoplastic
black matt
69861
VCT.32_p-M8x20
32
23.0
15
10
M8
20
18
BN 14134 1631934 lobe kno...
1631934
Elesa® VCT.p
Thermoplastic
black matt
69863
VCT.32_p-M8x30
32
23.0
15
10
M8
30
21
BN 14134 1074598 lobe kno...
1074598
Elesa® VCT.p
Thermoplastic
black matt
69865
VCT.32_p-M8x40
32
23.0
15
10
M8
40
24
BN 14134 1074571 lobe kno...
1074571
Elesa® VCT.p
Thermoplastic
black matt
69901
VCT.40_p-M6x20
40
23.0
15
10
M6
20
18
BN 14134 1453785 lobe kno...
1453785
Elesa® VCT.p
Thermoplastic
black matt
69903
VCT.40_p-M6x30
40
23.0
15
10
M6
30
20
BN 14134 1453963 lobe kno...
1453963
Elesa® VCT.p
Thermoplastic
black matt
69911
VCT.40_p-M8x16
40
27.0
17
12
M8
16
23
BN 14134 1454153 lobe kno...
1454153
Elesa® VCT.p
Thermoplastic
black matt
69913
VCT.40_p-M8x25
40
27.0
17
12
M8
25
26
BN 14134 1454242 lobe kno...
1454242
Elesa® VCT.p
Thermoplastic
black matt
69915
VCT.40_p-M8x35
40
27.0
17
12
M8
35
28
BN 14134 1452363 lobe kno...
1452363
Elesa® VCT.p
Thermoplastic
black matt
69917
VCT.40_p-M8x45
40
27.0
17
12
M8
45
32
BN 14134 1452622 lobe kno...
1452622
Elesa® VCT.p
Thermoplastic
black matt
69961
VCT.50_p-M8x20
50
32.0
19
14
M8
20
28
BN 14134 1552848 lobe kno...
1552848
Elesa® VCT.p
Thermoplastic
black matt
69963
VCT.50_p-M8x30
50
32.0
19
14
M8
30
31
BN 14134 1260669 lobe kno...
1260669
Elesa® VCT.p
Thermoplastic
black matt
69965
VCT.50_p-M8x40
50
32.0
19
14
M8
40
33
BN 14134 1263757 lobe kno...
1263757
Elesa® VCT.p
Thermoplastic
black matt
69971
VCT.50_p-M10x20
50
32.0
19
14
M10
20
36
BN 14134 1263811 lobe kno...
1263811
Elesa® VCT.p
Thermoplastic
black matt
69973
VCT.50_p-M10x30
50
32.0
19
14
M10
30
41
BN 14134 1263838 lobe kno...
1263838
Elesa® VCT.p
Thermoplastic
black matt
69975
VCT.50 p-M10x40
50
32.0
19
14
M10
40
46
BN 14134 1506706 lobe kno...
1506706
Elesa® VCT.p
Thermoplastic
black matt
69977
VCT.50_p-M10x50
50
32.0
19
14
M10
50
51
BN 14134 1506714 lobe kno...
1506714
Elesa® VCT.p
Thermoplastic
black matt
70021
VCT.63_p-M10x20
63
37.0
22
16
M10
20
54
BN 14134 1506722 lobe kno...
1506722
Elesa® VCT.p
Thermoplastic
black matt
70023
VCT.63_p-M10x30
63
37.0
22
16
M10
30
59
BN 14134 1506803 lobe kno...
1506803
Elesa® VCT.p
Thermoplastic
black matt
70025
VCT.63_p-M10x40
63
37.0
22
16
M10
40
64
BN 14134 1506773 lobe kno...
1506773
Elesa® VCT.p
Thermoplastic
black matt
70027
VCT.63_p-M10x50
63
37.0
22
16
M10
50
69
BN 14134 1507389 lobe kno...
1507389
Elesa® VCT.p
Thermoplastic
black matt
70032
VCT.63_p-M12x30
63
37.0
22
16
M12
30
67
BN 14134 1554573 lobe kno...
1554573
Elesa® VCT.p
Thermoplastic
black matt
70036
VCT.63_p-M12x50
63
37.0
22
16
M12
50
79
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表