您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14066 - Pozi flat countersunk head tapping screws form Z, with cone end type C (DIN 7982 C; ~ISO 7050), zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 14066 Pozi flat countersunk head tapping screws form Z, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_14066/bn_14066.prj},{NB=BN 14066 2098385 cross recessed flat countersunk head tapping screw ST3.5x13-C-Z},{CNSORDERNO=2098385},{BNARTNR=2098385},{BNNORM1=DIN 7982 C},{BNNORM2=~ISO 7050},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{D=3.5},{P=1.300},{L=13.0},{A=1.300},{DK=6.800},{K=2.100},{R=1.400},{MZ=4.000},{TZ=2.060},{Y=3.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
K
Head height ~
[mm]
R
Transition radius under head max.
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature ~
[mm]
Y
Length of the cone max.
[mm]
BN 14066 2098245 cross re...
2098245
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.800
4.5
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 14066 2098253 cross re...
2098253
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.800
6.5
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 14066 2098261 cross re...
2098261
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.800
9.5
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 14066 2098288 cross re...
2098288
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.800
13.0
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 14066 2098296 cross re...
2098296
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.800
16.0
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 14066 2098318 cross re...
2098318
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
6.5
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 14066 5000416 cross re...
5000416
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
8.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 14066 2098326 cross re...
2098326
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
9.5
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 14066 2098334 cross re...
2098334
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
13.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 14066 2098342 cross re...
2098342
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
16.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 14066 2098350 cross re...
2098350
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
19.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 14066 2098369 cross re...
2098369
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
25.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 14066 8152381 cross re...
8152381
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
6.5
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 14066 2098377 cross re...
2098377
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
9.5
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 14066 2098385 cross re...
2098385
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
13.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 14066 2098393 cross re...
2098393
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
16.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 14066 2098407 cross re...
2098407
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
19.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 14066 2098415 cross re...
2098415
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
25.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 14066 2098423 cross re...
2098423
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
32.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 14066 2098431 cross re...
2098431
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
38.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 14066 2105721 cross re...
2105721
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.300
9.5
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 14066 2105748 cross re...
2105748
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.300
13.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 14066 2105756 cross re...
2105756
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.300
16.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 14066 2105764 cross re...
2105764
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.300
19.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 14066 2105772 cross re...
2105772
DIN 7982 C
~ISO 7050
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.300
25.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 7504 O - Steel zinc-plated
Böllhoff
26.10.2021
DIN 7504 O-Z - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
BN 11255 - Hexalobular (6 Lobe) socket flat head countersunk tapping screws...
Bossard Catalog
31.10.2023
BN 1210 - Screwed inserts for wood applications, with socket head (Rampa® S...
Bossard Catalog
31.10.2023
BN 995 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
31.10.2023
BN 80591 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
BN 14063 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
26.01.2023
BN 82213 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~IS...
Bossard Catalog
26.01.2023
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
ISO 7050 C-Z (DIN 7982 C) - FN 366 - verzinkt blau - Cross recessed counter...
SFS Group Schweiz AG
24.05.2024
BN 11798 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
5569
Molex
12.05.2022
BN 3333 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表