您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 140 - Hex nuts ~0,8d with UNC thread (UNC; ~DIN 934), cl. 8 / Grade 5, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 140 Hex nuts ~0,8d, UNC
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_140/bn_140.prj},{NB=BN 140 1093592 hex nut 15.875},{CNSORDERNO=1093592},{BNARTNR=1093592},{BNNORM1=UNC},{BNNORM2=~DIN 934},{BNMAT=Stahl 8 / Grade 5},{CNSMAT=Stahl 8 / Grade 5},{BNSURFACE=verzinkt-blau},{DZOLL=5/8\"},{D=15.87500},{D1=0.52660},{P=0.0909},{M=14.200},{SZOLL=15/16\"},{S=23.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
DZOLL
Nominal thread diameter
ⁿ/ₐ
D
Nominal thread diameter
[mm]
M
Overall height
[mm]
SZOLL
Width across flat
ⁿ/ₐ
S
Width across flat
[mm]
BN 140 1093525 hex nut 6....
1093525
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
1/4"
6.35000
5.800
7/16"
11.100
BN 140 1093533 hex nut 7....
1093533
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
5/16"
7.93750
7.000
1/2"
12.700
BN 140 1093541 hex nut 9....
1093541
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
3/8"
9.52500
8.600
9/16"
14.300
BN 140 1093568 hex nut 11...
1093568
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
7/16"
11.11250
9.800
11/16"
17.500
BN 140 1093576 hex nut 12...
1093576
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
1/2"
12.70000
11.400
3/4"
19.000
BN 140 1093584 hex nut 14...
1093584
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
9/16"
14.28750
12.600
7/8"
22.200
BN 140 1093592 hex nut 15...
1093592
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
5/8"
15.87500
14.200
15/16"
23.800
BN 140 1093606 hex nut 19...
1093606
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
3/4"
19.05000
16.900
1 1/8"
28.600
BN 140 1093614 hex nut 22...
1093614
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
7/8"
22.22500
19.700
1 5/16"
33.300
BN 140 1093622 hex nut 25...
1093622
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
1"
25.40000
22.500
1 1/2"
38.100
BN 140 1093630 hex nut 28...
1093630
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
1 1/8"
28.57500
25.400
1 11/16"
42.900
BN 140 1093649 hex nut 31...
1093649
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
1 1/4"
31.75000
27.800
1 7/8"
47.600
BN 140 1093657 hex nut 34...
1093657
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
1 3/8"
34.92500
30.700
2 1/16"
52.400
BN 140 1093665 hex nut 38...
1093665
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
1 1/2"
38.10000
33.500
2 1/4"
57.200
BN 140 1093673 hex nut 44...
1093673
UNC
~DIN 934
Steel 8 / Grade 5
zinc plated blue
1 3/4"
44.45000
38.100
2 5/8"
66.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表