您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 122 - Hex nuts ~0,8d (DIN 934), cl. 12, black
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.200 Nuts
01.100.200.10 Hex nuts
BN 122 Hex nuts ~0,8d
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_200/01_100_200_10/bn_122/bn_122.prj},{NB=BN 122 1090178 hex nut M12},{CNSORDERNO=1090178},{BNARTNR=1090178},{BNNORM1=DIN 934},{BNMAT=Stahl 12},{CNSMAT=Stahl 12},{BNSURFACE=schwarz},{D=12.000},{P=1.750},{D2=17.200},{E=21.100},{M=10.000},{S=19.000},{VERS=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Nominal core diameter
[mm]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Overall height
[mm]
S
Width across flat
[mm]
BN 122 1090143 hex nut M8
1090143
DIN 934
Steel 12
black
8.000
6.647
1.250
11.300
14.380
6.500
13.000
BN 122 1090151 hex nut M1...
1090151
DIN 934
Steel 12
black
10.000
8.376
1.500
15.300
18.900
8.000
17.000
BN 122 1090178 hex nut M1...
1090178
DIN 934
Steel 12
black
12.000
10.106
1.750
17.200
21.100
10.000
19.000
BN 122 1090186 hex nut M1...
1090186
DIN 934
Steel 12
black
16.000
13.835
2.000
22.200
26.750
13.000
24.000
BN 122 1090194 hex nut M2...
1090194
DIN 934
Steel 12
black
20.000
17.294
2.500
28.200
32.950
16.000
30.000
BN 122 1090208 hex nut M2...
1090208
DIN 934
Steel 12
black
24.000
20.752
3.000
33.200
39.550
19.000
36.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 116 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, black-oxidized
Bossard Catalog
31.10.2023
BN 8 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762), c...
Bossard Catalog
31.10.2023
BN 71 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 10.9, black
Bossard Catalog
31.10.2023
BN 624 - Hex head screws fully threaded (DIN 933; ISO 4017), stainless stee...
Bossard Catalog
26.01.2023
BN 20587 - Hex head screws partially threaded (DIN 931, ISO 4014), aluminum...
Bossard Catalog
31.10.2023
DIN 933 (ISO 4017) - FN 8271 - 8.8, verzinkt blau - Hexagon set screws with...
SFS Group Schweiz AG
24.05.2024
BN 40072 - Hex head screws fully threaded, with metric fine thread (DIN 961...
Bossard Catalog
31.10.2023
DIN 933 - Steel 8.8 zinc-plated
Böllhoff
26.10.2021
Model 42500 - Hexagon nut DIN 934 - Plain
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
B0098 - Hexagon Head Bolts DIN 933
Blohm
08.05.2024
BN 20368 - Flat washers without chamfer, for screws up to property class 10...
Bossard Catalog
31.10.2023
BN 20734 - Flat washers without chamfer, for screws up to property class 8....
Bossard Catalog
31.10.2023
BN 54 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, black
Bossard Catalog
31.10.2023
BN 20237 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated with thi...
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表