您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11798 - Pozi flat countersunk head tapping screws form Z, with cone end type C (DIN 7982 C; ~ISO 7050), A4
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 80591, BN 11798 Pozi flat countersunk head tapping screws form Z, with cone end type C
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_80591_11798/bn_11798.prj},{NB=BN 11798 3061146 cross recessed flat countersunk head tapping screw ST4.2x32},{CNSORDERNO=3061146},{BNARTNR=3061146},{BNNORM1=DIN 7982 C},{BNNORM2=~ISO 7050},{BNMAT=INOX A4},{CNSMAT=INOX A4},{BNSURFACE=},{D=4.2},{P=1.400},{L=32.0},{A=1.400},{DK=8.100},{K=2.500},{R=1.600},{MZ=4.400},{TZ=2.510},{Y=3.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
K
Head height ~
[mm]
R
Transition radius under head max.
[mm]
MZ
Wing diameter of cross recesses ~
[mm]
TZ
Depth of the driving feature ~
[mm]
Y
Length of the cone max.
[mm]
BN 11798 3061099 cross re...
3061099
DIN 7982 C
~ISO 7050
Stainless steel A4
2.2
1.630
0.800
6.5
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 11798 3061100 cross re...
3061100
DIN 7982 C
~ISO 7050
Stainless steel A4
2.2
1.630
0.800
9.5
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 11798 3061101 cross re...
3061101
DIN 7982 C
~ISO 7050
Stainless steel A4
2.2
1.630
0.800
13.0
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 11798 3061103 cross re...
3061103
DIN 7982 C
~ISO 7050
Stainless steel A4
2.2
1.630
0.800
16.0
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 11798 3061104 cross re...
3061104
DIN 7982 C
~ISO 7050
Stainless steel A4
2.2
1.630
0.800
19.0
0.800
4.300
1.300
0.800
2.400
1.350
2.000
BN 11798 3061106 cross re...
3061106
DIN 7982 C
~ISO 7050
Stainless steel A4
2.9
2.180
1.100
6.5
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 11798 3061107 cross re...
3061107
DIN 7982 C
~ISO 7050
Stainless steel A4
2.9
2.180
1.100
9.5
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 11798 3061108 cross re...
3061108
DIN 7982 C
~ISO 7050
Stainless steel A4
2.9
2.180
1.100
13.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 11798 3061110 cross re...
3061110
DIN 7982 C
~ISO 7050
Stainless steel A4
2.9
2.180
1.100
16.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 11798 3061111 cross re...
3061111
DIN 7982 C
~ISO 7050
Stainless steel A4
2.9
2.180
1.100
19.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 11798 3061112 cross re...
3061112
DIN 7982 C
~ISO 7050
Stainless steel A4
2.9
2.180
1.100
22.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 11798 3061114 cross re...
3061114
DIN 7982 C
~ISO 7050
Stainless steel A4
2.9
2.180
1.100
25.0
1.100
5.500
1.700
1.100
2.800
1.730
2.600
BN 11798 3061115 cross re...
3061115
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
6.5
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061116 cross re...
3061116
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
9.5
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061117 cross re...
3061117
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
13.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061118 cross re...
3061118
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
16.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061119 cross re...
3061119
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
19.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061120 cross re...
3061120
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
22.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061121 cross re...
3061121
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
25.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061123 cross re...
3061123
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
32.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061124 cross re...
3061124
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
38.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3257073 cross re...
3257073
DIN 7982 C
~ISO 7050
Stainless steel A4
3.5
2.640
1.300
50.0
1.300
6.800
2.100
1.400
4.000
2.060
3.200
BN 11798 3061126 cross re...
3061126
DIN 7982 C
~ISO 7050
Stainless steel A4
3.9
2.920
1.300
9.5
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 11798 3061127 cross re...
3061127
DIN 7982 C
~ISO 7050
Stainless steel A4
3.9
2.920
1.300
13.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
BN 11798 3061129 cross re...
3061129
DIN 7982 C
~ISO 7050
Stainless steel A4
3.9
2.920
1.300
16.0
1.300
7.500
2.300
1.500
4.200
2.310
3.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 994 - Phillips pan head tapping screws form H, with cone end type C (DIN...
Bossard Catalog
31.10.2023
BN 3310 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~ISO...
Bossard Catalog
26.01.2023
BN 637 - Prevailing torque type hex lock nuts thin type with polyamide inse...
Bossard Catalog
26.01.2023
BN 696 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
26.01.2023
DIN 7982 C-Z - Cross recessed countersunk head tapping screws, form C
Fabory
13.02.2023
BN 995 - Phillips flat countersunk head tapping screws form H, with cone en...
Bossard Catalog
31.10.2023
BN 13278 - Hexalobular (6 Lobe) socket flat countersunk head thread forming...
Bossard Catalog
31.10.2023
BN 13259 - Pozi pan head tapping screws form Z, with cone end type C (DIN 7...
Bossard Catalog
26.01.2023
BN 80591 - Pozi flat countersunk head tapping screws form Z, with cone end ...
Bossard Catalog
26.01.2023
DIN 97 - Slotted countersunk flat head wood screws
Fabory
13.02.2023
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
DIN 7997 Z - Cross recessed countersunk head wood screws, form Z
Fabory
13.02.2023
DIN 7982 C-H - Cross recessed H countersunk head tapping screws, form C
Fabory
13.02.2023
BN 15856 - Hexalobular (6 Lobe) socket flat countersunk head tapping screws...
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表