您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 11 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 12.9, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 7, BN 11, BN 1419 Hex socket head cap screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_7_11_1419/bn_11.prj},{NB=BN 11 1011928 hex socket head cap screw M2.5x12},{CNSORDERNO=1011928},{BNARTNR=1011928},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=Stahl 12.9},{BNMAT=Stahl 12.9},{BNSURFACE=verzinkt-blau},{GEWINDE=0},{D=2.5},{P=0.450},{L=12.0},{BX=17},{DK=4.500},{DA=3.100},{DS=2.500},{E=2.300},{F=0.510},{K=2.500},{R=0.100},{S=2.000},{T=1.100},{V=0.250},{DW=4.180},{W=0.850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 11 1011804 hex socket ...
1011804
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.0
1.509
0.400
4.0
3.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 11 1011812 hex socket ...
1011812
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.0
1.509
0.400
5.0
4.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 11 1011820 hex socket ...
1011820
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.0
1.509
0.400
6.0
5.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 11 1011839 hex socket ...
1011839
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.0
1.509
0.400
8.0
7.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 11 1011847 hex socket ...
1011847
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.0
1.509
0.400
10.0
9.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 11 3055458 hex socket ...
3055458
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.0
1.509
0.400
12.0
11.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 11 3646116 hex socket ...
3646116
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.0
1.509
0.400
16.0
15.200
0.000
0.800
3.800
2.600
2.000
1.730
0.510
2.000
0.100
1.500
1.000
0.200
3.480
0.550
BN 11 1011855 hex socket ...
1011855
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
4.0
3.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 1011863 hex socket ...
1011863
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
5.0
4.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 1011871 hex socket ...
1011871
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
6.0
5.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 1011898 hex socket ...
1011898
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
8.0
7.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 1011901 hex socket ...
1011901
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
10.0
9.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 1011928 hex socket ...
1011928
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
12.0
11.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 3055460 hex socket ...
3055460
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
16.0
15.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 3646117 hex socket ...
3646117
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
20.0
19.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 3646118 hex socket ...
3646118
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
2.5
1.948
0.450
25.0
24.100
0.000
0.900
4.500
3.100
2.500
2.300
0.510
2.500
0.100
2.000
1.100
0.250
4.180
0.850
BN 11 3646119 hex socket ...
3646119
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
4.0
3.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 11 1011936 hex socket ...
1011936
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
5.0
4.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 11 1011944 hex socket ...
1011944
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
6.0
5.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 11 1011952 hex socket ...
1011952
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
8.0
7.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 11 1011960 hex socket ...
1011960
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
10.0
9.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 11 1011979 hex socket ...
1011979
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
12.0
11.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 11 1011987 hex socket ...
1011987
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
14.0
13.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 11 1011995 hex socket ...
1011995
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
16.0
15.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 11 1324659 hex socket ...
1324659
DIN 912
ISO 4762
Steel 12.9
zinc plated blue
3.0
2.387
0.500
18.0
17.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 612 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 8 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762), c...
Bossard Catalog
31.10.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
BN 384 - Phillips pan head machine screws form H (DIN 7985 A, ~ISO 7045), 4...
Bossard Catalog
31.10.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 4851 - Hexalobular (6 Lobe) socket countersunk flat head screws, fully t...
Bossard Catalog
31.10.2023
BN 24 - Hex socket set screws with flat point (ISO 4026; DIN 913), cl. 45 H...
Bossard Catalog
13.11.2023
BN 2100 - Hex socket flat countersunk head screws fully threaded (ISO 10642...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 4719 - Hex socket flat countersunk head screws, fully threaded (DIN 7991...
Bossard Catalog
26.01.2023
Hex Socket Head Screw - Nut and Bolts Series
Aluminium Profiles - Langle
13.09.2022
BN 20242 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated w...
Bossard Catalog
31.10.2023
BN 1419 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), st...
Bossard Catalog
23.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表