您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 1014 - Slotted pan head thread cutting screws with tapping screw thread type 1, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.30 Self-cutting screws for metal
BN 1014 Slotted pan head thread cutting screws with tapping screw thread type 1
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_30/bn_1014/bn_1014.prj},{NB=BN 1014 1381121 slotted pan head thread cutting screw ST 3.5x9.5},{CNSORDERNO=1381121},{BNARTNR=1381121},{BNNORM1=},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{D=3.5},{P=1.300},{L=9.5},{DK=6.900},{K=2.100},{DA=4.100},{A=1.300},{N=1.000},{R=0.500},{RF=1.200},{T=1.250},{W=0.800},{Z=2.500},{Y=2.500},{LOCHDURCHMESS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
DK
Head diameter
[mm]
K
Head height max.
[mm]
N
Width of slot
[mm]
LOCHDURCHMESS
[mm]
BN 1014 1381016 slotted p...
1381016
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.800
6.5
4.200
1.350
0.600
1.800
BN 1014 1381024 slotted p...
1381024
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.800
9.5
4.200
1.350
0.600
1.800
BN 1014 1381032 slotted p...
1381032
Steel case-hardened 450 H...
zinc plated blue
2.2
1.630
0.800
13.0
4.200
1.350
0.600
1.800
BN 1014 1381059 slotted p...
1381059
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
6.5
5.500
1.750
0.800
2.500
BN 1014 1381075 slotted p...
1381075
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
13.0
5.500
1.750
0.800
2.500
BN 1014 1398962 slotted p...
1398962
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
22.0
5.500
1.750
0.800
2.500
BN 1014 1381105 slotted p...
1381105
Steel case-hardened 450 H...
zinc plated blue
2.9
2.180
1.100
25.0
5.500
1.750
0.800
2.500
BN 1014 1381113 slotted p...
1381113
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
6.5
6.900
2.100
1.000
3.000
BN 1014 1381121 slotted p...
1381121
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
9.5
6.900
2.100
1.000
3.000
BN 1014 1381156 slotted p...
1381156
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
16.0
6.900
2.100
1.000
3.000
BN 1014 1381164 slotted p...
1381164
Steel case-hardened 450 H...
zinc plated blue
3.5
2.640
1.300
19.0
6.900
2.100
1.000
3.000
BN 1014 1381180 slotted p...
1381180
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.300
6.5
7.500
2.250
1.000
3.500
BN 1014 1381199 slotted p...
1381199
Steel case-hardened 450 H...
zinc plated blue
3.9
2.920
1.300
9.5
7.500
2.250
1.000
3.500
BN 1014 1381245 slotted p...
1381245
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
13.0
8.200
2.450
1.200
3.800
BN 1014 1399012 slotted p...
1399012
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
22.0
8.200
2.450
1.200
3.800
BN 1014 1381261 slotted p...
1381261
Steel case-hardened 450 H...
zinc plated blue
4.2
3.100
1.400
25.0
8.200
2.450
1.200
3.800
BN 1014 1381296 slotted p...
1381296
Steel case-hardened 450 H...
zinc plated blue
4.8
3.580
1.600
13.0
9.500
2.800
1.200
4.300
BN 1014 1381334 slotted p...
1381334
Steel case-hardened 450 H...
zinc plated blue
5.5
4.170
1.800
13.0
10.800
3.200
1.600
5.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 20093 - Pan head screws with Pozidriv cross recess form Z, fully threade...
Bossard Catalog
31.10.2023
Modèle 79820F - Fix plug without collar - Nylon
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
GB/T 818-2000 - Pan head screws with cross recess
Chinese Manufacturers
26.06.2017
BN 1016 - Phillips pan head thread cutting screws form H, with tapping scre...
Bossard Catalog
31.10.2023
Nylon Plug MQ - Nylon Plug MQ
Mungo Befestigungstechnik
25.04.2023
BN 5393 - Pozi baseboard screws with nylon plug form Z, brass plated
Bossard Catalog
31.10.2023
BN 5392 - Pozi baseboard screws with nylon plug form Z, nickel plated
Bossard Catalog
31.10.2023
DIN≈ 7504 K - Self-drilling screws with tapping screw thread, form K
Fabory
13.02.2023
DIN 7504 K - FN 6016 - verzinkt blau - Self-drilling screws with tapping sc...
SFS Group Schweiz AG
24.05.2024
BN 20581 - Octagon (8 Lobe) socket pan head self-drilling screws, fully thr...
Bossard Catalog
16.05.2024
BN 1221 - Hex head thread cutting screws type A, with metric thread (DIN 75...
Bossard Catalog
31.10.2023
DIN 7504 O-H V2 - Self-drilling screws with tapping screw thread, form O
Fabory
13.02.2023
21000104 -Steel(+) Bind Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
DIN 7500 C - Steel zinc-plated, cross-slot pozidrive
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表