피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
中文
English
BM10C - Stop bolt with stop - threaded part with stop
HEFA
24-screw
Powered by
CAD모델 선택
{hefa/24-screw/bm10c.prj},{NB=BM10CK-M8-L40},{SC=BM10CK},{LX=Threaded part with stop},{MAT=SCM435},{ST=Blackening},{SM=Free cutting brass (C3604BD)},{SCL=-},{M=8},{L=40},{D=13.0},{T=8},{S=2.0},{DD=6.0},{B=6.0},{V=1.0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
ST
surface treatment
ⁿ/ₐ
SM
Stopper material
ⁿ/ₐ
SCL
Stop color
ⁿ/ₐ
M
[mm]
L
[mm]
D
[mm]
T
t
[mm]
S
[mm]
DD
d
[mm]
B
[mm]
V
[mm]
BM10CB-M3-L10
BM10CB-M3-L10
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
3
10
5.5
3
0.5
1.5
2.5
0.5
BM10CB-M3-L15
BM10CB-M3-L15
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
3
15
5.5
3
0.5
1.5
2.5
0.5
BM10CB-M3-L20
BM10CB-M3-L20
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
3
20
5.5
3
0.5
1.5
2.5
0.5
BM10CB-M4-L10
BM10CB-M4-L10
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
4
10
7.0
4
1.0
2.0
3.0
0.6
BM10CB-M4-L15
BM10CB-M4-L15
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
4
15
7.0
4
1.0
2.0
3.0
0.6
BM10CB-M4-L20
BM10CB-M4-L20
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
4
20
7.0
4
1.0
2.0
3.0
0.6
BM10CB-M5-L15
BM10CB-M5-L15
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
5
15
8.5
5
1.0
3.0
4.0
0.6
BM10CB-M5-L20
BM10CB-M5-L20
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
5
20
8.5
5
1.0
3.0
4.0
0.6
BM10CB-M5-L30
BM10CB-M5-L30
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
5
30
8.5
5
1.0
3.0
4.0
0.6
BM10CB-M6-L15
BM10CB-M6-L15
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
6
15
10.0
6
1.0
4.0
5.0
0.7
BM10CB-M6-L20
BM10CB-M6-L20
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
6
20
10.0
6
1.0
4.0
5.0
0.7
BM10CB-M6-L30
BM10CB-M6-L30
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
6
30
10.0
6
1.0
4.0
5.0
0.7
BM10CB-M8-L20
BM10CB-M8-L20
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
8
20
13.0
8
2.0
6.0
6.0
1.0
BM10CB-M8-L30
BM10CB-M8-L30
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
8
30
13.0
8
2.0
6.0
6.0
1.0
BM10CB-M8-L40
BM10CB-M8-L40
BM10CB
Threaded part with stop
SCM435
Blackening
Polyoxymethylene
white
8
40
13.0
8
2.0
6.0
6.0
1.0
BM10CK-M3-L10
BM10CK-M3-L10
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
3
10
5.5
3
0.5
1.5
2.5
0.5
BM10CK-M3-L15
BM10CK-M3-L15
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
3
15
5.5
3
0.5
1.5
2.5
0.5
BM10CK-M3-L20
BM10CK-M3-L20
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
3
20
5.5
3
0.5
1.5
2.5
0.5
BM10CK-M4-L10
BM10CK-M4-L10
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
4
10
7.0
4
1.0
2.0
3.0
0.6
BM10CK-M4-L15
BM10CK-M4-L15
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
4
15
7.0
4
1.0
2.0
3.0
0.6
BM10CK-M4-L20
BM10CK-M4-L20
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
4
20
7.0
4
1.0
2.0
3.0
0.6
BM10CK-M5-L15
BM10CK-M5-L15
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
5
15
8.5
5
1.0
3.0
4.0
0.6
BM10CK-M5-L20
BM10CK-M5-L20
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
5
20
8.5
5
1.0
3.0
4.0
0.6
BM10CK-M5-L30
BM10CK-M5-L30
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
5
30
8.5
5
1.0
3.0
4.0
0.6
BM10CK-M6-L15
BM10CK-M6-L15
BM10CK
Threaded part with stop
SCM435
Blackening
Free cutting brass (C3604...
-
6
15
10.0
6
1.0
4.0
5.0
0.7
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
SN3500 - Cylinder head cap screw (DIN EN ISO 4762-10.9)
STRACK
21.09.2022
PBH01_81 - Stop bolts ?¡è Standard / hexagon socket
Yiheda 3D Electronic Gallery
09.05.2024
ZAK03_04 - Positioning beads, bolt type, hexagon bolt type
Yiheda 3D Electronic Gallery
09.05.2024
GN615.4 B - Spring plungers, with bolt, with internal hexagon, Type B, Stee...
Berger Tools
04.04.2023
BSB - Ball Plungers - Hex Socket
SAMLO
24.03.2023
GN 606 A - Ball point screws, Type A, full ball
Ganter
12.04.2024
ZAK01_02 - Ball Plunger ¡¤ Bolt Type ¡¤ Metal Ball Heads
Yiheda 3D Electronic Gallery
09.05.2024
TH110 - Hexagon socket head cap screws, DIN 912
Märkische Stanz-Partner
31.08.2021
GN615.4 BN - Spring plungers, with bolt, with internal hexagon, Type BN, St...
Berger Tools
04.04.2023
DIN 7991 - Stainless steel A2
Böllhoff
26.10.2021
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
DIN 976-1 A - FN 228 - 4.6, verzinkt blau - Stud bolts - Part 1: metric thr...
SFS Group Schweiz AG
24.05.2024
BN 709 - Hex nuts for stud bolts (DIN 2510-5 NF), steel 25 CrMo4, plain
Bossard Catalog
31.10.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성