您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Aluminium Dome Head - Blind Rivet Nut AFM
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Parallel Shank
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_parallel_shank/afm_al_fk.prj},{NB=Blind Rivet Nut AFM 10850060300 (l_0.5)},{ARTNR=10850060300},{D=9.0},{DB1=9.100},{KB1=0.5},{KB2=3.0},{SL1=14.5},{SL2=11.000},{HK=1.50},{DK=13.0},{DM=0.0},{AD=6.0},{AZ=6700},{SBK=0.0},{ZBK=0.0},{KG=1.47},{KGS=1.470},{MIN=24.000},{G1=6.000},{BEZ=HONSEL-Blindnietmutter AFM Alu Flachkopf},{MAT1=Aluminium},{MAT2=xxx},{SU=EN AW-5754 [AlMg3]},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=xxx},{G=M6},{M=500},{INFOPDF=PDF},{EAN=4016111935823},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{EVA=xxx},{EEHS=xxx},{EES=xxx},{FORM=l},{KB=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
SL2
max. Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
AD
max. tightening
[mm]
AZ
axial tensile force
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
EAN
ⁿ/ₐ
ZTN
ⁿ/ₐ
ECLS
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
Blind Rivet Nut AFM 10850...
10850030200
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
5.0
5.100
M3
0.3
2.0
8.5
6.000
0.80
7.0
1.0
1500
0.300
500
4016111935458
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850040300
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
6.0
6.100
M4
1.5
3.0
11.0
8.000
0.80
10.0
3.0
2600
0.500
500
4016111935502
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850040400
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
6.0
6.100
M4
2.5
4.0
12.0
8.000
0.80
10.0
3.0
2600
0.510
500
4016111935557
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850050300
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
7.0
7.100
M5
0.5
3.0
12.0
9.000
1.00
11.0
4.0
4300
0.670
500
4016111935649
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850050450
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
7.0
7.100
M5
2.5
4.5
13.5
9.000
1.00
11.0
4.0
4300
0.710
500
4016111935731
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850050600
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
7.0
7.100
M5
4.0
6.0
15.0
9.000
1.00
11.0
4.0
4300
0.830
500
4016111935779
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850060300
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
9.0
9.100
M6
0.5
3.0
14.5
11.000
1.50
13.0
6.0
6700
1.470
500
4016111935823
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850060450
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
9.0
9.100
M6
3.0
4.5
16.0
11.000
1.50
13.0
6.0
6700
1.560
500
4016111935922
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850080300
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
11.0
11.100
M8
0.5
3.0
17.0
13.500
1.50
16.0
18.0
11000
2.360
500
4016111935960
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850080550
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
11.0
11.100
M8
3.0
5.5
19.5
13.500
1.50
16.0
18.0
11000
2.540
500
4016111936035
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850080750
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
11.0
11.100
M8
5.5
7.5
21.5
13.500
1.50
16.0
18.0
11000
2.600
500
4016111936097
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850100400
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
13.0
13.100
M10
1.0
4.0
22.0
16.500
2.00
19.0
28.0
17500
3.850
250
4016111936189
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850100600
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
13.0
13.100
M10
3.0
6.0
24.0
16.500
2.00
19.0
28.0
17500
4.000
250
4016111936219
76161000
23110812
23110812
Blind Rivet Nut AFM 10850...
10850120400
HONSEL-Blindnietmutter AF...
Aluminium
EN AW-5754 [AlMg3]
Open
Dome Head
xxx
16.0
16.100
M12
1.0
4.0
24.0
18.500
2.00
23.0
45.0
28000
5.950
100
4016111936233
76161000
23110812
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 6900-1 Z0 T stainless steel A2 plain - Torx SEMS screws with small flat...
A.R.T. Elektromechanik
26.01.2023
Aluminium Dome Head - Blind Rivet Nut ASM
Honsel-Group
10.06.2024
DIN 6900-3 Z4-1 T stainless steel A2 plain - Torx SEMS screws with split lo...
A.R.T. Elektromechanik
26.01.2023
EFM-R Stainless Steel A2 Dome Head - Blind Rivet Nut EFM-R
Honsel-Group
10.06.2024
Stainless steel nut 3-A with silicone gasket
MOVET
05.10.2020
Steel Dome Head - Blind Rivet Nut SFM
Honsel-Group
10.06.2024
SFM-R Steel Dome Head - Blind Rivet Nut Knurled
Honsel-Group
27.05.2024
Aluminium Countersunk Head closed - Blind Rivet Nut ASM-G
Honsel-Group
10.06.2024
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
SSM-R-KLSK Steel Small Countersunk Head - Blind Rivet Nut Knurled
Honsel-Group
03.06.2024
UT/FEF, ST/FEF - Blind rivet nuts flat head, round shank, open end
KVT Fastening
27.01.2022
Stainless Steel A2 Dome Head - Blind Rivet Nut EFM
Honsel-Group
10.06.2024
BN 4574 - Blind rivet nuts flat head, round shank, open end (TUBTARA® UPO),...
Bossard Catalog
31.10.2023
1654552 - VS-08-BU-RJ45-3/BU
PHOENIX CONTACT
07.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表