您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Stainless Steel A2 / Stainless Steel A2 Large Dome Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_a2a2_gk95_153.prj},{NB=Blind Rivet ALFO 10758040120 (l_6.5)},{ARTNR=10758040120},{D=4.0},{DB1=4.100},{KB1=6.5},{KB2=8.5},{SL1=12.0},{HK=1.90},{DK=11.5},{DM=2.5},{SBK=2700.0},{ZBK=3500.0},{KG=3.45},{KGS=3.450},{MIN=24.000},{BEZ=HONSEL-Blindniet ALFO® Edelstahl A2 / Edelstahl A2 Großkopf K11,5},{MAT1=Edelstahl A2},{MAT2=Edelstahl A2},{SU=[1.4301]},{AU=offen},{KO=Großkopf},{DIN=xxx},{DB2=xxx},{G=xxx},{M=500},{HV1=11,5},{ZTN=83082000},{EAN=4016111929341},{CL=23120402},{INFOPDF=PDF},{EOLDATE=},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{FORM=l},{KB=6.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10738032...
10738032060
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
3.2
3.300
0.5
3.0
6.0
1.10
9.5
1.9
1900.0
2500.0
1.610
500
83082000
4016111928184
23120402
+/-0,3
+0,3
23120402
Blind Rivet ALFO 10738032...
10738032080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
3.2
3.300
3.0
5.0
8.0
1.10
9.5
1.9
1900.0
2500.0
1.800
500
83082000
4016111928191
23120402
+/-0,3
+0,3
23120402
Blind Rivet ALFO 10738032...
10738032100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
3.2
3.300
5.0
7.0
10.0
1.10
9.5
1.9
1900.0
2500.0
1.830
500
83082000
4016111928207
23120402
+/-0,3
+0,3
23120402
Blind Rivet ALFO 10758040...
10758040080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.0
4.100
2.5
4.5
8.0
1.90
11.5
2.5
2700.0
3500.0
3.100
500
83082000
4016111929310
23120402
+/-0,3
+/-0,3
23120402
Blind Rivet ALFO 10758040...
10758040100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.0
4.100
4.5
6.5
10.0
1.90
11.5
2.5
2700.0
3500.0
3.330
500
83082000
4016111929334
23120402
+/-0,3
+/-0,3
23120402
Blind Rivet ALFO 10758040...
10758040120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.0
4.100
6.5
8.5
12.0
1.90
11.5
2.5
2700.0
3500.0
3.450
500
83082000
4016111929341
23120402
+/-0,3
+/-0,3
23120402
Blind Rivet ALFO 10778048...
10778048100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.8
4.900
3.5
5.5
10.0
2.30
15.3
2.9
4220.0
5330.0
4.960
500
83082000
4016111931016
23120402
+/-0,2
-0,4
23120402
Blind Rivet ALFO 10778048...
10778048120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.8
4.900
5.5
7.5
12.0
2.30
15.3
2.9
4220.0
5330.0
5.470
500
83082000
4016111931023
23120402
+/-0,2
-0,4
23120402
Blind Rivet ALFO 10778048...
10778048140
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.8
4.900
6.5
9.0
14.0
2.30
15.3
2.9
4220.0
5330.0
5.740
500
83082000
4016111931047
23120402
+/-0,2
-0,4
23120402
Blind Rivet ALFO 10778048...
10778048160
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.8
4.900
7.5
10.5
16.0
2.30
15.3
2.9
4220.0
5330.0
5.900
500
83082000
4016111931054
23120402
+/-0,2
-0,4
23120402
Blind Rivet ALFO 10778048...
10778048180
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.8
4.900
10.5
12.5
18.0
2.30
15.3
2.9
4220.0
5330.0
6.080
500
83082000
4016111931061
23120402
+/-0,2
-0,4
23120402
Blind Rivet ALFO 10778048...
10778048200
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.8
4.900
12.5
15.5
20.0
2.30
15.3
2.9
4220.0
5330.0
6.620
250
83082000
4016111931078
23120402
+/-0,2
-0,4
23120402
Blind Rivet ALFO 10778048...
10778048250
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A2
Stainless Steel A2
[1.4301]
Open
Large Dome Head
4.8
4.900
16.5
19.5
25.0
2.30
15.3
2.9
4220.0
5330.0
5.360
250
83082000
4016111931085
23120402
+/-0,2
-0,4
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表