您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK80 - Locking assemblies self-centering ''BK 80''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk80_asmtab.prj},{NB=BK080035047},{DXD=35 x 47},{D=35.000},{DD=47},{CNSORDERNO=BK080035047},{L1=30},{L2=43.0},{L3=50.0},{B=56.0},{D1=63},{D2=69},{MT=747},{FASS=43},{PW=120},{PN=89},{N=8},{TIP=M6x18},{MS=17.0},{KG=0.60},{SD=6.000},{SL=18},{P=1.000},{PPATH=locking_assemblies_bk80_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
D1
[mm]
D2
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
TIP
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK080006014
6 x 14
BK080006014
10
18.5
22.5
25.5
22
25
12
5
190
80
3
M3x10
2.2
0.05
BK080008015
8 x 15
BK080008015
12
21.0
24.0
28.0
28
32
39
10
299
159
4
M4x10
5.2
0.08
BK080009016
9 x 16
BK080009016
14
23.0
27.0
31.0
28
32
44
10
227
128
4
M4x12
5.2
0.08
BK080010016
10 x 16
BK080010016
14
23.0
27.0
31.0
28
32
49
10
205
128
4
M4x12
5.2
0.08
BK080011018
11 x 18
BK080011018
14
23.0
27.0
31.0
30
34
53
10
186
114
4
M4x12
5.2
0.09
BK080012018
12 x 18
BK080012018
14
23.0
27.0
31.0
30
34
58
10
171
114
4
M4x12
5.2
0.09
BK080014023
14 x 23
BK080014023
14
23.0
27.0
31.0
35
39
68
10
146
89
4
M4x12
5.2
0.20
BK080015024
15 x 24
BK080015024
16
29.0
36.0
42.0
40
45
120
16
196
123
4
M6x18
17.0
0.21
BK080016024
16 x 24
BK080016024
16
29.0
36.0
42.0
40
45
128
16
184
123
4
M6x18
17.0
0.23
BK080017026
17 x 26
BK080017026
18
31.0
38.0
44.0
42
47
180
21
200
140
4
M6x18
17.0
0.25
BK080018026
18 x 26
BK080018026
18
31.0
38.0
44.0
42
47
191
21
194
134
4
M6x18
17.0
0.27
BK080019027
19 x 27
BK080019027
18
31.0
38.0
44.0
43
48
202
21
183
129
4
M6x18
17.0
0.29
BK080020028
20 x 28
BK080020028
18
31.0
38.0
44.0
44
49
213
21
174
124
4
M6x18
17.0
0.30
BK080022032
22 x 32
BK080022032
25
38.0
45.0
51.0
48
54
234
21
114
78
4
M6x18
17.0
0.38
BK080024034
24 x 34
BK080024034
25
38.0
45.0
51.0
50
56
255
21
105
74
4
M6x18
17.0
0.41
BK080025034
25 x 34
BK080025034
25
38.0
45.0
51.0
50
56
266
21
100
74
4
M6x18
17.0
0.35
BK080028039
28 x 39
BK080028039
25
38.0
45.0
51.0
55
61
373
27
112
81
5
M6x18
17.0
0.47
BK080030041
30 x 41
BK080030041
25
38.0
45.0
51.0
57
63
480
32
126
92
6
M6x18
17.0
0.48
BK080032043
32 x 43
BK080032043
30
43.0
50.0
56.0
59
65
511
32
98
73
6
M6x18
17.0
0.51
BK080035047
35 x 47
BK080035047
30
43.0
50.0
56.0
63
69
747
43
120
89
8
M6x18
17.0
0.60
BK080038050
38 x 50
BK080038050
30
43.0
50.0
56.0
66
72
811
43
110
84
8
M6x18
17.0
0.67
BK080040053
40 x 53
BK080040053
32
45.0
52.0
58.0
69
75
959
48
110
83
9
M6x18
17.0
0.73
BK080042055
42 x 55
BK080042055
32
45.0
52.0
58.0
71
77
1007
48
105
80
9
M6x18
17.0
0.78
BK080045059
45 x 59
BK080045059
40
56.0
64.0
72.0
79
85
1781
79
130
99
8
M8x22
42.0
1.23
BK080048062
48 x 62
BK080048062
40
56.0
64.0
72.0
82
88
1900
79
122
94
8
M8x22
42.0
1.24
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Locking assemblies BK70 - Locking assemblies self-centering ''BK 70''
BEA Ingranaggi
06.07.2020
Locking assemblies BK61 - Locking assemblies self-centering ''BK 61''
BEA Ingranaggi
06.07.2020
Locking assemblies BK40 - Locking assemblies not self-centering ''BK 40''
BEA Ingranaggi
06.07.2020
Locking assemblies BK45 - Locking assemblies not self-centering ''BK 45''
BEA Ingranaggi
06.07.2020
Locking assemblies BK15 - Locking assemblies self-centering ''BK 15''
BEA Ingranaggi
06.07.2020
Locking assemblies BK71 - Locking assemblies self-centering ''BK 71''
BEA Ingranaggi
06.07.2020
Locking assemblies BK13 - Locking assemblies self-centering ''BK 13''
BEA Ingranaggi
06.07.2020
Locking assemblies BK11 - Locking assemblies self-centering ''BK 11''
BEA Ingranaggi
06.07.2020
Locking assemblies BK95 - Locking assemblies - rigid coupling ''BK 95''
BEA Ingranaggi
06.07.2020
Timing belt pulleys with pilot bore 27-T 5 - Metric pulleys ''T'' - DIN 772...
BEA Ingranaggi
06.07.2020
Locking assemblies BK26 - Locking assemblies self-centering ''BK 26''
BEA Ingranaggi
06.07.2020
Locking assemblies BK80 in stainless steel - Locking assemblies self-center...
BEA Ingranaggi
06.07.2020
Locking assemblies BK16 - Locking assemblies self-centering ''BK 16''
BEA Ingranaggi
06.07.2020
Locking assemblies BK19 - Locking assemblies self-centering ''BK 19''
BEA Ingranaggi
06.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表